MI LISTA
KILLARK
Image of EY-7TM EY-7TM - 2-1/2" EY Seal Fitting Iron, w/nipple Male/Female
* Imagen representativa
Image of EY-7TM EY-7TM - 2-1/2" EY Seal Fitting Iron, w/nipple Male/Female

EY-7TM - 2-1/2" EY Seal Fitting Iron, w/nipple Male/Female

Marca: Killark

ID del Catálogo: EY-7TM

2-1/2" EY Seal Fitting Iron, w/nipple Male/Female

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

Detalles del producto

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-7TM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EY

Type

Sealing Fitting With Nipple

UPC

783936111599

Dimensiones

Gross Weight with Packaging

14.3

Hub Size

2-1/2"

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514