Brand: Killark
Catalog ID: GOL113
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Potentiometer Operator
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Catalog Number
GOL113
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
Specialty
UPC
783936226606
Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.52
Height
2 in
Length
6.75 in
Width
2.25 in
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827