MY LISTS
KILLARK
Image of GCBB-15Q2 GCBB-15Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 15A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"

GCBB-15Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 15A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"

Brand: Killark

Catalog ID: GCBB-15Q2

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center With Cutler-Hammer Circuit Breaker - 15A Trip Quicklag - One 2-Pole -120/240VAC - Hub Size 3/4 In-14 NPT

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.