Brand: Killark
Catalog ID: GEML-2
GE conduit outlet boxes have: GEM Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal
Application
Catalog Number
GEML-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
L
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Outlet Body With Cover
UPC
783936210216
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.73
Height
3.75 in
Hub Size
3/4"
Length
11 in
Weight
0.73 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
L
Carton Quantity
5