MY LISTS
KILLARK
Image of GO27-6G GO27-6G - G Series, AL Short Spring Returned 3-Pos Selector Switch Operator, Return Ctr, Hand-Off-Auto/Blank Nameplate, 2NO Contact Rating

GO27-6G - G Series, AL Short Spring Returned 3-Pos Selector Switch Operator, Return Ctr, Hand-Off-Auto/Blank Nameplate, 2NO Contact Rating

Brand: Killark

Catalog ID: GO27-6G

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified