Image of 4GRB GR Series, 3.75 x 3.75 x 9", Class I, II, III, BCDEFG, Cast Aluminum, Type 4, 4" Dome Screw Cover Enclosure
* Representative image
Image of 4GRB GR Series, 3.75 x 3.75 x 9", Class I, II, III, BCDEFG, Cast Aluminum, Type 4, 4" Dome Screw Cover Enclosure

GR Series, 3.75 x 3.75 x 9", Class I, II, III, BCDEFG, Cast Aluminum, Type 4, 4" Dome Screw Cover Enclosure

Brand: Killark

Catalog ID: 4GRB

GR Series, 3.75 x 3.75 x 9", Class I, II, III, BCDEFG, Cast Aluminum, Type 4, 4" Dome Screw Cover Enclosure

  • Compact rectangular enclosures with threaded screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Available with a flat blank or dome covers.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Mounting pans are available.
  • Conduit and device openings factory or field installed.

Product details

General

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica

Catalog Number

4GRB

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Enclosure & Dome Cover

UPC

783936230245

Dimensions

Gross Weight with Packaging

7.4

Certifications And Compliance

ATEX File Number

PTB 02 ATEX 1071U / PTB 02 ATEX 1072

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 05.0029U / IEC E x 05.0028

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696