MY LISTS
KILLARK
Image of GRKB GR Series, 7.06 X 8.31 X 4.13, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

GR Series, 7.06 X 8.31 X 4.13, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

Brand: Killark

Catalog ID: GRKB

GR Series, 7.06 X 8.31 X 4.13, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

  • Compact rectangular enclosures with threaded screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Available with a flat blank or dome covers.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Mounting pans are available.
  • Conduit and device openings factory or field installed.

Compact square or rectangular enclosures. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Cast mounting lugs are standard on all assemblies. Available as blank box or can be custom drilled and tapped for conduit openi