MY LISTS
KILLARK
Image of GUFS-2-EX GUFS-2-EX - 180° 3/4" Aluminum, Swivel Elbow (Quad Listed)
* Representative image
Image of GUFS-2-EX GUFS-2-EX - 180° 3/4" Aluminum, Swivel Elbow (Quad Listed)

GUFS-2-EX - 180° 3/4" Aluminum, Swivel Elbow (Quad Listed)

Brand: Killark

Catalog ID: GUFS-2-EX

180° 3/4" Aluminum, Swivel Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our swivel elbows allows conduit to be joined at angles ranging between 90° to 180°. A screw driver is the only tool need to make the directional angle change. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

Product details

General

Application

  • Allows conduit to be joined at angles ranging from 90° to 180°. A screwdriver is the only tool needed.

Catalog Number

GUFS-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUFS

Type

Swivel Elbow

UPC

783936072333

Dimensions

Gross Weight with Packaging

0.7

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5