MY LISTS
KILLARK
Image of MBH700 MBH700 - MB Series - Aluminum 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

MBH700 - MB Series - Aluminum 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand: Killark

Catalog ID: MBH700

MB Series - Aluminum 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

Ballast tank - corrosion resistant copper-free aluminum alloy. Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection. All external hardware - stainless steel. Normally shipped as components for quick del