KILLARK
Image of MBL2030X2R5G MBL2030X2R5G - MBL 120-277V 3/4" Ceiling Mount Glass Type 5 Refractor with Guard
Discontinued

MBL2030X2R5G - MBL 120-277V 3/4" Ceiling Mount Glass Type 5 Refractor with Guard

Brand: Killark

Catalog ID: MBL2030X2R5G

MBL 120-277V 3/4" Ceiling Mount Glass Type 5 Refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL2030X2R5G

EU RoHS Indicator

Contact Manufacturer

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1570

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Type V Refractor

UPC

783936167367

Dimensions

Hub Size

3/4"

Weight

15.96 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

78.5

Voltage Rating

120-277 VAC

Wattage

20 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1570