KILLARK
Image of NV2FG13AHG NV2FG13AHG - 13W 120-277V Fluorescent Pendant with Tempered Globe and Guard
Discontinued

NV2FG13AHG - 13W 120-277V Fluorescent Pendant with Tempered Globe and Guard

Brand: Killark

Catalog ID: NV2FG13AHG

13W 120-277V Fluorescent Pendant with Tempered Globe and Guard

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NV2FG13AHG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

NV

UPC

783936050638

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2