- Up to date with 419 and tapered hubs specifications
- Type 4 when used with neoprene gasket and cover
- Malleable iron suitable for use in concrete
- Interchangeable with competitive cover/gasket
- Staked stainless steel screws on stamped covers
- 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
- Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
- For conduit body packaged with cover and gasket, add CG to the catalog number
Moyeux filetés coniques (NPT). Étanche à la pluie. Interchangeable avec des produits concurrents. Visserie inox sur couvercles emboutis et moulés. Le volume est de 173 mètres cubes. dans.