MY LISTS
KILLARK
Image of BL-90-2M BL-90-2M - 90° 3/4" Iron Elbow, Male/Female
* Representative image
Image of BL-90-2M BL-90-2M - 90° 3/4" Iron Elbow, Male/Female

BL-90-2M - 90° 3/4" Iron Elbow, Male/Female

Brand: Killark

Catalog ID: BL-90-2M

90° 3/4" Iron Elbow, Male/Female

Product details

General

Application

  • To change direction in rigid or IMC conduit systems.

Catalog Number

BL-90-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

BL

Type

90º Elbow

UPC

783936170374

Dimensions

Dimensions

3 in x 3 in x 3 in

Gross Weight with Packaging

0.57

Height

3 in

Hub Size

3/4"

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10