MY LISTS
KILLARK
Image of ECF-126 ECF-126 - 1/2" x 26" Flexible Bronze Coupling
* Representative image
Image of ECF-126 ECF-126 - 1/2" x 26" Flexible Bronze Coupling

ECF-126 - 1/2" x 26" Flexible Bronze Coupling

Brand: Killark

Catalog ID: ECF-126

1/2" x 26" Flexible Bronze Coupling

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Killark’s harsh and hazardous ECF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish.

Product details

General

Catalog Number

ECF-126

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105086

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer