MY LISTS
KILLARK
Image of GOLED-A110 G Series - Amber 110V LED Pilot Light Lamp - For Use With GOB3/GOL3/GOB4/GOL4 Series Pilot Lights And Illuminated Push Buttons
* Representative image
Image of GOLED-A110 G Series - Amber 110V LED Pilot Light Lamp - For Use With GOB3/GOL3/GOB4/GOL4 Series Pilot Lights And Illuminated Push Buttons

G Series - Amber 110V LED Pilot Light Lamp - For Use With GOB3/GOL3/GOB4/GOL4 Series Pilot Lights And Illuminated Push Buttons

Brand: Killark

Catalog ID: GOLED-A110

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Bayonet Base Lamp

Application

  • For use with G Series custom control panel operators.

Catalog Number

GOLED-A110

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

LED Pilot Light Lamp

UPC

783936226675

Dimensions

Dimensions

3 in x 1 in x 3 in

Gross Weight with Packaging

0.1

Height

3 in

Length

3 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer