MY LISTS
KILLARK
Image of VJ67 Versamate Series 100A, 2" Dead-End Back Box
* Representative image
Image of VJ67 Versamate Series 100A, 2" Dead-End Back Box

Versamate Series 100A, 2" Dead-End Back Box

Brand: Killark

Catalog ID: VJ67

Versamate Series - 100A, 2" Dead-End Back Box

Product details

General

Catalog Number

VJ67

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834665

Dimensions

Hub Size

2"

Weight

6.54 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads