
Brand: Killark
Catalog ID: VPRSD-100
White polypropylene for pendant and ceiling applications. Not for use with wall or stanchion models.
Application
For use with V Series lighting.
Catalog Number
VPRSD-100
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Polypropylene
Number of Lamps
0
Reflector Type
Dome
Type
Reflector
UPC
783936819952
Dimensions
18.75 in x 18.75 in x 10 in
Gross Weight with Packaging
0.82
Height
10 in
Length
18.75 in
Width
18.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
10