Brand: Killark
Catalog ID: VZRGF8
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
For use with MBL Series lighting.
Catalog Number
VZRGF8
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Optic Type
Glass Lens
Type
Glass 8" Spin-Top Type Flat Lens
UPC
783936083315
Dimensions
8.5 in x 8.5 in x 5.25 in
Gross Weight with Packaging
1
Height
5.25 in
Length
8.5 in
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer