MY LISTS
KILLARK
Image of XALB-6 XALB-6 - 2" XALB Type, Aluminum X Series Conduit Body

XALB-6 - 2" XALB Type, Aluminum X Series Conduit Body

Brand: Killark

Catalog ID: XALB-6

2" XALB Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers.

General

Application

Designed to permit straight pulls of heavy cable.

Catalog Number

XALB-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936880037

Dimensions

Dimensions

15.75 in x 7.25 in x 6.125 in

Gross Weight with Packaging

5.64

Height

6.125 in

Hub Size

2"

Length

15.75 in

Width

7.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

LB