MY LISTS
KILLARK
Image of XECF-804A3 XECF-804A3 - XEC Series,80 Amp, 240/480 VAC, 3 Pole, EHD Frame, Circuit Breaker Enclosure

XECF-804A3 - XEC Series,80 Amp, 240/480 VAC, 3 Pole, EHD Frame, Circuit Breaker Enclosure

Brand: Killark

Catalog ID: XECF-804A3

XEC Series,80 Amp, 240/480 VAC, 3 Pole, EHD Frame, Circuit Breaker Enclosure

  • Rectangular bolted cover design provides for attractive, compact, uniform installations.
  • Two case conduit hubs, one top and one bottom.
  • Internal circuit breaker handle mechanism is a sliding plate type mounted to the cover.
  • External handle is vault type with standard provisions for locking in "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position as factory modification (add suffix SU40 to the catalog number).
  • Circuit Breaker is trip free of handle mechanism.
  • Locking in the "ON" position does not prevent the circuit breaker from opening under short circuit or overload conditions.

Suitable for indoor applications.