MY LISTS
KILLARK
Image of ZS514-EX ZS514-EX - 1-1/2" Aluminum Cord Connector, Cord Range 1.125-1.250,
* Representative image
Image of ZS514-EX ZS514-EX - 1-1/2" Aluminum Cord Connector, Cord Range 1.125-1.250,

ZS514-EX - 1-1/2" Aluminum Cord Connector, Cord Range 1.125-1.250,

Brand: Killark

Catalog ID: ZS514-EX

1-1/2" Aluminum Cord Connector, Cord Range 1.125-1.250,

Product details

General

Catalog Number

ZS514-EX

Color

Silver

Cord Range

1.125-1.250,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972640

Dimensions

Dimensions

2.31 in x 0.75 in x 1.7 in

Gross Weight with Packaging

0.45

Height

1.7 in

Hub Size

1-1/2"

Length

2.31 in

Width

0.75 in

Conductor Related

Cable Range

1.125 - 1.250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5