-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Ouro Edge-Lit Arm Mount
Item Added to Your Cart!
Ouro Edge-Lit Arm Mount
By Kim Lighting
Collection Name: Ouro
Ouro Edge-Lit Arm Mount
By Kim Lighting
Collection Name:
Ouro
The Ouro Edge-Lit is part of the Ouro architectural family of luminaires which scales from the parking lot requiring high mounting heights down to pedestrian scale cityscapes. Ouro Edge-lit enhance the site by day and provides visual comfort and security by night providing a solution for the entire project.
- Edge-Lit light guide for low glare, no hot-spot, enhanced visual comfort
- IP66 and 4G/1.5G vibration rated
- Arm, Wall, Post Top mounting
- Superior fixture spacing, uniformity, and performance
- Exceptional light distribution at high peak angles to maximize street side lumen utilization
- High performance optics up to 16,091 delivered lumens
- SiteSync™ and NX wireless control and motion sensor options
- Type 2 medium, Type 3 Short, Type 5 Wide
Product Details
General
Ambient Temp. Range | -40C - 40 °C |
Color Rendering Index (CRI) | 70, 80, 90 CRI |
Color Temperature |
|
Controls - Networked |
|
Dimming Range | 100% - 10% |
EPA Effective Projected Area | .372 ft² |
Ingress Protection | IP66 |
Lamp Type | LED |
Light Source | LED |
Lumens | 3,105 - 16,091 |
Material - Housing | Low copper aluminum alloy |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | -40 °C |
Mounting Type |
|
Photocell | Yes |
Starting Temperature - Minimum | -40 °C |
Type | Site/Area |
Warranty Length | 5 Year |
Electrical Ratings
Lumens Per Watt | 88.8 - 131.8 |
Voltage Rating |
|
Wattage | 27.5 - 138.3 W |
Wattage Range | >150 |
Certifications and Compliance
Certified Listed |
|
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Yes, certified with IDA |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (48)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
UR20-192L-110-3K7-5W
|
3000 K | 70 CRI | 12896 lm | 121 | 106.5 W | Type VS | |
UR20-192L-110-4K7-5W
|
4000 K | 70 CRI | 13058 lm | 123 | 106.5 W | Type VS | |
UR20-192L-110-5K7-5W
|
5000 K | 70 CRI | 13190 lm | 124 | 106.5 W | Type VS | |
UR20-192L-135-3K7-5W
|
3000 K | 70 CRI | 15732 lm | 116 | 135.6 W | Type VS | |
UR20-192L-135-4K7-5W
|
4000 K | 70 CRI | 15930 lm | 117 | 135.6 W | Type VS | |
UR20-192L-135-5K7-5W
|
5000 K | 70 CRI | 16091 lm | 119 | 135.6 W | Type VS | |
UR20-192L-30-3K7-5W
|
3000 K | 70 CRI | 3459 lm | 126 | 27.5 W | Type VS | |
UR20-192L-30-4K7-5W
|
4000 K | 70 CRI | 3503 lm | 127 | 27.5 W | Type VS | |
UR20-192L-30-5K7-5W
|
5000 K | 70 CRI | 3538 lm | 129 | 27.5 W | Type VS | |
UR20-192L-45-3K7-5W
|
3000 K | 70 CRI | 5485 lm | 124 | 44.1 W | Type VS | |
UR20-192L-45-4K7-5W
|
4000 K | 70 CRI | 5554 lm | 126 | 44.1 W | Type VS | |
UR20-192L-45-5K7-5W
|
5000 K | 70 CRI | 5610 lm | 127 | 44.1 W | Type VS | |
UR20-192L-60-3K7-5W
|
3000 K | 70 CRI | 7759 lm | 129 | 60.2 W | Type VS | |
UR20-192L-60-4K7-5W
|
4000 K | 70 CRI | 7857 lm | 131 | 60.2 W | Type VS | |
UR20-192L-60-5K7-5W
|
5000 K | 70 CRI | 7936 lm | 132 | 60.2 W | Type VS | |
UR20-192L-75-3K7-5W
|
3000 K | 70 CRI | 9250 lm | 126 | 73.6 W | Type VS | |
UR20-192L-75-4K7-5W
|
4000 K | 70 CRI | 9366 lm | 127 | 73.6 W | Type VS | |
UR20-192L-75-5K7-5W
|
5000 K | 70 CRI | 9461 lm | 129 | 73.6 W | Type VS | |
UR20-96L-135-3K7-2M
|
3000 K | 70 CRI | 12281 lm | 91 | 138.3 W | Type II | |
UR20-96L-135-3K7-3
|
3000 K | 70 CRI | 13323 lm | 98 | 138.3 W | Type III | |
UR20-96L-135-4K7-2M
|
4000 K | 70 CRI | 12435 lm | 92 | 138.3 W | Type II | |
UR20-96L-135-4K7-3
|
4000 K | 70 CRI | 13491 lm | 100 | 138.3 W | Type III | |
UR20-96L-135-5K7-2M
|
5000 K | 70 CRI | 12561 lm | 93 | 138.3 W | Type II | |
UR20-96L-135-5K7-3
|
5000 K | 70 CRI | 13627 lm | 101 | 138.3 W | Type III | |
UR20-96L-30-3K7-2M
|
3000 K | 70 CRI | 3106 lm | 110 | 28.2 W | Type II | |
UR20-96L-30-3K7-3
|
3000 K | 70 CRI | 3369 lm | 119 | 28.2 W | Type III | |
UR20-96L-30-4K7-2M
|
4000 K | 70 CRI | 3144 lm | 111 | 28.2 W | Type II | |
UR20-96L-30-4K7-3
|
4000 K | 70 CRI | 3412 lm | 121 | 28.2 W | Type III | |
UR20-96L-30-5K7-2M
|
5000 K | 70 CRI | 3176 lm | 113 | 28.2 W | Type II | |
UR20-96L-30-5K7-3
|
5000 K | 70 CRI | 3446 lm | 122 | 28.2 W | Type III | |
UR20-96L-50-3K7-2M
|
3000 K | 70 CRI | 5076 lm | 109 | 46.6 W | Type II | |
UR20-96L-50-3K7-3
|
3000 K | 70 CRI | 5507 lm | 118 | 46.6 W | Type III | |
UR20-96L-50-4K7-2M
|
4000 K | 70 CRI | 5140 lm | 110 | 46.6 W | Type II | |
UR20-96L-50-4K7-3
|
4000 K | 70 CRI | 5577 lm | 120 | 46.6 W | Type III | |
UR20-96L-50-5K7-2M
|
5000 K | 70 CRI | 5192 lm | 111 | 46.6 W | Type II | |
UR20-96L-50-5K7-3
|
5000 K | 70 CRI | 5633 lm | 121 | 46.6 W | Type III | |
UR20-96L-70-3K7-2M
|
3000 K | 70 CRI | 7206 lm | 104 | 69.1 W | Type II | |
UR20-96L-70-3K7-3
|
3000 K | 70 CRI | 7818 lm | 113 | 69.1 W | Type III | |
UR20-96L-70-4K7-2M
|
4000 K | 70 CRI | 7296 lm | 106 | 69.1 W | Type II | |
UR20-96L-70-4K7-3
|
4000 K | 70 CRI | 7916 lm | 115 | 69.1 W | Type III | |
UR20-96L-70-5K7-2M
|
5000 K | 70 CRI | 7370 lm | 107 | 69.1 W | Type II | |
UR20-96L-70-5K7-3
|
5000 K | 70 CRI | 7996 lm | 116 | 69.1 W | Type III | |
UR20-96L-90-3K7-2M
|
3000 K | 70 CRI | 9502 lm | 105 | 90.2 W | Type II | |
UR20-96L-90-3K7-3
|
3000 K | 70 CRI | 10309 lm | 114 | 90.2 W | Type III | |
UR20-96L-90-4K7-2M
|
4000 K | 70 CRI | 9622 lm | 107 | 90.2 W | Type II | |
UR20-96L-90-4K7-3
|
4000 K | 70 CRI | 10439 lm | 116 | 90.2 W | Type III | |
UR20-96L-90-5K7-2M
|
5000 K | 70 CRI | 9719 lm | 108 | 90.2 W | Type II | |
UR20-96L-90-5K7-3
|
5000 K | 70 CRI | 10544 lm | 117 | 90.2 W | Type III |
Please wait, preparing to download your file.
Related Products