- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Ouro Edge-Lit Post Top
Item Added to Your Cart!
Ouro Edge-Lit Post Top
By Kim Lighting
Collection Name: Ouro
Ouro Edge-Lit Post Top
By Kim Lighting
Collection Name:
Ouro
The Ouro Edge-Lit is part of the Ouro architectural family of luminaires which scales from the parking lot requiring high mounting heights down to pedestrian scale cityscapes. Ouro Edge-lit enhance the site by day and provides visual comfort and security by night providing a solution for the entire project.
- Edge-Lit light guide for low glare, no hot-spot, enhanced visual comfort
- IP66 and 4G/1.5G vibration rated
- Type 2 medium, Type 3 Short, Type 5 Wide
- Superior fixture spacing, uniformity, and performance
- Exceptional light distribution and high peak angels to maximize street side lumen utilization
- High performance optics up to 15,227 delivered lumens
- SiteSync™ wireless control and motion sensor options
Product Details
General
Ambient Temp. Range | -40C - 40 °C |
Color |
|
Color Rendering Index (CRI) | 70, 80, 90 CRI |
Color Temperature |
|
Controls - Networked |
|
Dimming Range | 100% - 10% |
EPA Effective Projected Area | .608 ft² |
Ingress Protection | IP66 |
Lamp Type | LED |
Light Source | LED |
Lumens | 2,958 - 15,227 |
Material - Housing | Low copper aluminum alloy |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | -40 °C |
Mounting Type | post top |
Photocell | Yes |
Starting Temperature - Minimum | -40 °C |
Type | Site/Area |
Electrical Ratings
Lumens Per Watt | 84.6- 124.8 |
Voltage Rating |
|
Wattage | 27.5 - 138.3 W |
Wattage Range | >150 |
Certifications and Compliance
Certified Listed | UL 1598 / CSA 22.2 No. 250.0 |
Certified Listed Location | Wet Location Listed |
DarkSky | Yes, certified with IDA |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (48)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
UR20-192L-110-3K7-5W-PT
|
3000 K | 70 CRI | 12203 lm | 115 | 106.5 W | Type VS | |
UR20-192L-110-4K7-5W-PT
|
4000 K | 70 CRI | 12357 lm | 116 | 106.5 W | Type VS | |
UR20-192L-110-5K7-5W-PT
|
5000 K | 70 CRI | 12482 lm | 117 | 106.5 W | Type VS | |
UR20-192L-135-3K7-5W-PT
|
3000 K | 70 CRI | 14887 lm | 110 | 135.6 W | Type VS | |
UR20-192L-135-4K7-5W-PT
|
4000 K | 70 CRI | 15074 lm | 111 | 135.6 W | Type VS | |
UR20-192L-135-5K7-5W-PT
|
5000 K | 70 CRI | 15227 lm | 112 | 135.6 W | Type VS | |
UR20-192L-30-3K7-5W-PT
|
3000 K | 70 CRI | 3273 lm | 119 | 27.5 W | Type VS | |
UR20-192L-30-4K7-5W-PT
|
4000 K | 70 CRI | 3314 lm | 121 | 27.5 W | Type VS | |
UR20-192L-30-5K7-5W-PT
|
5000 K | 70 CRI | 3348 lm | 122 | 27.5 W | Type VS | |
UR20-192L-45-3K7-5W-PT
|
3000 K | 70 CRI | 5190 lm | 118 | 44.1 W | Type VS | |
UR20-192L-45-4K7-5W-PT
|
4000 K | 70 CRI | 5256 lm | 119 | 44.1 W | Type VS | |
UR20-192L-45-5K7-5W-PT
|
5000 K | 70 CRI | 5309 lm | 120 | 44.1 W | Type VS | |
UR20-192L-60-3K7-5W-PT
|
3000 K | 70 CRI | 7342 lm | 122 | 60.2 W | Type VS | |
UR20-192L-60-4K7-5W-PT
|
4000 K | 70 CRI | 7435 lm | 123 | 60.2 W | Type VS | |
UR20-192L-60-5K7-5W-PT
|
5000 K | 70 CRI | 7510 lm | 125 | 60.2 W | Type VS | |
UR20-192L-75-3K7-5W-PT
|
3000 K | 70 CRI | 8753 lm | 119 | 73.6 W | Type VS | |
UR20-192L-75-4K7-5W-PT
|
4000 K | 70 CRI | 8863 lm | 120 | 73.6 W | Type VS | |
UR20-192L-75-5K7-5W-PT
|
5000 K | 70 CRI | 8953 lm | 122 | 73.6 W | Type VS | |
UR20-96L-135-3K7-2M-PT
|
3000 K | 70 CRI | 11698 lm | 86 | 138.3 W | Type II | |
UR20-96L-135-3K7-3-PT
|
3000 K | 70 CRI | 13154 lm | 97 | 138.3 W | Type III | |
UR20-96L-135-4K7-2M-PT
|
4000 K | 70 CRI | 11845 lm | 86 | 138.31 W | Type II | |
UR20-96L-135-4K7-3-PT
|
4000 K | 70 CRI | 13320 lm | 96 | 138.3 W | Type III | |
UR20-96L-135-5K7-2M-PT
|
5000 K | 70 CRI | 11965 lm | 87 | 138.11 W | Type II | |
UR20-96L-135-5K7-3-PT
|
5000 K | 70 CRI | 13454 lm | 97 | 138.37 W | Type III | |
UR20-96L-30-3K7-2M-PT
|
3000 K | 70 CRI | 2958 lm | 105 | 28.2 W | Type II | |
UR20-96L-30-3K7-3-PT
|
3000 K | 70 CRI | 3326 lm | 118 | 28.2 W | Type III | |
UR20-96L-30-4K7-2M-PT
|
4000 K | 70 CRI | 2995 lm | 106 | 28.2 W | Type II | |
UR20-96L-30-4K7-3-PT
|
4000 K | 70 CRI | 3368 lm | 119 | 28.2 W | Type III | |
UR20-96L-30-5K7-2M-PT
|
5000 K | 70 CRI | 3025 lm | 107 | 28.2 W | Type II | |
UR20-96L-30-5K7-3-PT
|
5000 K | 70 CRI | 3402 lm | 121 | 28.2 W | Type III | |
UR20-96L-50-3K7-2M-PT
|
3000 K | 70 CRI | 4835 lm | 104 | 46.6 W | Type II | |
UR20-96L-50-3K7-3-PT
|
3000 K | 70 CRI | 5437 lm | 117 | 46.6 W | Type III | |
UR20-96L-50-4K7-2M-PT
|
4000 K | 70 CRI | 4896 lm | 105 | 46.6 W | Type II | |
UR20-96L-50-4K7-3-PT
|
4000 K | 70 CRI | 5505 lm | 118 | 46.6 W | Type III | |
UR20-96L-50-5K7-2M-PT
|
5000 K | 70 CRI | 4946 lm | 106 | 46.6 W | Type II | |
UR20-96L-50-5K7-3-PT
|
5000 K | 70 CRI | 5561 lm | 119 | 46.6 W | Type III | |
UR20-96L-70-3K7-2M-PT
|
3000 K | 70 CRI | 6863 lm | 99 | 69.1 W | Type II | |
UR20-96L-70-3K7-3-PT
|
3000 K | 70 CRI | 7718 lm | 112 | 69.1 W | Type III | |
UR20-96L-70-4K7-2M-PT
|
4000 K | 70 CRI | 6950 lm | 101 | 69.1 W | Type II | |
UR20-96L-70-4K7-3-PT
|
4000 K | 70 CRI | 7815 lm | 113 | 69.1 W | Type III | |
UR20-96L-70-5K7-2M-PT
|
5000 K | 70 CRI | 7020 lm | 102 | 69.1 W | Type II | |
UR20-96L-70-5K7-3-PT
|
5000 K | 70 CRI | 7894 lm | 114 | 69.1 W | Type III | |
UR20-96L-90-3K7-2M-PT
|
3000 K | 70 CRI | 9051 lm | 100 | 90.2 W | Type II | |
UR20-96L-90-3K7-3-PT
|
3000 K | 70 CRI | 10178 lm | 113 | 90.2 W | Type III | |
UR20-96L-90-4K7-2M-PT
|
4000 K | 70 CRI | 9165 lm | 102 | 90.2 W | Type II | |
UR20-96L-90-4K7-3-PT
|
4000 K | 70 CRI | 10306 lm | 114 | 90.2 W | Type III | |
UR20-96L-90-5K7-2M-PT
|
5000 K | 70 CRI | 9257 lm | 103 | 90.2 W | Type II | |
UR20-96L-90-5K7-3-PT
|
5000 K | 70 CRI | 10410 lm | 115 | 90.2 W | Type III |
Please wait, preparing to download your file.
Related Products