text.skipToContent text.skipToNavigation

The Archetype®

by Kim Lighting 

Collection Name: ArcheType X

Site/Area

More Information

Overview

Eclectic Shape Complements Contemporary Architecture. Since 1989, the eclectic shape of The Archetype, Kim Lighting’s classic site/area luminaire has been complementing contemporary architectural design. In its most recent incarnation, The Archetype utilizes the latest advancements in solid-state lighting to deliver a maximum level of output with minimal energy consumption for a modern outdoor lighting solution.

  • PicoPrism LED up to 17,800 lumen output
  • PicoEmitter LED up to 10,700 lumen output
  • HID up to 40,000 lumen output
  • Tool-less latch for easy access and maintenance
  • PicoPrism and PicoEmitter LED upgrade Kits available

General

Ambient Temp. Range -40 to 25 °C
Application
  • Architectural OutdoorArea/Site Applications
  • Street and AreaPedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Occupancy Sensor, Programmable Control w/ Photocell (optional);7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Lamp Type
  • Pulse Start Metal Halide
  • High Pressure Sodium
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source
  • LED
  • HID
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Current Related

Frequency Rating 50/60 Hz
Lamp Wattage
  • 250 W
  • 400 W
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Specifications
Catalog Page
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Photometry
IES Files Quick Design
Tool
AR1/400PMH-ED28
AR1P35/80LED-3000K
AR1P35/80LED-4200K
AR1P35/80LED-5100K
AR1P70/80LED-3000K
AR1P70/80LED-4200K
AR1P70/80LED-5100K
AR2/250HPS-E18
AR2/250HPS-E18/CGL
AR2/250HPS-E18/CGL/HS
AR2/250HPS-E18/HS
AR2/250PMH-ED28
AR2/250PMH-ED28/CGL
AR2/250PMH-ED28/CGL/HS
AR2/250PMH-ED28/HS
AR2/400HPS-E18
AR2/400HPS-E18/CGL
AR2/400HPS-E18/CGL/HS
AR2/400HPS-E18/HS
AR2/400MH-ED28C
AR2/400PMH-ED28
AR2/400PMH-ED28/CGL
AR2/400PMH-ED28/CGL/HS
AR2/400PMH-ED28/HS
AR2E35/120LED-3000K
AR2E35/120LED-4200K
AR2E35/120LED-5100K
AR2P35/80LED-3000K
AR2P35/80LED-4200K
AR2P35/80LED-5100K
AR2P70/80LED-3000K
AR2P70/80LED-4200K
AR2P70/80LED-5100K
AR3/165IF-P41
AR3/250HPS-E18
AR3/250HPS-E18/CGL
AR3/250HPS-E18/CGL/HS
AR3/250HPS-E18/HS
AR3/250PMH-ED28
AR3/250PMH-ED28/CGL
AR3/250PMH-ED28/CGL/HS
AR3/250PMH-ED28/HS
AR3/400HPS-E18
AR3/400HPS-E18/CGL
AR3/400HPS-E18/CGL/HS
AR3/400HPS-E18/HS
AR3/400MH-ED28C
AR3/400PMH-ED28
AR3/400PMH-ED28/CGL
AR3/400PMH-ED28/CGL/HS
AR3/400PMH-ED28/HS
AR3E35/120LED-3000K
AR3E35/120LED-3000K/NFO
AR3E35/120LED-4200K
AR3E35/120LED-4200K/NFO
AR3E35/120LED-5100K
AR3E35/120LED-5100K/NFO
AR3P35/80LED-3000K
AR3P35/80LED-3000K/NFO
AR3P35/80LED-4200K
AR3P35/80LED-4200K/NFO
AR3P35/80LED-5100K
AR3P35/80LED-5100K/NFO
AR3P70/80LED-3000K
AR3P70/80LED-3000K/NFO
AR3P70/80LED-4200K
AR3P70/80LED-4200K/NFO
AR3P70/80LED-5100K
AR3P70/80LED-5100K/NFO
AR4/250HPS-E18
AR4/250HPS-E18/CGL
AR4/250HPS-E18/CGL/HS
AR4/250HPS-E18/HS
AR4/250PMH-ED28
AR4/250PMH-ED28/CGL
AR4/250PMH-ED28/CGL/HS
AR4/250PMH-ED28/HS
AR4/400HPS-E18
AR4/400HPS-E18/CGL
AR4/400HPS-E18/CGL/HS
AR4/400HPS-E18/HS
AR4/400PMH-ED28
AR4/400PMH-ED28/CGL
AR4/400PMH-ED28/CGL/HS
AR4/400PMH-ED28/HS
AR4/400PMH-ED28/NFS
AR4E35/120LED-3000K
AR4E35/120LED-3000K/NFO
AR4E35/120LED-4200K
AR4E35/120LED-4200K/NFO
AR4E35/120LED-5100K
AR4E35/120LED-5100K/NFO
AR4P35/80LED-3000K
AR4P35/80LED-3000K/NFO
AR4P35/80LED-4200K
AR4P35/80LED-4200K/NFO
AR4P35/80LED-5100K
AR4P35/80LED-5100K/NFO
AR4P70/80LED-4200K
AR4P70/80LED-4200K/NFO
AR4P70/80LED-5100K
AR4P70/80LED-5100K/NFO
AR5/250PMH-ED28
AR5/250PMH-ED28/CGL
AR5/400PMH-ED28
AR5/400PMH-ED28/CGL
AR5E35/120LED-3000K
AR5E35/120LED-4200K
AR5E35/120LED-5100K
AR5P35/80LED-3000K
AR5P35/80LED-4200K
AR5P35/80LED-5100K
AR5P70/80LED-3000K
AR5P70/80LED-4200K
AR5P70/80LED-5100K
ARLP35/80LED-3000K
ARLP35/80LED-4200K
ARLP35/80LED-5100K
ARLP70/80LED-3000K
ARLP70/80LED-4200K
ARLP70/80LED-5100K
SAR1/150PMH-ED17
SAR1P35/40LED-3000K
SAR1P35/40LED-4200K
SAR1P35/40LED-5100K
SAR1P70/40LED-3000K
SAR1P70/40LED-4200K
SAR1P70/40LED-5100K
SAR2/100HPS-ED17
SAR2/100HPS-ED17/CGL
SAR2/100HPS-ED17/CGL/HS
SAR2/100HPS-ED17/HS
SAR2/100PMH-ED17
SAR2/100PMH-ED17/CGL
SAR2/100PMH-ED17/CGL/HS
SAR2/100PMH-ED17/HS
SAR2/150HPS-ED17
SAR2/150HPS-ED17/CGL
SAR2/150HPS-ED17/CGL/HS
SAR2/150HPS-ED17/HS
SAR2/150PMH-ED17
SAR2/150PMH-ED17/CGL
SAR2/150PMH-ED17/CGL/HS
SAR2/150PMH-ED17/HS
SAR2/70HPS-ED17
SAR2/70HPS-ED17/CGL
SAR2/70HPS-ED17/CGL/HS
SAR2/70HPS-ED17/HS
SAR2/70PMH-ED17
SAR2/70PMH-ED17/CGL
SAR2/70PMH-ED17/CGL/HS
SAR2/70PMH-ED17/HS
SAR2E35/60LED-3000K
SAR2E35/60LED-4200K
SAR2E35/60LED-5100K
SAR2P35/40LED-3000K
SAR2P35/40LED-4200K
SAR2P35/40LED-5100K
SAR2P70/40LED-3000K
SAR2P70/40LED-4200K
SAR2P70/40LED-5100K
SAR3/100HPS-ED17
SAR3/100HPS-ED17/CGL
SAR3/100HPS-ED17/CGL/HS
SAR3/100HPS-ED17/HS
SAR3/100PMH-ED17
SAR3/100PMH-ED17/CGL
SAR3/100PMH-ED17/CGL/HS
SAR3/100PMH-ED17/HS
SAR3/150HPS-ED17
SAR3/150HPS-ED17/CGL
SAR3/150HPS-ED17/CGL/HS
SAR3/150HPS-ED17/HS
SAR3/150PMH-ED17
SAR3/150PMH-ED17/CGL
SAR3/150PMH-ED17/CGL/HS
SAR3/150PMH-ED17/HS
SAR3/55IF-P26
SAR3/70HPS-ED17
SAR3/70HPS-ED17/CGL
SAR3/70HPS-ED17/CGL/HS
SAR3/70HPS-ED17/HS
SAR3/70PMH-ED17
SAR3/70PMH-ED17/CGL
SAR3/70PMH-ED17/CGL/HS
SAR3/70PMH-ED17/HS
SAR3E35/60LED-3000K
SAR3E35/60LED-3000K
SAR3E35/60LED-4200K
SAR3E35/60LED-4200K/NFO
SAR3E35/60LED-5100K
SAR3E35/60LED-5100K/NFO
SAR3P35/40LED-3000K
SAR3P35/40LED-3000K/NFO
SAR3P35/40LED-4200K
SAR3P35/40LED-4200K/NFO
SAR3P35/40LED-5100K
SAR3P35/40LED-5100K/NFO
SAR3P70/40LED-4200K
SAR3P70/40LED-4200K/NFO
SAR3P70/40LED-5100K
SAR3P70/40LED-5100K/NFO
SAR4/100HPS-ED17
SAR4/100HPS-ED17/CGL
SAR4/100HPS-ED17/CGL/HS
SAR4/100HPS-ED17/HS
SAR4/100PMH-ED17
SAR4/100PMH-ED17/CGL
SAR4/100PMH-ED17/CGL/HS
SAR4/100PMH-ED17/HS
SAR4/150HPS-ED17
SAR4/150HPS-ED17/CGL
SAR4/150HPS-ED17/CGL/HS
SAR4/150HPS-ED17/HS
SAR4/150PMH-ED17
SAR4/150PMH-ED17/CGL
SAR4/150PMH-ED17/CGL/HS
SAR4/150PMH-ED17/HS
SAR4/150PMH-ED17/NFS
SAR4/70HPS-ED17
SAR4/70HPS-ED17/CGL
SAR4/70HPS-ED17/CGL/HS
SAR4/70HPS-ED17/HS
SAR4/70PMH-ED17
SAR4/70PMH-ED17/CGL
SAR4/70PMH-ED17/CGL/HS
SAR4/70PMH-ED17/HS
SAR4E35/60LED-3000K
SAR4E35/60LED-3000K/NFO
SAR4E35/60LED-4200K
SAR4E35/60LED-4200K/NFO
SAR4E35/60LED-5100K
SAR4E35/60LED-5100K/NFO
SAR4P35/40LED-3000K
SAR4P35/40LED-3000K/NFO
SAR4P35/40LED-4200K
SAR4P35/40LED-4200K/NFO
SAR4P35/40LED-5100K
SAR4P35/40LED-5100K/NFO
SAR4P70/40LED-3000K
SAR4P70/40LED-3000K/NFO
SAR4P70/40LED-4200K
SAR4P70/40LED-4200K/NFO
SAR4P70/40LED-5100K
SAR4P70/40LED-5100K/NFO
SAR5/100HPS-ED17
SAR5/100HPS-ED17/CGL
SAR5/100PMH-ED17
SAR5/100PMH-ED17/CGL
SAR5/150HPS-ED17
SAR5/150HPS-ED17/CGL
SAR5/150PMH-ED17
SAR5/150PMH-ED17/CGL
SAR5/70HPS-ED17
SAR5/70HPS-ED17/CGL
SAR5/70PMH-ED17
SAR5/70PMH-ED17/CGL
SAR5E35/60LED-3000K
SAR5E35/60LED-4200K
SAR5E35/60LED-5100K
SAR5P35/40LED-3000K
SAR5P35/40LED-4200K
SAR5P35/40LED-5100K
SAR5P70/40LED-3000K
SAR5P70/40LED-4200K
SAR5P70/40LED-5100K
SARLP35/40LED-3000K
SARLP35/40LED-4200K
SARLP35/40LED-5100K
SARLP70/40LED-3000K
SARLP70/40LED-4200K
SARLP70/40LED-5100K
SARRP35/40LED-3000K
SARRP35/40LED-4200K
SARRP35/40LED-5100K
SARRP70/40LED-3000K
SARRP70/40LED-4200K
SARRP70/40LED-5100K
Color Charts
Image Galleries