text.skipToContent text.skipToNavigation

BNM

by Kim Lighting 

Collection Name:  Bounce Collection

Mini Bounce is a smaller-scale version of Kim's popular Bounce and is ideal for pole or wall mounting in pedestrian zones, congregation points, pathways, perimeters, or other lower-mount applications.

  • Transitional design for traditional or contempoary architecture
  • Available with LED PicoEmitter technology
  • IP66 sealed optical chamber
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Application Pedestrian Walkway Applications
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source
    • LED
    • HID
    • Compact Fluorescent
    Lumen Range 1-2,500 lm
    Mounting Type
    • Wall (surface)
    • Arm
    • Post Top
    Sensor Type Passive Infrared with Photoresistor
    Type Site/Area

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP66

    Photometry