text.skipToContent text.skipToNavigation

Compact Bollards

by Kim Lighting 

Collection Name:  Low Level

Compact Bollards feature full overlapping louvers which provides total source cutoff above horizontal. A soft glow from the louvers provides sufficient vertical illumination for gardens, pathways and of course, pedestrians.

  • Gasketed prismatic glass globe optimizes light output
  • Full cutoff above horizontal
  • Battery back-up, emergency battery pack and houseside shield options
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Application - For Use On Path
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Light Distribution Symmetric
    Light Source
    • LED
    • Incandescent
    • Compact Fluorescent
    • HID
    Lumen Range 1-2,500 lm
    Material - Housing Cast Aluminum
    Mounting Type Anchor Base
    Type Low Level/Bollards

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP54

    Photometry

    IES Files
    CB /10LED-3000K
    IES file
    CB /10LED-4200K
    IES file
    CB /10LED-5100K
    IES file
    CB /15LED-3000K
    IES file
    CB /15LED-4200K
    IES file
    CB /15LED-5100K
    IES file
    CB /20LED-3000K
    IES file
    CB /20LED-4200K
    IES file