text.skipToContent text.skipToNavigation

Pavilion Round

By Kim Lighting 

Collection Name:  Pavilion Bollards

By Kim Lighting
Collection Name:  Pavilion Bollards
The Pavilion Impact Bollards are designed to protect pedestrians and property from the impact of errant or passing vehicles and are ASTM F3016 S20 rated (American Society for Testing and Materials). This is an architectural solution providing safety and security without the look of high security aesthetic.Pavilion redefines the bollard category with state of the art design, performance, and technology. An integral NEMA 3R enclosure, 2-Gang recessed box, and Bluetooth RGBW accent are just a few of the industry first features of Pavilion.
  • ASTM F3016 S20 Impact Rated
  • 44" OAH S20 Impact Rated Illuminated and Non-Illuminated Bollards
  • 28 configurable optic and top cap combinations
  • U0, True IES, or diffused symmetric or asymmetric distributions
  • IDA Dark Sky Compliant, No Up-light configuration
  • Optional Bluetooth enabled RGBW color luminous accent
  • NX Wireless Controls
  • DMX512
  • SiteSync wireless control and motion sensor options
  • Battery backup configurations
  • Integral Power Station functionality enables optional electrical and USB charging, speaker integration or even a disabled persons actuator button

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Dimming Protocol 0-10V
Dimming Range 10%
Light Source LED
Lumen Range 397 - 2,350 lm
Material - Body Aluminum Alloy
Size 44" tall
Type Low Level/Bollards

Electrical Ratings

Wattage 14 - 22 W
Wattage Range <50

Certifications and Compliance

Certification ASTM Standard F3016/F3016M for Surrogate Testing of Protective Device at Low Speed - S20 Crash Rated
Certified Listed
  • UL 1598 / CSA 22.2 No. 250.0
  • IP65
  • IK10 impact rated
DarkSky Yes, certified with IDA

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Image Galleries


Photometry (204)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PA7R-CH1-12L-010-3K7
3000 K 70 CRI 1184 lm 85 14.0 W Type I
PA7R-CH1-12L-010-4K7
4000 K 70 CRI 1288 lm 92 14.0 W Type I
PA7R-CH1-12L-010-5K7
5000 K 70 CRI 1319 lm 95 14.0 W Type I
PA7R-CH1-12L-020-3K7
3000 K 70 CRI 1778 lm 82 22.0 W Type I
PA7R-CH1-12L-020-4K7
4000 K 70 CRI 1935 lm 89 22.0 W Type I
PA7R-CH1-12L-020-5K7
5000 K 70 CRI 1981 lm 91 22.0 W Type I
PA7R-CH2-12L-010-3K7
3000 K 70 CRI 1139 lm 82 14.0 W Type II
PA7R-CH2-12L-010-4K7
4000 K 70 CRI 1239 lm 89 14.0 W Type II
PA7R-CH2-12L-010-5K7
5000 K 70 CRI 1269 lm 91 14.0 W Type II
PA7R-CH2-12L-020-3K7
3000 K 70 CRI 1711 lm 79 22.0 W Type II
PA7R-CH2-12L-020-4K7
4000 K 70 CRI 1862 lm 86 22.0 W Type II
PA7R-CH2-12L-020-5K7
5000 K 70 CRI 1906 lm 88 22.0 W Type II
PA7R-CH3-12L-010-3K7
3000 K 70 CRI 1094 lm 79 14.0 W Type III
PA7R-CH3-12L-010-4K7
4000 K 70 CRI 1190 lm 85 14.0 W Type III
PA7R-CH3-12L-010-5K7
5000 K 70 CRI 1219 lm 87 14.0 W Type III
PA7R-CH3-12L-020-3K7
3000 K 70 CRI 1643 lm 76 22.0 W Type III
PA7R-CH3-12L-020-4K7
4000 K 70 CRI 1788 lm 82 22.0 W Type III
PA7R-CH3-12L-020-5K7
5000 K 70 CRI 1831 lm 84 22.0 W Type III
PA7R-CH3HS-12L-010-3K7
3000 K 70 CRI 960 lm 69 14.0 W Type III + House side shield
PA7R-CH3HS-12L-010-4K7
4000 K 70 CRI 1045 lm 75 14.0 W Type III + House side shield
PA7R-CH3HS-12L-010-5K7
5000 K 70 CRI 1070 lm 77 14.0 W Type III + House side shield
PA7R-CH3HS-12L-020-3K7
3000 K 70 CRI 1443 lm 66 22.0 W Type III + House side shield
PA7R-CH3HS-12L-020-4K7
4000 K 70 CRI 1570 lm 72 22.0 W Type III + House side shield
PA7R-CH3HS-12L-020-5K7
5000 K 70 CRI 1608 lm 74 22.0 W Type III + House side shield
PA7R-CH4-12L-010-3K7
3000 K 70 CRI 1152 lm 83 14.0 W Type IV
PA7R-CH4-12L-010-4K7
4000 K 70 CRI 1254 lm 90 14.0 W Type IV
PA7R-CH4-12L-010-5K7
5000 K 70 CRI 1284 lm 92 14.0 W Type IV
PA7R-CH4-12L-020-3K7
3000 K 70 CRI 1731 lm 80 22.0 W Type IV
PA7R-CH4-12L-020-4K7
4000 K 70 CRI 1884 lm 87 22.0 W Type IV
PA7R-CH4-12L-020-5K7
5000 K 70 CRI 1929 lm 89 22.0 W Type IV
PA7R-CH5-12L-010-3K7
3000 K 70 CRI 1225 lm 88 14.0 W Type V
PA7R-CH5-12L-010-4K7
4000 K 70 CRI 1333 lm 96 14.0 W Type V
PA7R-CH5-12L-010-5K7
5000 K 70 CRI 1365 lm 98 14.0 W Type V
PA7R-CH5-12L-020-3K7
3000 K 70 CRI 1841 lm 85 22.0 W Type V
PA7R-CH5-12L-020-4K7
4000 K 70 CRI 2003 lm 92 22.0 W Type V
PA7R-CH5-12L-020-5K7
5000 K 70 CRI 2051 lm 95 22.0 W Type V
PA7R-CL1-12L-010-3K7
3000 K 70 CRI 1146 lm 82 14.0 W Type I
PA7R-CL1-12L-010-4K7
4000 K 70 CRI 1247 lm 90 14.0 W Type I
PA7R-CL1-12L-010-5K7
5000 K 70 CRI 1277 lm 92 14.0 W Type I
PA7R-CL1-12L-020-3K7
3000 K 70 CRI 1852 lm 85 22.0 W Type I
PA7R-CL1-12L-020-4K7
4000 K 70 CRI 2016 lm 93 22.0 W Type I
PA7R-CL1-12L-020-5K7
5000 K 70 CRI 2064 lm 95 22.0 W Type I
PA7R-CL2-12L-010-3K7
3000 K 70 CRI 1228 lm 88 14.0 W Type II
PA7R-CL2-12L-010-4K7
4000 K 70 CRI 1336 lm 96 14.0 W Type II
PA7R-CL2-12L-010-5K7
5000 K 70 CRI 1368 lm 98 14.0 W Type II
PA7R-CL2-12L-020-3K7
3000 K 70 CRI 1984 lm 91 22.0 W Type II
PA7R-CL2-12L-020-4K7
4000 K 70 CRI 2159 lm 99 22.0 W Type II
PA7R-CL2-12L-020-5K7
5000 K 70 CRI 2211 lm 102 22.0 W Type II
PA7R-CL3-12L-010-3K7
3000 K 70 CRI 1276 lm 92 14.0 W Type III
PA7R-CL3-12L-010-4K7
4000 K 70 CRI 1389 lm 100 14.0 W Type III
PA7R-CL3-12L-010-5K7
5000 K 70 CRI 1422 lm 102 14.0 W Type III
PA7R-CL3-12L-020-3K7
3000 K 70 CRI 2062 lm 95 22.0 W Type III
PA7R-CL3-12L-020-4K7
4000 K 70 CRI 2244 lm 103 22.0 W Type III
PA7R-CL3-12L-020-5K7
5000 K 70 CRI 2298 lm 106 22.0 W Type III
PA7R-CL3HS-12L-010-3K7
3000 K 70 CRI 1030 lm 74 14.0 W Type III + House side shield
PA7R-CL3HS-12L-010-4K7
4000 K 70 CRI 1121 lm 80 14.0 W Type III + House side shield
PA7R-CL3HS-12L-010-5K7
5000 K 70 CRI 1148 lm 82 14.0 W Type III + House side shield
PA7R-CL3HS-12L-020-3K7
3000 K 70 CRI 1665 lm 77 22.0 W Type III + House side shield
PA7R-CL3HS-12L-020-4K7
4000 K 70 CRI 1811 lm 83 22.0 W Type III + House side shield
PA7R-CL3HS-12L-020-5K7
5000 K 70 CRI 1855 lm 85 22.0 W Type III + House side shield
PA7R-CL4-12L-010-3K7
3000 K 70 CRI 1272 lm 91 14.0 W Type IV
PA7R-CL4-12L-010-4K7
4000 K 70 CRI 1384 lm 99 14.0 W Type IV
PA7R-CL4-12L-010-5K7
5000 K 70 CRI 1417 lm 102 14.0 W Type IV
PA7R-CL4-12L-020-3K7
3000 K 70 CRI 2055 lm 95 22.0 W Type IV
PA7R-CL4-12L-020-4K7
4000 K 70 CRI 2236 lm 103 22.0 W Type IV
PA7R-CL4-12L-020-5K7
5000 K 70 CRI 2290 lm 106 22.0 W Type IV
PA7R-CL5-12L-010-3K7
3000 K 70 CRI 1305 lm 94 14.0 W Type V
PA7R-CL5-12L-010-4K7
4000 K 70 CRI 1420 lm 102 14.0 W Type V
PA7R-CL5-12L-010-5K7
5000 K 70 CRI 1454 lm 104 14.0 W Type V
PA7R-CL5-12L-020-3K7
3000 K 70 CRI 2109 lm 97 22.0 W Type V
PA7R-CL5-12L-020-4K7
4000 K 70 CRI 2295 lm 106 22.0 W Type V
PA7R-CL5-12L-020-5K7
5000 K 70 CRI 2350 lm 108 22.0 W Type V
PA7R-DL1-12L-010-3K7
3000 K 70 CRI 1086 lm 78 14.0 W Type I
PA7R-DL1-12L-010-4K7
4000 K 70 CRI 1182 lm 85 14.0 W Type I
PA7R-DL1-12L-010-5K7
5000 K 70 CRI 1210 lm 87 14.0 W Type I
PA7R-DL1-12L-020-3K7
3000 K 70 CRI 1639 lm 76 22.0 W Type I
PA7R-DL1-12L-020-4K7
4000 K 70 CRI 1783 lm 82 22.0 W Type I
PA7R-DL1-12L-020-5K7
5000 K 70 CRI 1826 lm 84 22.0 W Type I
PA7R-DL5-12L-010-3K7
3000 K 70 CRI 1141 lm 82 14.0 W Type V
PA7R-DL5-12L-010-4K7
4000 K 70 CRI 1241 lm 89 14.0 W Type V
PA7R-DL5-12L-010-5K7
5000 K 70 CRI 1271 lm 91 14.0 W Type V
PA7R-DL5-12L-020-3K7
3000 K 70 CRI 1721 lm 79 22.0 W Type V
PA7R-DL5-12L-020-4K7
4000 K 70 CRI 1873 lm 86 22.0 W Type V
PA7R-DL5-12L-020-5K7
5000 K 70 CRI 1918 lm 88 22.0 W Type V
PA7R-GC1-12L-010-3K7
3000 K 70 CRI 843 lm 61 14.0 W Type I
PA7R-GC1-12L-010-4K7
4000 K 70 CRI 917 lm 66 14.0 W Type I
PA7R-GC1-12L-010-5K7
5000 K 70 CRI 939 lm 67 14.0 W Type I
PA7R-GC1-12L-020-3K7
3000 K 70 CRI 1038 lm 48 22.0 W Type I
PA7R-GC1-12L-020-4K7
4000 K 70 CRI 1130 lm 52 22.0 W Type I
PA7R-GC1-12L-020-5K7
5000 K 70 CRI 1157 lm 53 22.0 W Type I
PA7R-GC2-12L-010-3K7
3000 K 70 CRI 829 lm 60 14.0 W Type II
PA7R-GC2-12L-010-4K7
4000 K 70 CRI 903 lm 65 14.0 W Type II
PA7R-GC2-12L-010-5K7
5000 K 70 CRI 924 lm 66 14.0 W Type II
PA7R-GC2-12L-020-3K7
3000 K 70 CRI 1021 lm 47 22.0 W Type II
PA7R-GC2-12L-020-4K7
4000 K 70 CRI 1111 lm 51 22.0 W Type II
PA7R-GC2-12L-020-5K7
5000 K 70 CRI 1138 lm 52 22.0 W Type II
PA7R-GC3-12L-010-3K7
3000 K 70 CRI 831 lm 60 14.0 W Type III
PA7R-GC3-12L-010-4K7
4000 K 70 CRI 905 lm 65 14.0 W Type III
PA7R-GC3-12L-010-5K7
5000 K 70 CRI 926 lm 67 14.0 W Type III
PA7R-GC3-12L-020-3K7
3000 K 70 CRI 1024 lm 47 22.0 W Type III
PA7R-GC3-12L-020-4K7
4000 K 70 CRI 1114 lm 51 22.0 W Type III
PA7R-GC3-12L-020-5K7
5000 K 70 CRI 1141 lm 53 22.0 W Type III
PA7R-GC3HS-12L-010-3K7
3000 K 70 CRI 694 lm 50 14.0 W Type III + House side shield
PA7R-GC3HS-12L-010-4K7
4000 K 70 CRI 755 lm 54 14.0 W Type III + House side shield
PA7R-GC3HS-12L-010-5K7
5000 K 70 CRI 773 lm 56 14.0 W Type III + House side shield
PA7R-GC3HS-12L-020-3K7
3000 K 70 CRI 854 lm 39 22.0 W Type III + House side shield
PA7R-GC3HS-12L-020-4K7
4000 K 70 CRI 930 lm 43 22.0 W Type III + House side shield
PA7R-GC3HS-12L-020-5K7
5000 K 70 CRI 952 lm 44 22.0 W Type III + House side shield
PA7R-GC4-12L-010-3K7
3000 K 70 CRI 901 lm 65 14.0 W Type IV
PA7R-GC4-12L-010-4K7
4000 K 70 CRI 980 lm 70 14.0 W Type IV
PA7R-GC4-12L-010-5K7
5000 K 70 CRI 1004 lm 72 14.0 W Type IV
PA7R-GC4-12L-020-3K7
3000 K 70 CRI 1109 lm 51 22.0 W Type IV
PA7R-GC4-12L-020-4K7
4000 K 70 CRI 1207 lm 56 22.0 W Type IV
PA7R-GC4-12L-020-5K7
5000 K 70 CRI 1236 lm 57 22.0 W Type IV
PA7R-GC5-12L-010-3K7
3000 K 70 CRI 842 lm 60 14.0 W Type V
PA7R-GC5-12L-010-4K7
4000 K 70 CRI 916 lm 66 14.0 W Type V
PA7R-GC5-12L-010-5K7
5000 K 70 CRI 938 lm 67 14.0 W Type V
PA7R-GC5-12L-020-3K7
3000 K 70 CRI 1037 lm 48 22.0 W Type V
PA7R-GC5-12L-020-4K7
4000 K 70 CRI 1128 lm 52 22.0 W Type V
PA7R-GC5-12L-020-5K7
5000 K 70 CRI 1155 lm 53 22.0 W Type V
PA7R-GD1-12L-010-3K7
3000 K 70 CRI 728 lm 52 14.0 W Type I
PA7R-GD1-12L-010-4K7
4000 K 70 CRI 792 lm 57 14.0 W Type I
PA7R-GD1-12L-010-5K7
5000 K 70 CRI 811 lm 58 14.0 W Type I
PA7R-GD1-12L-020-3K7
3000 K 70 CRI 1036 lm 48 22.0 W Type I
PA7R-GD1-12L-020-4K7
4000 K 70 CRI 1127 lm 52 22.0 W Type I
PA7R-GD1-12L-020-5K7
5000 K 70 CRI 1154 lm 53 22.0 W Type I
PA7R-GD5-12L-010-3K7
3000 K 70 CRI 782 lm 56 14.0 W Type V
PA7R-GD5-12L-010-4K7
4000 K 70 CRI 851 lm 61 14.0 W Type V
PA7R-GD5-12L-010-5K7
5000 K 70 CRI 872 lm 63 14.0 W Type V
PA7R-GD5-12L-020-3K7
3000 K 70 CRI 953 lm 44 22.0 W Type V
PA7R-GD5-12L-020-4K7
4000 K 70 CRI 1037 lm 48 22.0 W Type V
PA7R-GD5-12L-020-5K7
5000 K 70 CRI 1062 lm 49 22.0 W Type V
PA7R-LV1-12L-010-3K7
3000 K 70 CRI 489 lm 35 14.0 W Type I
PA7R-LV1-12L-010-4K7
4000 K 70 CRI 533 lm 38 14.0 W Type I
PA7R-LV1-12L-010-5K7
5000 K 70 CRI 545 lm 39 14.0 W Type I
PA7R-LV1-12L-020-3K7
3000 K 70 CRI 746 lm 34 22.0 W Type I
PA7R-LV1-12L-020-4K7
4000 K 70 CRI 811 lm 37 22.0 W Type I
PA7R-LV1-12L-020-5K7
5000 K 70 CRI 831 lm 38 22.0 W Type I
PA7R-LV2-12L-010-3K7
3000 K 70 CRI 534 lm 38 14.0 W Type II
PA7R-LV2-12L-010-4K7
4000 K 70 CRI 581 lm 42 14.0 W Type II
PA7R-LV2-12L-010-5K7
5000 K 70 CRI 595 lm 43 14.0 W Type II
PA7R-LV2-12L-020-3K7
3000 K 70 CRI 814 lm 37 22.0 W Type II
PA7R-LV2-12L-020-4K7
4000 K 70 CRI 885 lm 41 22.0 W Type II
PA7R-LV2-12L-020-5K7
5000 K 70 CRI 907 lm 42 22.0 W Type II
PA7R-LV3-12L-010-3K7
3000 K 70 CRI 550 lm 40 14.0 W Type III
PA7R-LV3-12L-010-4K7
4000 K 70 CRI 599 lm 43 14.0 W Type III
PA7R-LV3-12L-010-5K7
5000 K 70 CRI 613 lm 44 14.0 W Type III
PA7R-LV3-12L-020-3K7
3000 K 70 CRI 838 lm 39 22.0 W Type III
PA7R-LV3-12L-020-4K7
4000 K 70 CRI 912 lm 42 22.0 W Type III
PA7R-LV3-12L-020-5K7
5000 K 70 CRI 934 lm 43 22.0 W Type III
PA7R-LV3HS-12L-010-3K7
3000 K 70 CRI 397 lm 29 14.0 W Type III + House side shield
PA7R-LV3HS-12L-010-4K7
4000 K 70 CRI 432 lm 31 14.0 W Type III + House side shield
PA7R-LV3HS-12L-010-5K7
5000 K 70 CRI 442 lm 32 14.0 W Type III + House side shield
PA7R-LV3HS-12L-020-3K7
3000 K 70 CRI 605 lm 28 22.0 W Type III + House side shield
PA7R-LV3HS-12L-020-4K7
4000 K 70 CRI 658 lm 30 22.0 W Type III + House side shield
PA7R-LV3HS-12L-020-5K7
5000 K 70 CRI 674 lm 31 22.0 W Type III + House side shield
PA7R-LV4-12L-010-3K7
3000 K 70 CRI 577 lm 41 14.0 W Type IV
PA7R-LV4-12L-010-4K7
4000 K 70 CRI 628 lm 45 14.0 W Type IV
PA7R-LV4-12L-010-5K7
5000 K 70 CRI 643 lm 46 14.0 W Type IV
PA7R-LV4-12L-020-3K7
3000 K 70 CRI 879 lm 40 22.0 W Type IV
PA7R-LV4-12L-020-4K7
4000 K 70 CRI 956 lm 44 22.0 W Type IV
PA7R-LV4-12L-020-5K7
5000 K 70 CRI 979 lm 45 22.0 W Type IV
PA7R-LV5-12L-010-3K7
3000 K 70 CRI 583 lm 42 14.0 W Type V
PA7R-LV5-12L-010-4K7
4000 K 70 CRI 634 lm 46 14.0 W Type V
PA7R-LV5-12L-010-5K7
5000 K 70 CRI 649 lm 47 14.0 W Type V
PA7R-LV5-12L-020-3K7
3000 K 70 CRI 888 lm 41 22.0 W Type V
PA7R-LV5-12L-020-4K7
4000 K 70 CRI 966 lm 45 22.0 W Type V
PA7R-LV5-12L-020-5K7
5000 K 70 CRI 989 lm 46 22.0 W Type V
PA7R-NU1-12L-010-3K7
3000 K 70 CRI 749 lm 54 14.0 W Type I
PA7R-NU1-12L-010-4K7
4000 K 70 CRI 815 lm 59 14.0 W Type I
PA7R-NU1-12L-010-5K7
5000 K 70 CRI 835 lm 60 14.0 W Type I
PA7R-NU1-12L-020-3K7
3000 K 70 CRI 1044 lm 48 22.0 W Type I
PA7R-NU1-12L-020-4K7
4000 K 70 CRI 1136 lm 52 22.0 W Type I
PA7R-NU1-12L-020-5K7
5000 K 70 CRI 1164 lm 54 22.0 W Type I
PA7R-NU2-12L-010-3K7
3000 K 70 CRI 860 lm 62 14.0 W Type II
PA7R-NU2-12L-010-4K7
4000 K 70 CRI 936 lm 67 14.0 W Type II
PA7R-NU2-12L-010-5K7
5000 K 70 CRI 958 lm 69 14.0 W Type II
PA7R-NU2-12L-020-3K7
3000 K 70 CRI 1199 lm 55 22.0 W Type II
PA7R-NU2-12L-020-4K7
4000 K 70 CRI 1305 lm 60 22.0 W Type II
PA7R-NU2-12L-020-5K7
5000 K 70 CRI 1336 lm 62 22.0 W Type II
PA7R-NU3-12L-010-3K7
3000 K 70 CRI 809 lm 58 14.0 W Type III
PA7R-NU3-12L-010-4K7
4000 K 70 CRI 881 lm 63 14.0 W Type III
PA7R-NU3-12L-010-5K7
5000 K 70 CRI 902 lm 65 14.0 W Type III
PA7R-NU3-12L-020-3K7
3000 K 70 CRI 1128 lm 52 22.0 W Type III
PA7R-NU3-12L-020-4K7
4000 K 70 CRI 1228 lm 57 22.0 W Type III
PA7R-NU3-12L-020-5K7
5000 K 70 CRI 1257 lm 58 22.0 W Type III
PA7R-NU3HS-12L-010-3K7
3000 K 70 CRI 684 lm 49 14.0 W Type III + House side shield
PA7R-NU3HS-12L-010-4K7
4000 K 70 CRI 744 lm 53 14.0 W Type III + House side shield
PA7R-NU3HS-12L-010-5K7
5000 K 70 CRI 762 lm 55 14.0 W Type III + House side shield
PA7R-NU3HS-12L-020-3K7
3000 K 70 CRI 953 lm 44 22.0 W Type III + House side shield
PA7R-NU3HS-12L-020-4K7
4000 K 70 CRI 1037 lm 48 22.0 W Type III + House side shield
PA7R-NU3HS-12L-020-5K7
5000 K 70 CRI 1062 lm 49 22.0 W Type III + House side shield
PA7R-NU4-12L-010-3K7
3000 K 70 CRI 977 lm 70 14.0 W Type IV
PA7R-NU4-12L-010-4K7
4000 K 70 CRI 1063 lm 76 14.0 W Type IV
PA7R-NU4-12L-010-5K7
5000 K 70 CRI 1089 lm 78 14.0 W Type IV
PA7R-NU4-12L-020-3K7
3000 K 70 CRI 1362 lm 63 22.0 W Type IV
PA7R-NU4-12L-020-4K7
4000 K 70 CRI 1482 lm 68 22.0 W Type IV
PA7R-NU4-12L-020-5K7
5000 K 70 CRI 1518 lm 70 22.0 W Type IV
PA7R-NU5-12L-010-3K7
3000 K 70 CRI 908 lm 65 14.0 W Type V
PA7R-NU5-12L-010-4K7
4000 K 70 CRI 988 lm 71 14.0 W Type V
PA7R-NU5-12L-010-5K7
5000 K 70 CRI 1011 lm 73 14.0 W Type V
PA7R-NU5-12L-020-3K7
3000 K 70 CRI 1265 lm 58 22.0 W Type V
PA7R-NU5-12L-020-4K7
4000 K 70 CRI 1377 lm 63 22.0 W Type V
PA7R-NU5-12L-020-5K7
5000 K 70 CRI 1410 lm 65 22.0 W Type V