text.skipToContent text.skipToNavigation
Untitled Document

OVERVIEW

Pavilion redefines the bollard category with state of the art design, performance, and technology. An integral NEMA 3R enclosure, 2-Gang recessed box, and Bluetooth RGBW accent are just a few of the industry first features of Pavilion.

Form

Configuration starts with 168 different combinations of the optic, top cap, grills and louvers. Customize the body with receptacle outlet capability; RGBW luminous accent brings the final level of user personalization.

Performance

Pavilion delivers IES distribution types with no glare at normal viewing angles. The No Up-light, Clear Horizontal Lens and Clear Vertical Lens configurations are optimized for LED technology.

Control

Pavilion offers a complete suite of sensors, wireless controls and battery backup for energy efficiency.

FEATURES

Beyond Illumination

The Pavilion bollard can be tailored for any illumination requirement whether it be dark sky compliant, IES distributions or traditional low brightness optics. The body of the bollard integrates a NEMA rated enclosure that is fully compatible with any 1 or 2 gang device. A Bluetooth enabled RGBW luminous accent adds way finding capability.

Durable Illumination

All housing components are constructed with die-cast, low copper alloy (<0.6%) aluminum for superior durability. One piece silicone gasketing achieves an IP66 rated optical compartment and assures optical integrity.

Integrated Illumination Motion

Pavilion can be configured with a range of integrated controls

  • Occupancy - Discrete sensor option intelligently detects occupancy.
  • Wireless - SiteSync™ is a simple and affordable wireless solution delivering flexible control options.
  • Bluetooth® - The RGBW luminous accent option is controlled wirelessly via Hubbell Lighting's mobile app to dim or change color.

Impact Bollard

is an architectural solution for any project that would like to provide safety to pedestrians and property without the high security look. It can be configured for a wide range of applications: pedestrian walkways, crosswalks, bike paths, parking garages and mall parking lots. Pavilion delivers 5 IES distribution types: I, II, III, III with house side shield, IV, V.

S20 Crash Rated

S20 crash rated are designed to protect pedestrians and property from the impact of errant or passing vehicles. The Impact bollard has been tested to the stringent standards set forth by the American Society for Testing and Materials (ASTM).

Crash Vs. Security

The Impact bollard has been tested to the stringent standards set forth by the American Society for Testing and Materials (ASTM). Impact bollard is full-scale crash tested by an independent accredited test agency to meet ASTM F3016 a proven safety solution. Engineered solutions are calculations or finite elements to estimate the bollard’s performance. Full documentation is available for the ASTM F3016 certification.

Impact Rating

Image Rating image


Architectural Illumination

Image

  • Pavilion Bollard
  • 42” tall (Standard round and square), 24” (Landscape round and square)
  • Impact Bollard
  • 44” tall (luminous and blind), round bollard only.

Head Options

Pavilion brings a timeless beauty and elegance to any environment. At KIM Lighting, we believe that architecture is experienced differently throughout the day and night, so we designed Pavilion to be the perfect balance of form and function.

Impact Bollard

Impact Bollard

Round Flat Top/No Luminous

Round Flat Top/No Luminous

Round Crown Top/No Luminous

Round Crown Top/No Luminous

Round Flat Top/With Luminous

Round Flat Top/With Luminous

Round Crown Top/With Luminous

Round Crown Top/With Luminous

Square Flat Top/No Luminous

Square Flat Top/No Luminous

Square Peaked Top/No Luminous

Square Peaked Top/No Luminous

Square Flat Top/With Luminous

Square Flat Top/With Luminous

Square Peaked Top/With Luminous

Square Peaked Top/With Luminous

Round Flat Top/No Luminous

Round Flat Top/No Luminous

Round Crown Top/No Luminous

Round Crown Top/No Luminous

Round Flat Top/With Luminous

Round Flat Top/With Luminous

Round Crown Top/With Luminous

Round Crown Top/With Luminous

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Dimming Protocol
  • 0-10V
  • DMX
Dimming Range 10%
Light Source LED
Type Low Level/Bollards

Electrical Ratings

Wattage Range <50

Photometry (408)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PA7R-CH1-12L-010-3K7
3000 K 70 CRI 1184 lm 85 14.0 W Type I
PA7R-CH1-12L-010-4K7
4000 K 70 CRI 1288 lm 92 14.0 W Type I
PA7R-CH1-12L-010-5K7
5000 K 70 CRI 1319 lm 95 14.0 W Type I
PA7R-CH1-12L-020-3K7
3000 K 70 CRI 1778 lm 82 22.0 W Type I
PA7R-CH1-12L-020-4K7
4000 K 70 CRI 1935 lm 89 22.0 W Type I
PA7R-CH1-12L-020-5K7
5000 K 70 CRI 1981 lm 91 22.0 W Type I
PA7R-CH2-12L-010-3K7
3000 K 70 CRI 1139 lm 82 14.0 W Type II
PA7R-CH2-12L-010-4K7
4000 K 70 CRI 1239 lm 89 14.0 W Type II
PA7R-CH2-12L-010-5K7
5000 K 70 CRI 1269 lm 91 14.0 W Type II
PA7R-CH2-12L-020-3K7
3000 K 70 CRI 1711 lm 79 22.0 W Type II
PA7R-CH2-12L-020-4K7
4000 K 70 CRI 1862 lm 86 22.0 W Type II
PA7R-CH2-12L-020-5K7
5000 K 70 CRI 1906 lm 88 22.0 W Type II
PA7R-CH3-12L-010-3K7
3000 K 70 CRI 1094 lm 79 14.0 W Type III
PA7R-CH3-12L-010-4K7
4000 K 70 CRI 1190 lm 85 14.0 W Type III
PA7R-CH3-12L-010-5K7
5000 K 70 CRI 1219 lm 87 14.0 W Type III
PA7R-CH3-12L-020-3K7
3000 K 70 CRI 1643 lm 76 22.0 W Type III
PA7R-CH3-12L-020-4K7
4000 K 70 CRI 1788 lm 82 22.0 W Type III
PA7R-CH3-12L-020-5K7
5000 K 70 CRI 1831 lm 84 22.0 W Type III
PA7R-CH3HS-12L-010-3K7
3000 K 70 CRI 960 lm 69 14.0 W Type III + House side shield
PA7R-CH3HS-12L-010-4K7
4000 K 70 CRI 1045 lm 75 14.0 W Type III + House side shield
PA7R-CH3HS-12L-010-5K7
5000 K 70 CRI 1070 lm 77 14.0 W Type III + House side shield
PA7R-CH3HS-12L-020-3K7
3000 K 70 CRI 1443 lm 66 22.0 W Type III + House side shield
PA7R-CH3HS-12L-020-4K7
4000 K 70 CRI 1570 lm 72 22.0 W Type III + House side shield
PA7R-CH3HS-12L-020-5K7
5000 K 70 CRI 1608 lm 74 22.0 W Type III + House side shield
PA7R-CH4-12L-010-3K7
3000 K 70 CRI 1152 lm 83 14.0 W Type IV
PA7R-CH4-12L-010-4K7
4000 K 70 CRI 1254 lm 90 14.0 W Type IV
PA7R-CH4-12L-010-5K7
5000 K 70 CRI 1284 lm 92 14.0 W Type IV
PA7R-CH4-12L-020-3K7
3000 K 70 CRI 1731 lm 80 22.0 W Type IV
PA7R-CH4-12L-020-4K7
4000 K 70 CRI 1884 lm 87 22.0 W Type IV
PA7R-CH4-12L-020-5K7
5000 K 70 CRI 1929 lm 89 22.0 W Type IV
PA7R-CH5-12L-010-3K7
3000 K 70 CRI 1225 lm 88 14.0 W Type V
PA7R-CH5-12L-010-4K7
4000 K 70 CRI 1333 lm 96 14.0 W Type V
PA7R-CH5-12L-010-5K7
5000 K 70 CRI 1365 lm 98 14.0 W Type V
PA7R-CH5-12L-020-3K7
3000 K 70 CRI 1841 lm 85 22.0 W Type V
PA7R-CH5-12L-020-4K7
4000 K 70 CRI 2003 lm 92 22.0 W Type V
PA7R-CH5-12L-020-5K7
5000 K 70 CRI 2051 lm 95 22.0 W Type V
PA7R-CL1-12L-010-3K7
3000 K 70 CRI 1146 lm 82 14.0 W Type I
PA7R-CL1-12L-010-4K7
4000 K 70 CRI 1247 lm 90 14.0 W Type I
PA7R-CL1-12L-010-5K7
5000 K 70 CRI 1277 lm 92 14.0 W Type I
PA7R-CL1-12L-020-3K7
3000 K 70 CRI 1852 lm 85 22.0 W Type I
PA7R-CL1-12L-020-4K7
4000 K 70 CRI 2016 lm 93 22.0 W Type I
PA7R-CL1-12L-020-5K7
5000 K 70 CRI 2064 lm 95 22.0 W Type I
PA7R-CL2-12L-010-3K7
3000 K 70 CRI 1228 lm 88 14.0 W Type II
PA7R-CL2-12L-010-4K7
4000 K 70 CRI 1336 lm 96 14.0 W Type II
PA7R-CL2-12L-010-5K7
5000 K 70 CRI 1368 lm 98 14.0 W Type II
PA7R-CL2-12L-020-3K7
3000 K 70 CRI 1984 lm 91 22.0 W Type II
PA7R-CL2-12L-020-4K7
4000 K 70 CRI 2159 lm 99 22.0 W Type II
PA7R-CL2-12L-020-5K7
5000 K 70 CRI 2211 lm 102 22.0 W Type II
PA7R-CL3-12L-010-3K7
3000 K 70 CRI 1276 lm 92 14.0 W Type III
PA7R-CL3-12L-010-4K7
4000 K 70 CRI 1389 lm 100 14.0 W Type III
PA7R-CL3-12L-010-5K7
5000 K 70 CRI 1422 lm 102 14.0 W Type III
PA7R-CL3-12L-020-3K7
3000 K 70 CRI 2062 lm 95 22.0 W Type III
PA7R-CL3-12L-020-4K7
4000 K 70 CRI 2244 lm 103 22.0 W Type III
PA7R-CL3-12L-020-5K7
5000 K 70 CRI 2298 lm 106 22.0 W Type III
PA7R-CL3HS-12L-010-3K7
3000 K 70 CRI 1030 lm 74 14.0 W Type III + House side shield
PA7R-CL3HS-12L-010-4K7
4000 K 70 CRI 1121 lm 80 14.0 W Type III + House side shield
PA7R-CL3HS-12L-010-5K7
5000 K 70 CRI 1148 lm 82 14.0 W Type III + House side shield
PA7R-CL3HS-12L-020-3K7
3000 K 70 CRI 1665 lm 77 22.0 W Type III + House side shield
PA7R-CL3HS-12L-020-4K7
4000 K 70 CRI 1811 lm 83 22.0 W Type III + House side shield
PA7R-CL3HS-12L-020-5K7
5000 K 70 CRI 1855 lm 85 22.0 W Type III + House side shield
PA7R-CL4-12L-010-3K7
3000 K 70 CRI 1272 lm 91 14.0 W Type IV
PA7R-CL4-12L-010-4K7
4000 K 70 CRI 1384 lm 99 14.0 W Type IV
PA7R-CL4-12L-010-5K7
5000 K 70 CRI 1417 lm 102 14.0 W Type IV
PA7R-CL4-12L-020-3K7
3000 K 70 CRI 2055 lm 95 22.0 W Type IV
PA7R-CL4-12L-020-4K7
4000 K 70 CRI 2236 lm 103 22.0 W Type IV
PA7R-CL4-12L-020-5K7
5000 K 70 CRI 2290 lm 106 22.0 W Type IV
PA7R-CL5-12L-010-3K7
3000 K 70 CRI 1305 lm 94 14.0 W Type V
PA7R-CL5-12L-010-4K7
4000 K 70 CRI 1420 lm 102 14.0 W Type V
PA7R-CL5-12L-010-5K7
5000 K 70 CRI 1454 lm 104 14.0 W Type V
PA7R-CL5-12L-020-3K7
3000 K 70 CRI 2109 lm 97 22.0 W Type V
PA7R-CL5-12L-020-4K7
4000 K 70 CRI 2295 lm 106 22.0 W Type V
PA7R-CL5-12L-020-5K7
5000 K 70 CRI 2350 lm 108 22.0 W Type V
PA7R-DL1-12L-010-3K7
3000 K 70 CRI 1086 lm 78 14.0 W Type I
PA7R-DL1-12L-010-4K7
4000 K 70 CRI 1182 lm 85 14.0 W Type I
PA7R-DL1-12L-010-5K7
5000 K 70 CRI 1210 lm 87 14.0 W Type I
PA7R-DL1-12L-020-3K7
3000 K 70 CRI 1639 lm 76 22.0 W Type I
PA7R-DL1-12L-020-4K7
4000 K 70 CRI 1783 lm 82 22.0 W Type I
PA7R-DL1-12L-020-5K7
5000 K 70 CRI 1826 lm 84 22.0 W Type I
PA7R-DL5-12L-010-3K7
3000 K 70 CRI 1141 lm 82 14.0 W Type V
PA7R-DL5-12L-010-4K7
4000 K 70 CRI 1241 lm 89 14.0 W Type V
PA7R-DL5-12L-010-5K7
5000 K 70 CRI 1271 lm 91 14.0 W Type V
PA7R-DL5-12L-020-3K7
3000 K 70 CRI 1721 lm 79 22.0 W Type V
PA7R-DL5-12L-020-4K7
4000 K 70 CRI 1873 lm 86 22.0 W Type V
PA7R-DL5-12L-020-5K7
5000 K 70 CRI 1918 lm 88 22.0 W Type V
PA7R-GC1-12L-010-3K7
3000 K 70 CRI 843 lm 61 14.0 W Type I
PA7R-GC1-12L-010-4K7
4000 K 70 CRI 917 lm 66 14.0 W Type I
PA7R-GC1-12L-010-5K7
5000 K 70 CRI 939 lm 67 14.0 W Type I
PA7R-GC1-12L-020-3K7
3000 K 70 CRI 1038 lm 48 22.0 W Type I
PA7R-GC1-12L-020-4K7
4000 K 70 CRI 1130 lm 52 22.0 W Type I
PA7R-GC1-12L-020-5K7
5000 K 70 CRI 1157 lm 53 22.0 W Type I
PA7R-GC2-12L-010-3K7
3000 K 70 CRI 829 lm 60 14.0 W Type II
PA7R-GC2-12L-010-4K7
4000 K 70 CRI 903 lm 65 14.0 W Type II
PA7R-GC2-12L-010-5K7
5000 K 70 CRI 924 lm 66 14.0 W Type II
PA7R-GC2-12L-020-3K7
3000 K 70 CRI 1021 lm 47 22.0 W Type II
PA7R-GC2-12L-020-4K7
4000 K 70 CRI 1111 lm 51 22.0 W Type II
PA7R-GC2-12L-020-5K7
5000 K 70 CRI 1138 lm 52 22.0 W Type II
PA7R-GC3-12L-010-3K7
3000 K 70 CRI 831 lm 60 14.0 W Type III
PA7R-GC3-12L-010-4K7
4000 K 70 CRI 905 lm 65 14.0 W Type III
PA7R-GC3-12L-010-5K7
5000 K 70 CRI 926 lm 67 14.0 W Type III
PA7R-GC3-12L-020-3K7
3000 K 70 CRI 1024 lm 47 22.0 W Type III
PA7R-GC3-12L-020-4K7
4000 K 70 CRI 1114 lm 51 22.0 W Type III
PA7R-GC3-12L-020-5K7
5000 K 70 CRI 1141 lm 53 22.0 W Type III
PA7R-GC3HS-12L-010-3K7
3000 K 70 CRI 694 lm 50 14.0 W Type III + House side shield
PA7R-GC3HS-12L-010-4K7
4000 K 70 CRI 755 lm 54 14.0 W Type III + House side shield
PA7R-GC3HS-12L-010-5K7
5000 K 70 CRI 773 lm 56 14.0 W Type III + House side shield
PA7R-GC3HS-12L-020-3K7
3000 K 70 CRI 854 lm 39 22.0 W Type III + House side shield
PA7R-GC3HS-12L-020-4K7
4000 K 70 CRI 930 lm 43 22.0 W Type III + House side shield
PA7R-GC3HS-12L-020-5K7
5000 K 70 CRI 952 lm 44 22.0 W Type III + House side shield
PA7R-GC4-12L-010-3K7
3000 K 70 CRI 901 lm 65 14.0 W Type IV
PA7R-GC4-12L-010-4K7
4000 K 70 CRI 980 lm 70 14.0 W Type IV
PA7R-GC4-12L-010-5K7
5000 K 70 CRI 1004 lm 72 14.0 W Type IV
PA7R-GC4-12L-020-3K7
3000 K 70 CRI 1109 lm 51 22.0 W Type IV
PA7R-GC4-12L-020-4K7
4000 K 70 CRI 1207 lm 56 22.0 W Type IV
PA7R-GC4-12L-020-5K7
5000 K 70 CRI 1236 lm 57 22.0 W Type IV
PA7R-GC5-12L-010-3K7
3000 K 70 CRI 842 lm 60 14.0 W Type V
PA7R-GC5-12L-010-4K7
4000 K 70 CRI 916 lm 66 14.0 W Type V
PA7R-GC5-12L-010-5K7
5000 K 70 CRI 938 lm 67 14.0 W Type V
PA7R-GC5-12L-020-3K7
3000 K 70 CRI 1037 lm 48 22.0 W Type V
PA7R-GC5-12L-020-4K7
4000 K 70 CRI 1128 lm 52 22.0 W Type V
PA7R-GC5-12L-020-5K7
5000 K 70 CRI 1155 lm 53 22.0 W Type V
PA7R-GD1-12L-010-3K7
3000 K 70 CRI 728 lm 52 14.0 W Type I
PA7R-GD1-12L-010-4K7
4000 K 70 CRI 792 lm 57 14.0 W Type I
PA7R-GD1-12L-010-5K7
5000 K 70 CRI 811 lm 58 14.0 W Type I
PA7R-GD1-12L-020-3K7
3000 K 70 CRI 1036 lm 48 22.0 W Type I
PA7R-GD1-12L-020-4K7
4000 K 70 CRI 1127 lm 52 22.0 W Type I
PA7R-GD1-12L-020-5K7
5000 K 70 CRI 1154 lm 53 22.0 W Type I
PA7R-GD5-12L-010-3K7
3000 K 70 CRI 782 lm 56 14.0 W Type V
PA7R-GD5-12L-010-4K7
4000 K 70 CRI 851 lm 61 14.0 W Type V
PA7R-GD5-12L-010-5K7
5000 K 70 CRI 872 lm 63 14.0 W Type V
PA7R-GD5-12L-020-3K7
3000 K 70 CRI 953 lm 44 22.0 W Type V
PA7R-GD5-12L-020-4K7
4000 K 70 CRI 1037 lm 48 22.0 W Type V
PA7R-GD5-12L-020-5K7
5000 K 70 CRI 1062 lm 49 22.0 W Type V
PA7R-LV1-12L-010-3K7
3000 K 70 CRI 489 lm 35 14.0 W Type I
PA7R-LV1-12L-010-4K7
4000 K 70 CRI 533 lm 38 14.0 W Type I
PA7R-LV1-12L-010-5K7
5000 K 70 CRI 545 lm 39 14.0 W Type I
PA7R-LV1-12L-020-3K7
3000 K 70 CRI 746 lm 34 22.0 W Type I
PA7R-LV1-12L-020-4K7
4000 K 70 CRI 811 lm 37 22.0 W Type I
PA7R-LV1-12L-020-5K7
5000 K 70 CRI 831 lm 38 22.0 W Type I
PA7R-LV2-12L-010-3K7
3000 K 70 CRI 534 lm 38 14.0 W Type II
PA7R-LV2-12L-010-4K7
4000 K 70 CRI 581 lm 42 14.0 W Type II
PA7R-LV2-12L-010-5K7
5000 K 70 CRI 595 lm 43 14.0 W Type II
PA7R-LV2-12L-020-3K7
3000 K 70 CRI 814 lm 37 22.0 W Type II
PA7R-LV2-12L-020-4K7
4000 K 70 CRI 885 lm 41 22.0 W Type II
PA7R-LV2-12L-020-5K7
5000 K 70 CRI 907 lm 42 22.0 W Type II
PA7R-LV3-12L-010-3K7
3000 K 70 CRI 550 lm 40 14.0 W Type III
PA7R-LV3-12L-010-4K7
4000 K 70 CRI 599 lm 43 14.0 W Type III
PA7R-LV3-12L-010-5K7
5000 K 70 CRI 613 lm 44 14.0 W Type III
PA7R-LV3-12L-020-3K7
3000 K 70 CRI 838 lm 39 22.0 W Type III
PA7R-LV3-12L-020-4K7
4000 K 70 CRI 912 lm 42 22.0 W Type III
PA7R-LV3-12L-020-5K7
5000 K 70 CRI 934 lm 43 22.0 W Type III
PA7R-LV3HS-12L-010-3K7
3000 K 70 CRI 397 lm 29 14.0 W Type III + House side shield
PA7R-LV3HS-12L-010-4K7
4000 K 70 CRI 432 lm 31 14.0 W Type III + House side shield
PA7R-LV3HS-12L-010-5K7
5000 K 70 CRI 442 lm 32 14.0 W Type III + House side shield
PA7R-LV3HS-12L-020-3K7
3000 K 70 CRI 605 lm 28 22.0 W Type III + House side shield
PA7R-LV3HS-12L-020-4K7
4000 K 70 CRI 658 lm 30 22.0 W Type III + House side shield
PA7R-LV3HS-12L-020-5K7
5000 K 70 CRI 674 lm 31 22.0 W Type III + House side shield
PA7R-LV4-12L-010-3K7
3000 K 70 CRI 577 lm 41 14.0 W Type IV
PA7R-LV4-12L-010-4K7
4000 K 70 CRI 628 lm 45 14.0 W Type IV
PA7R-LV4-12L-010-5K7
5000 K 70 CRI 643 lm 46 14.0 W Type IV
PA7R-LV4-12L-020-3K7
3000 K 70 CRI 879 lm 40 22.0 W Type IV
PA7R-LV4-12L-020-4K7
4000 K 70 CRI 956 lm 44 22.0 W Type IV
PA7R-LV4-12L-020-5K7
5000 K 70 CRI 979 lm 45 22.0 W Type IV
PA7R-LV5-12L-010-3K7
3000 K 70 CRI 583 lm 42 14.0 W Type V
PA7R-LV5-12L-010-4K7
4000 K 70 CRI 634 lm 46 14.0 W Type V
PA7R-LV5-12L-010-5K7
5000 K 70 CRI 649 lm 47 14.0 W Type V
PA7R-LV5-12L-020-3K7
3000 K 70 CRI 888 lm 41 22.0 W Type V
PA7R-LV5-12L-020-4K7
4000 K 70 CRI 966 lm 45 22.0 W Type V
PA7R-LV5-12L-020-5K7
5000 K 70 CRI 989 lm 46 22.0 W Type V
PA7R-NU1-12L-010-3K7
3000 K 70 CRI 749 lm 54 14.0 W Type I
PA7R-NU1-12L-010-4K7
4000 K 70 CRI 815 lm 59 14.0 W Type I
PA7R-NU1-12L-010-5K7
5000 K 70 CRI 835 lm 60 14.0 W Type I
PA7R-NU1-12L-020-3K7
3000 K 70 CRI 1044 lm 48 22.0 W Type I
PA7R-NU1-12L-020-4K7
4000 K 70 CRI 1136 lm 52 22.0 W Type I
PA7R-NU1-12L-020-5K7
5000 K 70 CRI 1164 lm 54 22.0 W Type I
PA7R-NU2-12L-010-3K7
3000 K 70 CRI 860 lm 62 14.0 W Type II
PA7R-NU2-12L-010-4K7
4000 K 70 CRI 936 lm 67 14.0 W Type II
PA7R-NU2-12L-010-5K7
5000 K 70 CRI 958 lm 69 14.0 W Type II
PA7R-NU2-12L-020-3K7
3000 K 70 CRI 1199 lm 55 22.0 W Type II
PA7R-NU2-12L-020-4K7
4000 K 70 CRI 1305 lm 60 22.0 W Type II
PA7R-NU2-12L-020-5K7
5000 K 70 CRI 1336 lm 62 22.0 W Type II
PA7R-NU3-12L-010-3K7
3000 K 70 CRI 809 lm 58 14.0 W Type III
PA7R-NU3-12L-010-4K7
4000 K 70 CRI 881 lm 63 14.0 W Type III
PA7R-NU3-12L-010-5K7
5000 K 70 CRI 902 lm 65 14.0 W Type III
PA7R-NU3-12L-020-3K7
3000 K 70 CRI 1128 lm 52 22.0 W Type III
PA7R-NU3-12L-020-4K7
4000 K 70 CRI 1228 lm 57 22.0 W Type III
PA7R-NU3-12L-020-5K7
5000 K 70 CRI 1257 lm 58 22.0 W Type III
PA7R-NU3HS-12L-010-3K7
3000 K 70 CRI 684 lm 49 14.0 W Type III + House side shield
PA7R-NU3HS-12L-010-4K7
4000 K 70 CRI 744 lm 53 14.0 W Type III + House side shield
PA7R-NU3HS-12L-010-5K7
5000 K 70 CRI 762 lm 55 14.0 W Type III + House side shield
PA7R-NU3HS-12L-020-3K7
3000 K 70 CRI 953 lm 44 22.0 W Type III + House side shield
PA7R-NU3HS-12L-020-4K7
4000 K 70 CRI 1037 lm 48 22.0 W Type III + House side shield
PA7R-NU3HS-12L-020-5K7
5000 K 70 CRI 1062 lm 49 22.0 W Type III + House side shield
PA7R-NU4-12L-010-3K7
3000 K 70 CRI 977 lm 70 14.0 W Type IV
PA7R-NU4-12L-010-4K7
4000 K 70 CRI 1063 lm 76 14.0 W Type IV
PA7R-NU4-12L-010-5K7
5000 K 70 CRI 1089 lm 78 14.0 W Type IV
PA7R-NU4-12L-020-3K7
3000 K 70 CRI 1362 lm 63 22.0 W Type IV
PA7R-NU4-12L-020-4K7
4000 K 70 CRI 1482 lm 68 22.0 W Type IV
PA7R-NU4-12L-020-5K7
5000 K 70 CRI 1518 lm 70 22.0 W Type IV
PA7R-NU5-12L-010-3K7
3000 K 70 CRI 908 lm 65 14.0 W Type V
PA7R-NU5-12L-010-4K7
4000 K 70 CRI 988 lm 71 14.0 W Type V
PA7R-NU5-12L-010-5K7
5000 K 70 CRI 1011 lm 73 14.0 W Type V
PA7R-NU5-12L-020-3K7
3000 K 70 CRI 1265 lm 58 22.0 W Type V
PA7R-NU5-12L-020-4K7
4000 K 70 CRI 1377 lm 63 22.0 W Type V
PA7R-NU5-12L-020-5K7
5000 K 70 CRI 1410 lm 65 22.0 W Type V
PA7S-CH1-12L-010-3K7
3000 K 70 CRI 1129 lm 81 14.0 W Type I
PA7S-CH1-12L-010-4K7
4000 K 70 CRI 1135 lm 81 14.0 W Type I
PA7S-CH1-12L-010-5K7
5000 K 70 CRI 1209 lm 86 14.0 W Type I
PA7S-CH1-12L-020-3K7
3000 K 70 CRI 1784 lm 82 22.0 W Type I
PA7S-CH1-12L-020-4K7
4000 K 70 CRI 1794 lm 83 22.0 W Type I
PA7S-CH1-12L-020-5K7
5000 K 70 CRI 1910 lm 88 22.0 W Type I
PA7S-CH2-12L-010-3K7
3000 K 70 CRI 1063 lm 76 14.0 W Type II
PA7S-CH2-12L-010-4K7
4000 K 70 CRI 1069 lm 76 14.0 W Type II
PA7S-CH2-12L-010-5K7
5000 K 70 CRI 1138 lm 81 14.0 W Type II
PA7S-CH2-12L-020-3K7
3000 K 70 CRI 1680 lm 77 22.0 W Type II
PA7S-CH2-12L-020-4K7
4000 K 70 CRI 1690 lm 78 22.0 W Type II
PA7S-CH2-12L-020-5K7
5000 K 70 CRI 1799 lm 83 22.0 W Type II
PA7S-CH3-12L-010-3K7
3000 K 70 CRI 1047 lm 75 14.0 W Type III
PA7S-CH3-12L-010-4K7
4000 K 70 CRI 1053 lm 75 14.0 W Type III
PA7S-CH3-12L-010-5K7
5000 K 70 CRI 1121 lm 80 14.0 W Type III
PA7S-CH3-12L-020-3K7
3000 K 70 CRI 1723 lm 79 22.0 W Type III
PA7S-CH3-12L-020-4K7
4000 K 70 CRI 1802 lm 83 22.0 W Type III
PA7S-CH3-12L-020-5K7
5000 K 70 CRI 1772 lm 82 22.0 W Type III
PA7S-CH3HS-12L-010-3K7
3000 K 70 CRI 870 lm 62 14.0 W Type III + House side shield
PA7S-CH3HS-12L-010-4K7
4000 K 70 CRI 875 lm 63 14.0 W Type III + House side shield
PA7S-CH3HS-12L-010-5K7
5000 K 70 CRI 932 lm 67 14.0 W Type III + House side shield
PA7S-CH3HS-12L-020-3K7
3000 K 70 CRI 1375 lm 63 22.0 W Type III + House side shield
PA7S-CH3HS-12L-020-4K7
4000 K 70 CRI 1383 lm 64 22.0 W Type III + House side shield
PA7S-CH3HS-12L-020-5K7
5000 K 70 CRI 1473 lm 68 22.0 W Type III + House side shield
PA7S-CH4-12L-010-3K7
3000 K 70 CRI 1076 lm 77 14.0 W Type IV
PA7S-CH4-12L-010-4K7
4000 K 70 CRI 1082 lm 77 14.0 W Type IV
PA7S-CH4-12L-010-5K7
5000 K 70 CRI 1152 lm 82 14.0 W Type IV
PA7S-CH4-12L-020-3K7
3000 K 70 CRI 1701 lm 78 22.0 W Type IV
PA7S-CH4-12L-020-4K7
4000 K 70 CRI 1710 lm 79 22.0 W Type IV
PA7S-CH4-12L-020-5K7
5000 K 70 CRI 1821 lm 84 22.0 W Type IV
PA7S-CH5-12L-010-3K7
3000 K 70 CRI 1035 lm 74 14.0 W Type V
PA7S-CH5-12L-010-4K7
4000 K 70 CRI 1040 lm 74 14.0 W Type V
PA7S-CH5-12L-010-5K7
5000 K 70 CRI 1108 lm 79 14.0 W Type V
PA7S-CH5-12L-020-3K7
3000 K 70 CRI 1635 lm 75 22.0 W Type V
PA7S-CH5-12L-020-4K7
4000 K 70 CRI 1644 lm 76 22.0 W Type V
PA7S-CH5-12L-020-5K7
5000 K 70 CRI 1751 lm 81 22.0 W Type V
PA7S-CL1-12L-010-3K7
3000 K 70 CRI 1243 lm 89 14.0 W Type I
PA7S-CL1-12L-010-4K7
4000 K 70 CRI 1250 lm 89 14.0 W Type I
PA7S-CL1-12L-010-5K7
5000 K 70 CRI 1331 lm 95 14.0 W Type I
PA7S-CL1-12L-020-3K7
3000 K 70 CRI 1792 lm 82 22.0 W Type I
PA7S-CL1-12L-020-4K7
4000 K 70 CRI 1802 lm 83 22.0 W Type I
PA7S-CL1-12L-020-5K7
5000 K 70 CRI 1918 lm 88 22.0 W Type I
PA7S-CL2-12L-010-3K7
3000 K 70 CRI 1309 lm 93 14.0 W Type II
PA7S-CL2-12L-010-4K7
4000 K 70 CRI 1316 lm 94 14.0 W Type II
PA7S-CL2-12L-010-5K7
5000 K 70 CRI 1401 lm 100 14.0 W Type II
PA7S-CL2-12L-020-3K7
3000 K 70 CRI 1886 lm 87 22.0 W Type II
PA7S-CL2-12L-020-4K7
4000 K 70 CRI 1897 lm 87 22.0 W Type II
PA7S-CL2-12L-020-5K7
5000 K 70 CRI 2020 lm 93 22.0 W Type II
PA7S-CL3-12L-010-3K7
3000 K 70 CRI 1320 lm 94 14.0 W Type III
PA7S-CL3-12L-010-4K7
4000 K 70 CRI 1328 lm 95 14.0 W Type III
PA7S-CL3-12L-010-5K7
5000 K 70 CRI 1414 lm 101 14.0 W Type III
PA7S-CL3-12L-020-3K7
3000 K 70 CRI 1902 lm 88 22.0 W Type III
PA7S-CL3-12L-020-4K7
4000 K 70 CRI 1913 lm 88 22.0 W Type III
PA7S-CL3-12L-020-5K7
5000 K 70 CRI 2037 lm 94 22.0 W Type III
PA7S-CL3HS-12L-010-3K7
3000 K 70 CRI 1097 lm 78 14.0 W Type III + House side shield
PA7S-CL3HS-12L-010-4K7
4000 K 70 CRI 1104 lm 79 14.0 W Type III + House side shield
PA7S-CL3HS-12L-010-5K7
5000 K 70 CRI 1175 lm 84 14.0 W Type III + House side shield
PA7S-CL3HS-12L-020-3K7
3000 K 70 CRI 1582 lm 73 22.0 W Type III + House side shield
PA7S-CL3HS-12L-020-4K7
4000 K 70 CRI 1591 lm 73 22.0 W Type III + House side shield
PA7S-CL3HS-12L-020-5K7
5000 K 70 CRI 1694 lm 78 22.0 W Type III + House side shield
PA7S-CL4-12L-010-3K7
3000 K 70 CRI 1402 lm 100 14.0 W Type IV
PA7S-CL4-12L-010-4K7
4000 K 70 CRI 1409 lm 101 14.0 W Type IV
PA7S-CL4-12L-010-5K7
5000 K 70 CRI 1501 lm 107 14.0 W Type IV
PA7S-CL4-12L-020-3K7
3000 K 70 CRI 2019 lm 93 22.0 W Type IV
PA7S-CL4-12L-020-4K7
4000 K 70 CRI 2031 lm 93 22.0 W Type IV
PA7S-CL4-12L-020-5K7
5000 K 70 CRI 2162 lm 100 22.0 W Type IV
PA7S-CL5-12L-010-3K7
3000 K 70 CRI 1358 lm 97 14.0 W Type V
PA7S-CL5-12L-010-4K7
4000 K 70 CRI 1366 lm 98 14.0 W Type V
PA7S-CL5-12L-010-5K7
5000 K 70 CRI 1454 lm 104 14.0 W Type V
PA7S-CL5-12L-020-3K7
3000 K 70 CRI 1957 lm 90 22.0 W Type V
PA7S-CL5-12L-020-4K7
4000 K 70 CRI 1968 lm 91 22.0 W Type V
PA7S-CL5-12L-020-5K7
5000 K 70 CRI 2096 lm 96 22.0 W Type V
PA7S-DL1-12L-010-3K7
3000 K 70 CRI 1109 lm 79 14.0 W Type I
PA7S-DL1-12L-010-4K7
4000 K 70 CRI 1115 lm 80 14.0 W Type I
PA7S-DL1-12L-010-5K7
5000 K 70 CRI 1187 lm 85 14.0 W Type I
PA7S-DL1-12L-020-3K7
3000 K 70 CRI 1625 lm 75 22.0 W Type I
PA7S-DL1-12L-020-4K7
4000 K 70 CRI 1635 lm 75 22.0 W Type I
PA7S-DL1-12L-020-5K7
5000 K 70 CRI 1740 lm 80 22.0 W Type I
PA7S-DL5-12L-010-3K7
3000 K 70 CRI 1218 lm 87 14.0 W Type V
PA7S-DL5-12L-010-4K7
4000 K 70 CRI 1225 lm 88 14.0 W Type V
PA7S-DL5-12L-010-5K7
5000 K 70 CRI 1305 lm 93 14.0 W Type V
PA7S-DL5-12L-020-3K7
3000 K 70 CRI 1795 lm 83 22.0 W Type V
PA7S-DL5-12L-020-4K7
4000 K 70 CRI 1805 lm 83 22.0 W Type V
PA7S-DL5-12L-020-5K7
5000 K 70 CRI 1922 lm 88 22.0 W Type V
PA7S-GC1-12L-010-3K7
3000 K 70 CRI 938 lm 67 14.0 W Type I
PA7S-GC1-12L-010-4K7
4000 K 70 CRI 943 lm 67 14.0 W Type I
PA7S-GC1-12L-010-5K7
5000 K 70 CRI 1004 lm 72 14.0 W Type I
PA7S-GC1-12L-020-3K7
3000 K 70 CRI 1236 lm 57 22.0 W Type I
PA7S-GC1-12L-020-4K7
4000 K 70 CRI 1243 lm 57 22.0 W Type I
PA7S-GC1-12L-020-5K7
5000 K 70 CRI 1324 lm 61 22.0 W Type I
PA7S-GC2-12L-010-3K7
3000 K 70 CRI 962 lm 69 14.0 W Type II
PA7S-GC2-12L-010-4K7
4000 K 70 CRI 968 lm 69 14.0 W Type II
PA7S-GC2-12L-010-5K7
5000 K 70 CRI 1031 lm 74 14.0 W Type II
PA7S-GC2-12L-020-3K7
3000 K 70 CRI 1269 lm 58 22.0 W Type II
PA7S-GC2-12L-020-4K7
4000 K 70 CRI 1276 lm 59 22.0 W Type II
PA7S-GC2-12L-020-5K7
5000 K 70 CRI 1358 lm 63 22.0 W Type II
PA7S-GC3-12L-010-3K7
3000 K 70 CRI 963 lm 69 14.0 W Type III
PA7S-GC3-12L-010-4K7
4000 K 70 CRI 968 lm 69 14.0 W Type III
PA7S-GC3-12L-010-5K7
5000 K 70 CRI 1031 lm 74 14.0 W Type III
PA7S-GC3-12L-020-3K7
3000 K 70 CRI 1269 lm 58 22.0 W Type III
PA7S-GC3-12L-020-4K7
4000 K 70 CRI 1276 lm 59 22.0 W Type III
PA7S-GC3-12L-020-5K7
5000 K 70 CRI 1359 lm 63 22.0 W Type III
PA7S-GC3HS-12L-010-3K7
3000 K 70 CRI 784 lm 56 14.0 W Type III + House side shield
PA7S-GC3HS-12L-010-4K7
4000 K 70 CRI 789 lm 56 14.0 W Type III + House side shield
PA7S-GC3HS-12L-010-5K7
5000 K 70 CRI 840 lm 60 14.0 W Type III + House side shield
PA7S-GC3HS-12L-020-3K7
3000 K 70 CRI 1034 lm 48 22.0 W Type III + House side shield
PA7S-GC3HS-12L-020-4K7
4000 K 70 CRI 1040 lm 48 22.0 W Type III + House side shield
PA7S-GC3HS-12L-020-5K7
5000 K 70 CRI 1107 lm 51 22.0 W Type III + House side shield
PA7S-GC4-12L-010-3K7
3000 K 70 CRI 1058 lm 76 14.0 W Type IV
PA7S-GC4-12L-010-4K7
4000 K 70 CRI 1064 lm 76 14.0 W Type IV
PA7S-GC4-12L-010-5K7
5000 K 70 CRI 1133 lm 81 14.0 W Type IV
PA7S-GC4-12L-020-3K7
3000 K 70 CRI 1394 lm 64 22.0 W Type IV
PA7S-GC4-12L-020-4K7
4000 K 70 CRI 1402 lm 65 22.0 W Type IV
PA7S-GC4-12L-020-5K7
5000 K 70 CRI 1493 lm 69 22.0 W Type IV
PA7S-GC5-12L-010-3K7
3000 K 70 CRI 998 lm 71 14.0 W Type V
PA7S-GC5-12L-010-4K7
4000 K 70 CRI 1004 lm 72 14.0 W Type V
PA7S-GC5-12L-010-5K7
5000 K 70 CRI 1069 lm 76 14.0 W Type V
PA7S-GC5-12L-020-3K7
3000 K 70 CRI 1316 lm 61 22.0 W Type V
PA7S-GC5-12L-020-4K7
4000 K 70 CRI 1323 lm 61 22.0 W Type V
PA7S-GC5-12L-020-5K7
5000 K 70 CRI 1409 lm 65 22.0 W Type V
PA7S-GD1-12L-010-3K7
3000 K 70 CRI 804 lm 57 14.0 W Type I
PA7S-GD1-12L-010-4K7
4000 K 70 CRI 809 lm 58 14.0 W Type I
PA7S-GD1-12L-010-5K7
5000 K 70 CRI 861 lm 62 14.0 W Type I
PA7S-GD1-12L-020-3K7
3000 K 70 CRI 1215 lm 56 22.0 W Type I
PA7S-GD1-12L-020-4K7
4000 K 70 CRI 1222 lm 56 22.0 W Type I
PA7S-GD1-12L-020-5K7
5000 K 70 CRI 1301 lm 60 22.0 W Type I
PA7S-GD5-12L-010-3K7
3000 K 70 CRI 897 lm 64 14.0 W Type V
PA7S-GD5-12L-010-4K7
4000 K 70 CRI 902 lm 64 14.0 W Type V
PA7S-GD5-12L-010-5K7
5000 K 70 CRI 960 lm 69 14.0 W Type V
PA7S-GD5-12L-020-3K7
3000 K 70 CRI 1329 lm 61 22.0 W Type V
PA7S-GD5-12L-020-4K7
4000 K 70 CRI 1336 lm 62 22.0 W Type V
PA7S-GD5-12L-020-5K7
5000 K 70 CRI 1423 lm 66 22.0 W Type V
PA7S-LV1-12L-010-3K7
3000 K 70 CRI 812 lm 58 14.0 W Type I
PA7S-LV1-12L-010-4K7
4000 K 70 CRI 817 lm 58 14.0 W Type I
PA7S-LV1-12L-010-5K7
5000 K 70 CRI 869 lm 62 14.0 W Type I
PA7S-LV1-12L-020-3K7
3000 K 70 CRI 1093 lm 50 22.0 W Type I
PA7S-LV1-12L-020-4K7
4000 K 70 CRI 1100 lm 51 22.0 W Type I
PA7S-LV1-12L-020-5K7
5000 K 70 CRI 1171 lm 54 22.0 W Type I
PA7S-LV2-12L-010-3K7
3000 K 70 CRI 837 lm 60 14.0 W Type II
PA7S-LV2-12L-010-4K7
4000 K 70 CRI 841 lm 60 14.0 W Type II
PA7S-LV2-12L-010-5K7
5000 K 70 CRI 896 lm 64 14.0 W Type II
PA7S-LV2-12L-020-3K7
3000 K 70 CRI 1127 lm 52 22.0 W Type II
PA7S-LV2-12L-020-4K7
4000 K 70 CRI 1133 lm 52 22.0 W Type II
PA7S-LV2-12L-020-5K7
5000 K 70 CRI 1206 lm 56 22.0 W Type II
PA7S-LV3-12L-010-3K7
3000 K 70 CRI 862 lm 62 14.0 W Type III
PA7S-LV3-12L-010-4K7
4000 K 70 CRI 867 lm 62 14.0 W Type III
PA7S-LV3-12L-010-5K7
5000 K 70 CRI 923 lm 66 14.0 W Type III
PA7S-LV3-12L-020-3K7
3000 K 70 CRI 1161 lm 53 22.0 W Type III
PA7S-LV3-12L-020-4K7
4000 K 70 CRI 1168 lm 54 22.0 W Type III
PA7S-LV3-12L-020-5K7
5000 K 70 CRI 1243 lm 57 22.0 W Type III
PA7S-LV3HS-12L-010-3K7
3000 K 70 CRI 688 lm 49 14.0 W Type III + House side shield
PA7S-LV3HS-12L-010-4K7
4000 K 70 CRI 692 lm 49 14.0 W Type III + House side shield
PA7S-LV3HS-12L-010-5K7
5000 K 70 CRI 737 lm 53 14.0 W Type III + House side shield
PA7S-LV3HS-12L-020-3K7
3000 K 70 CRI 927 lm 43 22.0 W Type III + House side shield
PA7S-LV3HS-12L-020-4K7
4000 K 70 CRI 932 lm 43 22.0 W Type III + House side shield
PA7S-LV3HS-12L-020-5K7
5000 K 70 CRI 992 lm 46 22.0 W Type III + House side shield
PA7S-LV4-12L-010-3K7
3000 K 70 CRI 923 lm 66 14.0 W Type IV
PA7S-LV4-12L-010-4K7
4000 K 70 CRI 928 lm 66 14.0 W Type IV
PA7S-LV4-12L-010-5K7
5000 K 70 CRI 988 lm 71 14.0 W Type IV
PA7S-LV4-12L-020-3K7
3000 K 70 CRI 1243 lm 57 22.0 W Type IV
PA7S-LV4-12L-020-4K7
4000 K 70 CRI 1250 lm 58 22.0 W Type IV
PA7S-LV4-12L-020-5K7
5000 K 70 CRI 1331 lm 61 22.0 W Type IV
PA7S-LV5-12L-010-3K7
3000 K 70 CRI 917 lm 66 14.0 W Type V
PA7S-LV5-12L-010-4K7
4000 K 70 CRI 922 lm 66 14.0 W Type V
PA7S-LV5-12L-010-5K7
5000 K 70 CRI 982 lm 70 14.0 W Type V
PA7S-LV5-12L-020-3K7
3000 K 70 CRI 1235 lm 57 22.0 W Type V
PA7S-LV5-12L-020-4K7
4000 K 70 CRI 1242 lm 57 22.0 W Type V
PA7S-LV5-12L-020-5K7
5000 K 70 CRI 1323 lm 61 22.0 W Type V
PA7S-NU1-12L-010-3K7
3000 K 70 CRI 673 lm 48 14.0 W Type I
PA7S-NU1-12L-010-4K7
4000 K 70 CRI 677 lm 48 14.0 W Type I
PA7S-NU1-12L-010-5K7
5000 K 70 CRI 721 lm 51 14.0 W Type I
PA7S-NU1-12L-020-3K7
3000 K 70 CRI 1019 lm 47 22.0 W Type I
PA7S-NU1-12L-020-4K7
4000 K 70 CRI 1025 lm 47 22.0 W Type I
PA7S-NU1-12L-020-5K7
5000 K 70 CRI 1091 lm 50 22.0 W Type I
PA7S-NU2-12L-010-3K7
3000 K 70 CRI 798 lm 57 14.0 W Type II
PA7S-NU2-12L-010-4K7
4000 K 70 CRI 803 lm 57 14.0 W Type II
PA7S-NU2-12L-010-5K7
5000 K 70 CRI 855 lm 61 14.0 W Type II
PA7S-NU2-12L-020-3K7
3000 K 70 CRI 1209 lm 56 22.0 W Type II
PA7S-NU2-12L-020-4K7
4000 K 70 CRI 1216 lm 56 22.0 W Type II
PA7S-NU2-12L-020-5K7
5000 K 70 CRI 1294 lm 60 22.0 W Type II
PA7S-NU3-12L-010-3K7
3000 K 70 CRI 795 lm 57 14.0 W Type III
PA7S-NU3-12L-010-4K7
4000 K 70 CRI 800 lm 57 14.0 W Type III
PA7S-NU3-12L-010-5K7
5000 K 70 CRI 851 lm 61 14.0 W Type III
PA7S-NU3-12L-020-3K7
3000 K 70 CRI 1203 lm 55 22.0 W Type III
PA7S-NU3-12L-020-4K7
4000 K 70 CRI 1210 lm 56 22.0 W Type III
PA7S-NU3-12L-020-5K7
5000 K 70 CRI 1289 lm 59 22.0 W Type III
PA7S-NU3HS-12L-010-3K7
3000 K 70 CRI 748 lm 53 14.0 W Type III + House side shield
PA7S-NU3HS-12L-010-4K7
4000 K 70 CRI 752 lm 54 14.0 W Type III + House side shield
PA7S-NU3HS-12L-010-5K7
5000 K 70 CRI 800 lm 57 14.0 W Type III + House side shield
PA7S-NU3HS-12L-020-3K7
3000 K 70 CRI 1132 lm 52 22.0 W Type III + House side shield
PA7S-NU3HS-12L-020-4K7
4000 K 70 CRI 1138 lm 52 22.0 W Type III + House side shield
PA7S-NU3HS-12L-020-5K7
5000 K 70 CRI 1212 lm 56 22.0 W Type III + House side shield
PA7S-NU4-12L-010-3K7
3000 K 70 CRI 879 lm 63 14.0 W Type IV
PA7S-NU4-12L-010-4K7
4000 K 70 CRI 883 lm 63 14.0 W Type IV
PA7S-NU4-12L-010-5K7
5000 K 70 CRI 941 lm 67 14.0 W Type IV
PA7S-NU4-12L-020-3K7
3000 K 70 CRI 1330 lm 61 22.0 W Type IV
PA7S-NU4-12L-020-4K7
4000 K 70 CRI 1337 lm 62 22.0 W Type IV
PA7S-NU4-12L-020-5K7
5000 K 70 CRI 1424 lm 66 22.0 W Type IV
PA7S-NU5-12L-010-3K7
3000 K 70 CRI 841 lm 60 14.0 W Type V
PA7S-NU5-12L-010-4K7
4000 K 70 CRI 846 lm 60 14.0 W Type V
PA7S-NU5-12L-010-5K7
5000 K 70 CRI 901 lm 64 14.0 W Type V
PA7S-NU5-12L-020-3K7
3000 K 70 CRI 1273 lm 59 22.0 W Type V
PA7S-NU5-12L-020-4K7
4000 K 70 CRI 1281 lm 59 22.0 W Type V
PA7S-NU5-12L-020-5K7
5000 K 70 CRI 1363 lm 63 22.0 W Type V