text.skipToContent text.skipToNavigation

Pavilion Round

by Kim Lighting 

Collection Name:  Pavilion

Pavilion redefines the bollard category with state of the art design, performance, and technology. An integral NEMA 3R enclosure, 2-Gang recessed box, and Bluetooth RGBW accent are just a few of the industry first features of Pavilion.

  • 28 configurable optic and top cap combinations
  • U0, True IES, or diffused symmetric or asymmetric distributions
  • Optional Bluetooth enabled RGBW color luminous accent
  • SiteSync wireless control and motion sensor options
  • Battery backup configurations
  • Integral Power Station functionality enables optional electrical and USB charging, speaker integration or even a disabled persons actuator button

Product Details

General

Dimming Protocol
  • 0-10V
  • DMX
Dimming Range 10%
Light Source LED
Type Low Level/Bollards

Electrical Ratings

Wattage Range <50

Photometry

IES Files
PA7R-CH1-12L-010-3K7
IES file
PA7R-CH1-12L-010-4K7
IES file
PA7R-CH1-12L-010-5K7
IES file
PA7R-CH1-12L-020-3K7
IES file
PA7R-CH1-12L-020-4K7
IES file
PA7R-CH1-12L-020-5K7
IES file
PA7R-CH2-12L-010-3K7
IES file
PA7R-CH2-12L-010-4K7
IES file
PA7R-CH2-12L-010-5K7
IES file
PA7R-CH2-12L-020-3K7
IES file
PA7R-CH2-12L-020-4K7
IES file
PA7R-CH2-12L-020-5K7
IES file
PA7R-CH3-12L-010-3K7
IES file
PA7R-CH3-12L-010-4K7
IES file
PA7R-CH3-12L-010-5K7
IES file
PA7R-CH3-12L-020-3K7
IES file
PA7R-CH3-12L-020-4K7
IES file
PA7R-CH3-12L-020-5K7
IES file
PA7R-CH3HS-12L-010-3K7
IES file
PA7R-CH3HS-12L-010-4K7
IES file
PA7R-CH3HS-12L-010-5K7
IES file
PA7R-CH3HS-12L-020-3K7
IES file
PA7R-CH3HS-12L-020-4K7
IES file
PA7R-CH3HS-12L-020-5K7
IES file
PA7R-CH4-12L-010-3K7
IES file
PA7R-CH4-12L-010-4K7
IES file
PA7R-CH4-12L-010-5K7
IES file
PA7R-CH4-12L-020-3K7
IES file
PA7R-CH4-12L-020-4K7
IES file
PA7R-CH4-12L-020-5K7
IES file
PA7R-CH5-12L-010-3K7
IES file
PA7R-CH5-12L-010-4K7
IES file
PA7R-CH5-12L-010-5K7
IES file
PA7R-CH5-12L-020-3K7
IES file
PA7R-CH5-12L-020-4K7
IES file
PA7R-CH5-12L-020-5K7
IES file
PA7R-CL1-12L-010-3K7
IES file
PA7R-CL1-12L-010-4K7
IES file
PA7R-CL1-12L-010-5K7
IES file
PA7R-CL1-12L-020-3K7
IES file
PA7R-CL1-12L-020-4K7
IES file
PA7R-CL1-12L-020-5K7
IES file
PA7R-CL2-12L-010-3K7
IES file
PA7R-CL2-12L-010-4K7
IES file
PA7R-CL2-12L-010-5K7
IES file
PA7R-CL2-12L-020-3K7
IES file
PA7R-CL2-12L-020-4K7
IES file
PA7R-CL2-12L-020-5K7
IES file
PA7R-CL3-12L-010-3K7
IES file
PA7R-CL3-12L-010-4K7
IES file
PA7R-CL3-12L-010-5K7
IES file
PA7R-CL3-12L-020-3K7
IES file
PA7R-CL3-12L-020-4K7
IES file
PA7R-CL3-12L-020-5K7
IES file
PA7R-CL3HS-12L-010-3K7
IES file
PA7R-CL3HS-12L-010-4K7
IES file
PA7R-CL3HS-12L-010-5K7
IES file
PA7R-CL3HS-12L-020-3K7
IES file
PA7R-CL3HS-12L-020-4K7
IES file
PA7R-CL3HS-12L-020-5K7
IES file
PA7R-CL4-12L-010-3K7
IES file
PA7R-CL4-12L-010-4K7
IES file
PA7R-CL4-12L-010-5K7
IES file
PA7R-CL4-12L-020-3K7
IES file
PA7R-CL4-12L-020-4K7
IES file
PA7R-CL4-12L-020-5K7
IES file
PA7R-CL5-12L-010-3K7
IES file
PA7R-CL5-12L-010-4K7
IES file
PA7R-CL5-12L-010-5K7
IES file
PA7R-CL5-12L-020-3K7
IES file
PA7R-CL5-12L-020-4K7
IES file
PA7R-CL5-12L-020-5K7
IES file
PA7R-DL1-12L-010-3K7
IES file
PA7R-DL1-12L-010-4K7
IES file
PA7R-DL1-12L-010-5K7
IES file
PA7R-DL1-12L-020-3K7
IES file
PA7R-DL1-12L-020-4K7
IES file
PA7R-DL1-12L-020-5K7
IES file
PA7R-DL5-12L-010-3K7
IES file
PA7R-DL5-12L-010-4K7
IES file
PA7R-DL5-12L-010-5K7
IES file
PA7R-DL5-12L-020-3K7
IES file
PA7R-DL5-12L-020-4K7
IES file
PA7R-DL5-12L-020-5K7
IES file
PA7R-GC1-12L-010-3K7
IES file
PA7R-GC1-12L-010-4K7
IES file
PA7R-GC1-12L-010-5K7
IES file
PA7R-GC1-12L-020-3K7
IES file
PA7R-GC1-12L-020-4K7
IES file
PA7R-GC1-12L-020-5K7
IES file
PA7R-GC2-12L-010-3K7
IES file
PA7R-GC2-12L-010-4K7
IES file
PA7R-GC2-12L-010-5K7
IES file
PA7R-GC2-12L-020-3K7
IES file
PA7R-GC2-12L-020-4K7
IES file
PA7R-GC2-12L-020-5K7
IES file
PA7R-GC3-12L-010-3K7
IES file
PA7R-GC3-12L-010-4K7
IES file
PA7R-GC3-12L-010-5K7
IES file
PA7R-GC3-12L-020-3K7
IES file
PA7R-GC3-12L-020-4K7
IES file
PA7R-GC3-12L-020-5K7
IES file
PA7R-GC3HS-12L-010-3K7
IES file
PA7R-GC3HS-12L-010-4K7
IES file
PA7R-GC3HS-12L-010-5K7
IES file
PA7R-GC3HS-12L-020-3K7
IES file
PA7R-GC3HS-12L-020-4K7
IES file
PA7R-GC3HS-12L-020-5K7
IES file
PA7R-GC4-12L-010-3K7
IES file
PA7R-GC4-12L-010-4K7
IES file
PA7R-GC4-12L-010-5K7
IES file
PA7R-GC4-12L-020-3K7
IES file
PA7R-GC4-12L-020-4K7
IES file
PA7R-GC4-12L-020-5K7
IES file
PA7R-GC5-12L-010-3K7
IES file
PA7R-GC5-12L-010-4K7
IES file
PA7R-GC5-12L-010-5K7
IES file
PA7R-GC5-12L-020-3K7
IES file
PA7R-GC5-12L-020-4K7
IES file
PA7R-GC5-12L-020-5K7
IES file
PA7R-GD1-12L-010-3K7
IES file
PA7R-GD1-12L-010-4K7
IES file
PA7R-GD1-12L-010-5K7
IES file
PA7R-GD1-12L-020-3K7
IES file
PA7R-GD1-12L-020-4K7
IES file
PA7R-GD1-12L-020-5K7
IES file
PA7R-GD5-12L-010-3K7
IES file
PA7R-GD5-12L-010-4K7
IES file
PA7R-GD5-12L-010-5K7
IES file
PA7R-GD5-12L-020-3K7
IES file
PA7R-GD5-12L-020-4K7
IES file
PA7R-GD5-12L-020-5K7
IES file
PA7R-LV1-12L-010-3K7
IES file
PA7R-LV1-12L-010-4K7
IES file
PA7R-LV1-12L-010-5K7
IES file
PA7R-LV1-12L-020-3K7
IES file
PA7R-LV1-12L-020-4K7
IES file
PA7R-LV1-12L-020-5K7
IES file
PA7R-LV2-12L-010-3K7
IES file
PA7R-LV2-12L-010-4K7
IES file
PA7R-LV2-12L-010-5K7
IES file
PA7R-LV2-12L-020-3K7
IES file
PA7R-LV2-12L-020-4K7
IES file
PA7R-LV2-12L-020-5K7
IES file
PA7R-LV3-12L-010-3K7
IES file
PA7R-LV3-12L-010-4K7
IES file
PA7R-LV3-12L-010-5K7
IES file
PA7R-LV3-12L-020-3K7
IES file
PA7R-LV3-12L-020-4K7
IES file
PA7R-LV3-12L-020-5K7
IES file
PA7R-LV3HS-12L-010-3K7
IES file
PA7R-LV3HS-12L-010-4K7
IES file
PA7R-LV3HS-12L-010-5K7
IES file
PA7R-LV3HS-12L-020-3K7
IES file
PA7R-LV3HS-12L-020-4K7
IES file
PA7R-LV3HS-12L-020-5K7
IES file
PA7R-LV4-12L-010-3K7
IES file
PA7R-LV4-12L-010-4K7
IES file
PA7R-LV4-12L-010-5K7
IES file
PA7R-LV4-12L-020-3K7
IES file
PA7R-LV4-12L-020-4K7
IES file
PA7R-LV4-12L-020-5K7
IES file
PA7R-LV5-12L-010-3K7
IES file
PA7R-LV5-12L-010-4K7
IES file
PA7R-LV5-12L-010-5K7
IES file
PA7R-LV5-12L-020-3K7
IES file
PA7R-LV5-12L-020-4K7
IES file
PA7R-LV5-12L-020-5K7
IES file
PA7R-NU1-12L-010-3K7
IES file
PA7R-NU1-12L-010-4K7
IES file
PA7R-NU1-12L-010-5K7
IES file
PA7R-NU1-12L-020-3K7
IES file
PA7R-NU1-12L-020-4K7
IES file
PA7R-NU1-12L-020-5K7
IES file
PA7R-NU2-12L-010-3K7
IES file
PA7R-NU2-12L-010-4K7
IES file
PA7R-NU2-12L-010-5K7
IES file
PA7R-NU2-12L-020-3K7
IES file
PA7R-NU2-12L-020-4K7
IES file
PA7R-NU2-12L-020-5K7
IES file
PA7R-NU3-12L-010-3K7
IES file
PA7R-NU3-12L-010-4K7
IES file
PA7R-NU3-12L-010-5K7
IES file
PA7R-NU3-12L-020-3K7
IES file
PA7R-NU3-12L-020-4K7
IES file
PA7R-NU3-12L-020-5K7
IES file
PA7R-NU3HS-12L-010-3K7
IES file
PA7R-NU3HS-12L-010-4K7
IES file
PA7R-NU3HS-12L-010-5K7
IES file
PA7R-NU3HS-12L-020-3K7
IES file
PA7R-NU3HS-12L-020-4K7
IES file
PA7R-NU3HS-12L-020-5K7
IES file
PA7R-NU4-12L-010-3K7
IES file
PA7R-NU4-12L-010-4K7
IES file
PA7R-NU4-12L-010-5K7
IES file
PA7R-NU4-12L-020-3K7
IES file
PA7R-NU4-12L-020-4K7
IES file
PA7R-NU4-12L-020-5K7
IES file
PA7R-NU5-12L-010-3K7
IES file
PA7R-NU5-12L-010-4K7
IES file
PA7R-NU5-12L-010-5K7
IES file
PA7R-NU5-12L-020-3K7
IES file
PA7R-NU5-12L-020-4K7
IES file
PA7R-NU5-12L-020-5K7
IES file