text.skipToContent text.skipToNavigation

Vandal-Resistant Round Bollards

by Kim Lighting 

Collection Name: Low Level

Low level luminaires can be subject to vandalism in unsecured areas. The Vandal Resistant Bollards have been engineered to provide superior strength through extra thick components and base-to-grade connections that withstand considerable force.

  • Designed for walkways, entrances, courtyards, and landscaped areas
  • Battery back-up, emergency battery pack and houseside shield options
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Application Bollards
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Dimming Protocol 0-10V
    Dimming Range 10%
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source
    • LED
    • HID
    • Compact Fluorescent
    Lumen Range 1-2,500 lm
    Mounting Type Anchor Base
    Type Low Level/Bollards

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP54