-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- PGL8 Family Page


OVERVIEW
This rich legacy of leading edge innovation and performance continues with PGL8. With an edge-lit drop lens, sleek form and a broad offering of control solutions, Kim Lighting raises the bar again for parking garage illumination.
Form
The PGL8 integrates the three band design element that is replicated on all of Kim Lighting luminaires to provide a complete and coordinated site offering.
Performance
The edge-lit drop lens PGL8 is available with four distributions to provide effective solutions for meeting the dynamics and challenges of parking garage applications including IES recommendations.
Control
Broad offering of wireless control options available for perfectly tailored lighting and ability to meet stringent code requirements.
DISTRIBUTIONS
THE CHALLENGE
There are a variety of challenges in lighting a parking garage including effective illumination of driver lanes, entrances, elevator banks and signage while minimizing spill light.
THE SOLUTION
The PGL8 is available with four distributions to provide effective solutions for meeting the dynamics and challenges of parking garage applications including IES recommendations.




DESIGN EXCELLENCE
FORM
Edge-lit drop lens for optimal performance and visual comfort
No visible hardware enhancing the aesthetic
Sleek, low profile design with an attractive round form and 16" diameter
PERFORMANCE
Precise optical control up to 125 lumens per watt with four distinct distributions
IP66 rated
Optional UL924 Listed dimming bypass module
INTEGRATION
Uplight standard providing 200-600 lumens with no additional wattage consumption
Integral battery backup to comply with path of egress requirement
Integral wireless and stand alone controls for maximum energy savings
QUALITY
Standard 20kV surge suppression provides protection against power spikes and surges
One-piece silicone gasketing for optimal ingress protection
Stainless steel hardware standard for ultimate durability for controls override
CONTROL INTEGRATION
Hubbell Control Solutions' NX Distributed Intelligence™ platform delivers a lighting control solution which is capable of seamlessly connecting exterior and interior applications. NX is capable of scaling from standalone fixture control applications to networked enterprise deployments. NX operates using wired, wireless and hybrid connectivity with native BACnet™ support. Wireless setup and configuration of NX is simple and intuitive with the NX Mobile App via Bluetooth.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Parking Garage Applications |
Color |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumens | 4189 - 13,860 lm |
Material - Housing | Low copper aluminum alloy die-cast housing |
Mounting Type |
|
New Products | Yes |
Photocell | No |
Type | Parking Structure |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | No |
Industry Standard(s) |
|
Ratings | IP66 |
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PGL8-5C-128L-110-3K7
IES file |
3000 °K | 70 CRI | 11883 lm | 107 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-110-3K7-NU
IES file |
3000 °K | 70 CRI | 11883 lm | 107 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-110-4K7
IES file |
4000 °K | 70 CRI | 12079 lm | 108 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-110-4K7-NU
IES file |
4000 °K | 70 CRI | 12079 lm | 108 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-110-5K7
IES file |
5000 °K | 70 CRI | 12153 lm | 109 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-110-5K7-NU
IES file |
5000 °K | 70 CRI | 12153 lm | 109 | 111.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-3K7
IES file |
3000 °K | 70 CRI | 13552 lm | 103 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-3K7-NU
IES file |
3000 °K | 70 CRI | 13552 lm | 103 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-4K7
IES file |
4000 °K | 70 CRI | 13776 lm | 104 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-4K7-NU
IES file |
4000 °K | 70 CRI | 13776 lm | 104 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-5K7
IES file |
5000 °K | 70 CRI | 13860 lm | 105 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-130-5K7-NU
IES file |
5000 °K | 70 CRI | 13860 lm | 105 | 131.9 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-3K7
IES file |
3000 °K | 70 CRI | 4588 lm | 123 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-3K7-NU
IES file |
3000 °K | 70 CRI | 4588 lm | 123 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-4K7
IES file |
4000 °K | 70 CRI | 4664 lm | 125 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-4K7-NU
IES file |
4000 °K | 70 CRI | 4664 lm | 125 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-5K7
IES file |
5000 °K | 70 CRI | 4692 lm | 126 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-35-5K7-NU
IES file |
5000 °K | 70 CRI | 4692 lm | 126 | 37.4 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-3K7
IES file |
3000 °K | 70 CRI | 6432 lm | 120 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-3K7-NU
IES file |
3000 °K | 70 CRI | 6432 lm | 120 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-4K7
IES file |
4000 °K | 70 CRI | 6538 lm | 122 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-4K7-NU
IES file |
4000 °K | 70 CRI | 6538 lm | 122 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-5K7
IES file |
5000 °K | 70 CRI | 6578 lm | 123 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-55-5K7-NU
IES file |
5000 °K | 70 CRI | 6578 lm | 123 | 53.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-3K7
IES file |
3000 °K | 70 CRI | 7940 lm | 121 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-3K7-NU
IES file |
3000 °K | 70 CRI | 7940 lm | 121 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-4K7
IES file |
4000 °K | 70 CRI | 8071 lm | 123 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-4K7-NU
IES file |
4000 °K | 70 CRI | 8071 lm | 123 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-5K7
IES file |
5000 °K | 70 CRI | 8120 lm | 124 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-65-5K7-NU
IES file |
5000 °K | 70 CRI | 8120 lm | 124 | 65.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-3K7
IES file |
3000 °K | 70 CRI | 9875 lm | 117 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-3K7-NU
IES file |
3000 °K | 70 CRI | 9875 lm | 117 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-4K7
IES file |
4000 °K | 70 CRI | 10038 lm | 119 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-4K7-NU
IES file |
4000 °K | 70 CRI | 10038 lm | 119 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-5K7
IES file |
5000 °K | 70 CRI | 10099 lm | 119 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5C-128L-85-5K7-NU
IES file |
5000 °K | 70 CRI | 10099 lm | 119 | 84.6 W | Type V Concentrated |
![]() |
PGL8-5Q-128L-110-3K7
IES file |
3000 °K | 70 CRI | 11264 lm | 101 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-110-3K7-NU
IES file |
3000 °K | 70 CRI | 11264 lm | 101 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-110-4K7
IES file |
4000 °K | 70 CRI | 11450 lm | 103 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-110-4K7-NU
IES file |
4000 °K | 70 CRI | 11450 lm | 103 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-110-5K7
IES file |
5000 °K | 70 CRI | 11520 lm | 103 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-110-5K7-NU
IES file |
5000 °K | 70 CRI | 11520 lm | 103 | 111.6 W | Type V Square |
![]() |
PGL8-5Q-128L-130-3K7
IES file |
3000 °K | 70 CRI | 12846 lm | 97 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-130-3K7-NU
IES file |
3000 °K | 70 CRI | 12846 lm | 97 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-130-4K7
IES file |
4000 °K | 70 CRI | 13058 lm | 99 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-130-4K7-NU
IES file |
4000 °K | 70 CRI | 13058 lm | 99 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-130-5K7
IES file |
5000 °K | 70 CRI | 13138 lm | 100 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-130-5K7-NU
IES file |
5000 °K | 70 CRI | 13138 lm | 100 | 131.9 W | Type V Square |
![]() |
PGL8-5Q-128L-35-3K7
IES file |
3000 °K | 70 CRI | 4359 lm | 116 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-35-3K7-NU
IES file |
3000 °K | 70 CRI | 4359 lm | 116 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-35-4K7
IES file |
4000 °K | 70 CRI | 4431 lm | 120 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-35-4K7-NU
IES file |
4000 °K | 70 CRI | 4431 lm | 120 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-35-5K7
IES file |
5000 °K | 70 CRI | 4458 lm | 118 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-35-5K7-NU
IES file |
5000 °K | 70 CRI | 4458 lm | 118 | 37.4 W | Type V Square |
![]() |
PGL8-5Q-128L-55-3K7
IES file |
3000 °K | 70 CRI | 6097 lm | 114 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-55-3K7-NU
IES file |
3000 °K | 70 CRI | 6097 lm | 114 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-55-4K7
IES file |
4000 °K | 70 CRI | 6197 lm | 116 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-55-4K7-NU
IES file |
4000 °K | 70 CRI | 6197 lm | 116 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-55-5K7
IES file |
5000 °K | 70 CRI | 6235 lm | 116 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-55-5K7-NU
IES file |
5000 °K | 70 CRI | 6235 lm | 116 | 53.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-3K7
IES file |
3000 °K | 70 CRI | 7526 lm | 115 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-3K7-NU
IES file |
3000 °K | 70 CRI | 7526 lm | 115 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-4K7
IES file |
4000 °K | 70 CRI | 7650 lm | 117 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-4K7-NU
IES file |
4000 °K | 70 CRI | 7650 lm | 117 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-5K7
IES file |
5000 °K | 70 CRI | 7697 lm | 117 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-65-5K7-NU
IES file |
5000 °K | 70 CRI | 7697 lm | 117 | 65.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-3K7
IES file |
3000 °K | 70 CRI | 9360 lm | 111 | 84.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-3K7-NU
IES file |
3000 °K | 70 CRI | 9360 lm | 111 | 84.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-4K7
IES file |
4000 °K | 70 CRI | 9515 lm | 113 | 84.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-4K7-NU
IES file |
4000 °K | 70 CRI | 9515 lm | 113 | 84.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-5K7
IES file |
5000 °K | 70 CRI | 9573 lm | 113 | 84.6 W | Type V Square |
![]() |
PGL8-5Q-128L-85-5K7-NU
IES file |
5000 °K | 70 CRI | 9573 lm | 113 | 84.6 W | Type V Square |
![]() |
PGL8-5R-128L-110-3K7
IES file |
3000 °K | 70 CRI | 11058 lm | 99 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-110-3K7-NU
IES file |
3000 °K | 70 CRI | 11058 lm | 99 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-110-4K7
IES file |
4000 °K | 70 CRI | 11241 lm | 101 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-110-4K7-NU
IES file |
4000 °K | 70 CRI | 11241 lm | 101 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-110-5K7
IES file |
5000 °K | 70 CRI | 11310 lm | 101 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-110-5K7-NU
IES file |
5000 °K | 70 CRI | 11310 lm | 101 | 111.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-3K7
IES file |
3000 °K | 70 CRI | 12612 lm | 96 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-3K7-NU
IES file |
3000 °K | 70 CRI | 12612 lm | 96 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-4K7
IES file |
4000 °K | 70 CRI | 12820 lm | 97 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-4K7-NU
IES file |
4000 °K | 70 CRI | 12820 lm | 97 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-5K7
IES file |
5000 °K | 70 CRI | 12898 lm | 98 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-130-5K7-NU
IES file |
5000 °K | 70 CRI | 12898 lm | 98 | 131.9 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-3K7
IES file |
3000 °K | 70 CRI | 4189 lm | 112 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-3K7-NU
IES file |
3000 °K | 70 CRI | 4189 lm | 112 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-4K7
IES file |
4000 °K | 70 CRI | 4258 lm | 114 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-4K7-NU
IES file |
4000 °K | 70 CRI | 4258 lm | 114 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-5K7
IES file |
5000 °K | 70 CRI | 4284 lm | 113 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-35-5K7-NU
IES file |
5000 °K | 70 CRI | 4284 lm | 113 | 37.4 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-3K7
IES file |
3000 °K | 70 CRI | 5985 lm | 112 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-3K7-NU
IES file |
3000 °K | 70 CRI | 5985 lm | 112 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-4K7
IES file |
4000 °K | 70 CRI | 6084 lm | 114 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-4K7-NU
IES file |
4000 °K | 70 CRI | 6084 lm | 114 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-5K7
IES file |
5000 °K | 70 CRI | 6121 lm | 114 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-55-5K7-NU
IES file |
5000 °K | 70 CRI | 6121 lm | 114 | 53.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-3K7
IES file |
3000 °K | 70 CRI | 7389 lm | 113 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-3K7-NU
IES file |
3000 °K | 70 CRI | 7389 lm | 113 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-4K7
IES file |
4000 °K | 70 CRI | 7511 lm | 115 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-4K7-NU
IES file |
4000 °K | 70 CRI | 7511 lm | 115 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-5K7
IES file |
5000 °K | 70 CRI | 7556 lm | 115 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-65-5K7-NU
IES file |
5000 °K | 70 CRI | 7556 lm | 115 | 65.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-3K7
IES file |
3000 °K | 70 CRI | 9189 lm | 109 | 84.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-3K7-NU
IES file |
3000 °K | 70 CRI | 9189 lm | 109 | 84.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-4K7
IES file |
4000 °K | 70 CRI | 9341 lm | 110 | 84.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-4K7-NU
IES file |
4000 °K | 70 CRI | 9341 lm | 110 | 84.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-5K7
IES file |
5000 °K | 70 CRI | 9398 lm | 111 | 84.6 W | Type V Rectangular |
![]() |
PGL8-5R-128L-85-5K7-NU
IES file |
5000 °K | 70 CRI | 9398 lm | 111 | 84.6 W | Type V Rectangular |
![]() |
PGL8-ASY-64L-50-3K7
IES file |
3000 °K | 70 CRI | 4811 lm | 96 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-50-3K7-NU
IES file |
3000 °K | 70 CRI | 4811 lm | 96 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-50-4K7
IES file |
4000 °K | 70 CRI | 4890 lm | 97 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-50-4K7-NU
IES file |
4000 °K | 70 CRI | 4890 lm | 97 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-50-5K7
IES file |
5000 °K | 70 CRI | 4920 lm | 98 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-50-5K7-NU
IES file |
5000 °K | 70 CRI | 4920 lm | 98 | 50.3 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-3K7
IES file |
3000 °K | 70 CRI | 6285 lm | 91 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-3K7-NU
IES file |
3000 °K | 70 CRI | 6285 lm | 91 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-4K7
IES file |
4000 °K | 70 CRI | 6389 lm | 93 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-4K7-NU
IES file |
4000 °K | 70 CRI | 6389 lm | 93 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-5K7
IES file |
5000 °K | 70 CRI | 6428 lm | 94 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-70-5K7-NU
IES file |
5000 °K | 70 CRI | 6428 lm | 94 | 68.7 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-3K7
IES file |
3000 °K | 70 CRI | 7278 lm | 82 | 88.6 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-3K7-NU
IES file |
3000 °K | 70 CRI | 7278 lm | 82 | 88.6 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-4K7
IES file |
4000 °K | 70 CRI | 7398 lm | 84 | 88.6 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-4K7-NU
IES file |
4000 °K | 70 CRI | 7398 lm | 84 | 88.6 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-5K7
IES file |
5000 °K | 70 CRI | 7443 lm | 84 | 88.6 W | Asymmetric |
![]() |
PGL8-ASY-64L-90-5K7-NU
IES file |
5000 °K | 70 CRI | 7443 lm | 84 | 88.6 W | Asymmetric |
![]() |
Please wait, preparing to download your file.