text.skipToContent text.skipToNavigation

PGL8

by Kim Lighting 

The legacy of the PGL continues with the PGL8 edge-lit with drop lens. The PGL8 provides effective solutions for meeting the dynamics and challenges of parking garage applications including IES recommendations. The drop lens reduces glare providing exceptional visual comfort and performance, making the PGL8 the ideal solution for parking garage and canopy applications.

  • 4189 - 13,860 Lumens
  • Patent pending edge-lit, drop lens optic
  • Uplight standard with no additional wattage consumption
  • The PGL8 offers exceptional uniformity and visual comfort with four standard distribution patterns
  • Pendant mount with architectural bird shroud
  • Integral sensors, battery backup and uplight
  • Wireless control Options: NX Disrtibuted Intelligence, wiSCAPE
  • Speed mount for easy installation

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Parking Garage Applications
Color
  • Black
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
  • CC- Custom Color
Color Rendering Index (CRI)
  • 70 CRI
  • 80 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Controls - Applications
  • Dimming
  • On/Off
  • Scheduled Dimming
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Profile Dimming
Controls - Networked
  • NX Distributed Intelligence
  • wiSCAPE
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • 5C Type V Concentrated
  • 5Q Type V Square
  • 5R Type 5 Rectangular
  • ASY Asymmetric
Light Source LED
Lumens 4189 - 13,860 lm
Material - Housing Low copper aluminum alloy die-cast housing
Mounting Type
  • Ceiling (junction box)
  • Pendant (3/4" threaded coupling)
New Products Yes
Photocell No
Type Parking Structure

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120/208/240/277 V
  • 347 VAC
  • 480 VAC
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL1598
  • UL8750
  • UL listed to UL924 Standard, UL Damp Location listed (designated models only)
Ratings IP66

Resources/Downloads

Specifications

Videos

PGL8 Video

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PGL8-5C-128L-110-3K7
IES file
3000 °K 70 CRI 11883 lm 107 111.6 W Type V Concentrated
PGL8-5C-128L-110-3K7-NU
IES file
3000 °K 70 CRI 11883 lm 107 111.6 W Type V Concentrated
PGL8-5C-128L-110-4K7
IES file
4000 °K 70 CRI 12079 lm 108 111.6 W Type V Concentrated
PGL8-5C-128L-110-4K7-NU
IES file
4000 °K 70 CRI 12079 lm 108 111.6 W Type V Concentrated
PGL8-5C-128L-110-5K7
IES file
5000 °K 70 CRI 12153 lm 109 111.6 W Type V Concentrated
PGL8-5C-128L-110-5K7-NU
IES file
5000 °K 70 CRI 12153 lm 109 111.6 W Type V Concentrated
PGL8-5C-128L-130-3K7
IES file
3000 °K 70 CRI 13552 lm 103 131.9 W Type V Concentrated
PGL8-5C-128L-130-3K7-NU
IES file
3000 °K 70 CRI 13552 lm 103 131.9 W Type V Concentrated
PGL8-5C-128L-130-4K7
IES file
4000 °K 70 CRI 13776 lm 104 131.9 W Type V Concentrated
PGL8-5C-128L-130-4K7-NU
IES file
4000 °K 70 CRI 13776 lm 104 131.9 W Type V Concentrated
PGL8-5C-128L-130-5K7
IES file
5000 °K 70 CRI 13860 lm 105 131.9 W Type V Concentrated
PGL8-5C-128L-130-5K7-NU
IES file
5000 °K 70 CRI 13860 lm 105 131.9 W Type V Concentrated
PGL8-5C-128L-35-3K7
IES file
3000 °K 70 CRI 4588 lm 123 37.4 W Type V Concentrated
PGL8-5C-128L-35-3K7-NU
IES file
3000 °K 70 CRI 4588 lm 123 37.4 W Type V Concentrated
PGL8-5C-128L-35-4K7
IES file
4000 °K 70 CRI 4664 lm 125 37.4 W Type V Concentrated
PGL8-5C-128L-35-4K7-NU
IES file
4000 °K 70 CRI 4664 lm 125 37.4 W Type V Concentrated
PGL8-5C-128L-35-5K7
IES file
5000 °K 70 CRI 4692 lm 126 37.4 W Type V Concentrated
PGL8-5C-128L-35-5K7-NU
IES file
5000 °K 70 CRI 4692 lm 126 37.4 W Type V Concentrated
PGL8-5C-128L-55-3K7
IES file
3000 °K 70 CRI 6432 lm 120 53.6 W Type V Concentrated
PGL8-5C-128L-55-3K7-NU
IES file
3000 °K 70 CRI 6432 lm 120 53.6 W Type V Concentrated
PGL8-5C-128L-55-4K7
IES file
4000 °K 70 CRI 6538 lm 122 53.6 W Type V Concentrated
PGL8-5C-128L-55-4K7-NU
IES file
4000 °K 70 CRI 6538 lm 122 53.6 W Type V Concentrated
PGL8-5C-128L-55-5K7
IES file
5000 °K 70 CRI 6578 lm 123 53.6 W Type V Concentrated
PGL8-5C-128L-55-5K7-NU
IES file
5000 °K 70 CRI 6578 lm 123 53.6 W Type V Concentrated
PGL8-5C-128L-65-3K7
IES file
3000 °K 70 CRI 7940 lm 121 65.6 W Type V Concentrated
PGL8-5C-128L-65-3K7-NU
IES file
3000 °K 70 CRI 7940 lm 121 65.6 W Type V Concentrated
PGL8-5C-128L-65-4K7
IES file
4000 °K 70 CRI 8071 lm 123 65.6 W Type V Concentrated
PGL8-5C-128L-65-4K7-NU
IES file
4000 °K 70 CRI 8071 lm 123 65.6 W Type V Concentrated
PGL8-5C-128L-65-5K7
IES file
5000 °K 70 CRI 8120 lm 124 65.6 W Type V Concentrated
PGL8-5C-128L-65-5K7-NU
IES file
5000 °K 70 CRI 8120 lm 124 65.6 W Type V Concentrated
PGL8-5C-128L-85-3K7
IES file
3000 °K 70 CRI 9875 lm 117 84.6 W Type V Concentrated
PGL8-5C-128L-85-3K7-NU
IES file
3000 °K 70 CRI 9875 lm 117 84.6 W Type V Concentrated
PGL8-5C-128L-85-4K7
IES file
4000 °K 70 CRI 10038 lm 119 84.6 W Type V Concentrated
PGL8-5C-128L-85-4K7-NU
IES file
4000 °K 70 CRI 10038 lm 119 84.6 W Type V Concentrated
PGL8-5C-128L-85-5K7
IES file
5000 °K 70 CRI 10099 lm 119 84.6 W Type V Concentrated
PGL8-5C-128L-85-5K7-NU
IES file
5000 °K 70 CRI 10099 lm 119 84.6 W Type V Concentrated
PGL8-5Q-128L-110-3K7
IES file
3000 °K 70 CRI 11264 lm 101 111.6 W Type V Square
PGL8-5Q-128L-110-3K7-NU
IES file
3000 °K 70 CRI 11264 lm 101 111.6 W Type V Square
PGL8-5Q-128L-110-4K7
IES file
4000 °K 70 CRI 11450 lm 103 111.6 W Type V Square
PGL8-5Q-128L-110-4K7-NU
IES file
4000 °K 70 CRI 11450 lm 103 111.6 W Type V Square
PGL8-5Q-128L-110-5K7
IES file
5000 °K 70 CRI 11520 lm 103 111.6 W Type V Square
PGL8-5Q-128L-110-5K7-NU
IES file
5000 °K 70 CRI 11520 lm 103 111.6 W Type V Square
PGL8-5Q-128L-130-3K7
IES file
3000 °K 70 CRI 12846 lm 97 131.9 W Type V Square
PGL8-5Q-128L-130-3K7-NU
IES file
3000 °K 70 CRI 12846 lm 97 131.9 W Type V Square
PGL8-5Q-128L-130-4K7
IES file
4000 °K 70 CRI 13058 lm 99 131.9 W Type V Square
PGL8-5Q-128L-130-4K7-NU
IES file
4000 °K 70 CRI 13058 lm 99 131.9 W Type V Square
PGL8-5Q-128L-130-5K7
IES file
5000 °K 70 CRI 13138 lm 100 131.9 W Type V Square
PGL8-5Q-128L-130-5K7-NU
IES file
5000 °K 70 CRI 13138 lm 100 131.9 W Type V Square
PGL8-5Q-128L-35-3K7
IES file
3000 °K 70 CRI 4359 lm 116 37.4 W Type V Square
PGL8-5Q-128L-35-3K7-NU
IES file
3000 °K 70 CRI 4359 lm 116 37.4 W Type V Square
PGL8-5Q-128L-35-4K7
IES file
4000 °K 70 CRI 4431 lm 120 37.4 W Type V Square
PGL8-5Q-128L-35-4K7-NU
IES file
4000 °K 70 CRI 4431 lm 120 37.4 W Type V Square
PGL8-5Q-128L-35-5K7
IES file
5000 °K 70 CRI 4458 lm 118 37.4 W Type V Square
PGL8-5Q-128L-35-5K7-NU
IES file
5000 °K 70 CRI 4458 lm 118 37.4 W Type V Square
PGL8-5Q-128L-55-3K7
IES file
3000 °K 70 CRI 6097 lm 114 53.6 W Type V Square
PGL8-5Q-128L-55-3K7-NU
IES file
3000 °K 70 CRI 6097 lm 114 53.6 W Type V Square
PGL8-5Q-128L-55-4K7
IES file
4000 °K 70 CRI 6197 lm 116 53.6 W Type V Square
PGL8-5Q-128L-55-4K7-NU
IES file
4000 °K 70 CRI 6197 lm 116 53.6 W Type V Square
PGL8-5Q-128L-55-5K7
IES file
5000 °K 70 CRI 6235 lm 116 53.6 W Type V Square
PGL8-5Q-128L-55-5K7-NU
IES file
5000 °K 70 CRI 6235 lm 116 53.6 W Type V Square
PGL8-5Q-128L-65-3K7
IES file
3000 °K 70 CRI 7526 lm 115 65.6 W Type V Square
PGL8-5Q-128L-65-3K7-NU
IES file
3000 °K 70 CRI 7526 lm 115 65.6 W Type V Square
PGL8-5Q-128L-65-4K7
IES file
4000 °K 70 CRI 7650 lm 117 65.6 W Type V Square
PGL8-5Q-128L-65-4K7-NU
IES file
4000 °K 70 CRI 7650 lm 117 65.6 W Type V Square
PGL8-5Q-128L-65-5K7
IES file
5000 °K 70 CRI 7697 lm 117 65.6 W Type V Square
PGL8-5Q-128L-65-5K7-NU
IES file
5000 °K 70 CRI 7697 lm 117 65.6 W Type V Square
PGL8-5Q-128L-85-3K7
IES file
3000 °K 70 CRI 9360 lm 111 84.6 W Type V Square
PGL8-5Q-128L-85-3K7-NU
IES file
3000 °K 70 CRI 9360 lm 111 84.6 W Type V Square
PGL8-5Q-128L-85-4K7
IES file
4000 °K 70 CRI 9515 lm 113 84.6 W Type V Square
PGL8-5Q-128L-85-4K7-NU
IES file
4000 °K 70 CRI 9515 lm 113 84.6 W Type V Square
PGL8-5Q-128L-85-5K7
IES file
5000 °K 70 CRI 9573 lm 113 84.6 W Type V Square
PGL8-5Q-128L-85-5K7-NU
IES file
5000 °K 70 CRI 9573 lm 113 84.6 W Type V Square
PGL8-5R-128L-110-3K7
IES file
3000 °K 70 CRI 11058 lm 99 111.6 W Type V Rectangular
PGL8-5R-128L-110-3K7-NU
IES file
3000 °K 70 CRI 11058 lm 99 111.6 W Type V Rectangular
PGL8-5R-128L-110-4K7
IES file
4000 °K 70 CRI 11241 lm 101 111.6 W Type V Rectangular
PGL8-5R-128L-110-4K7-NU
IES file
4000 °K 70 CRI 11241 lm 101 111.6 W Type V Rectangular
PGL8-5R-128L-110-5K7
IES file
5000 °K 70 CRI 11310 lm 101 111.6 W Type V Rectangular
PGL8-5R-128L-110-5K7-NU
IES file
5000 °K 70 CRI 11310 lm 101 111.6 W Type V Rectangular
PGL8-5R-128L-130-3K7
IES file
3000 °K 70 CRI 12612 lm 96 131.9 W Type V Rectangular
PGL8-5R-128L-130-3K7-NU
IES file
3000 °K 70 CRI 12612 lm 96 131.9 W Type V Rectangular
PGL8-5R-128L-130-4K7
IES file
4000 °K 70 CRI 12820 lm 97 131.9 W Type V Rectangular
PGL8-5R-128L-130-4K7-NU
IES file
4000 °K 70 CRI 12820 lm 97 131.9 W Type V Rectangular
PGL8-5R-128L-130-5K7
IES file
5000 °K 70 CRI 12898 lm 98 131.9 W Type V Rectangular
PGL8-5R-128L-130-5K7-NU
IES file
5000 °K 70 CRI 12898 lm 98 131.9 W Type V Rectangular
PGL8-5R-128L-35-3K7
IES file
3000 °K 70 CRI 4189 lm 112 37.4 W Type V Rectangular
PGL8-5R-128L-35-3K7-NU
IES file
3000 °K 70 CRI 4189 lm 112 37.4 W Type V Rectangular
PGL8-5R-128L-35-4K7
IES file
4000 °K 70 CRI 4258 lm 114 37.4 W Type V Rectangular
PGL8-5R-128L-35-4K7-NU
IES file
4000 °K 70 CRI 4258 lm 114 37.4 W Type V Rectangular
PGL8-5R-128L-35-5K7
IES file
5000 °K 70 CRI 4284 lm 113 37.4 W Type V Rectangular
PGL8-5R-128L-35-5K7-NU
IES file
5000 °K 70 CRI 4284 lm 113 37.4 W Type V Rectangular
PGL8-5R-128L-55-3K7
IES file
3000 °K 70 CRI 5985 lm 112 53.6 W Type V Rectangular
PGL8-5R-128L-55-3K7-NU
IES file
3000 °K 70 CRI 5985 lm 112 53.6 W Type V Rectangular
PGL8-5R-128L-55-4K7
IES file
4000 °K 70 CRI 6084 lm 114 53.6 W Type V Rectangular
PGL8-5R-128L-55-4K7-NU
IES file
4000 °K 70 CRI 6084 lm 114 53.6 W Type V Rectangular
PGL8-5R-128L-55-5K7
IES file
5000 °K 70 CRI 6121 lm 114 53.6 W Type V Rectangular
PGL8-5R-128L-55-5K7-NU
IES file
5000 °K 70 CRI 6121 lm 114 53.6 W Type V Rectangular
PGL8-5R-128L-65-3K7
IES file
3000 °K 70 CRI 7389 lm 113 65.6 W Type V Rectangular
PGL8-5R-128L-65-3K7-NU
IES file
3000 °K 70 CRI 7389 lm 113 65.6 W Type V Rectangular
PGL8-5R-128L-65-4K7
IES file
4000 °K 70 CRI 7511 lm 115 65.6 W Type V Rectangular
PGL8-5R-128L-65-4K7-NU
IES file
4000 °K 70 CRI 7511 lm 115 65.6 W Type V Rectangular
PGL8-5R-128L-65-5K7
IES file
5000 °K 70 CRI 7556 lm 115 65.6 W Type V Rectangular
PGL8-5R-128L-65-5K7-NU
IES file
5000 °K 70 CRI 7556 lm 115 65.6 W Type V Rectangular
PGL8-5R-128L-85-3K7
IES file
3000 °K 70 CRI 9189 lm 109 84.6 W Type V Rectangular
PGL8-5R-128L-85-3K7-NU
IES file
3000 °K 70 CRI 9189 lm 109 84.6 W Type V Rectangular
PGL8-5R-128L-85-4K7
IES file
4000 °K 70 CRI 9341 lm 110 84.6 W Type V Rectangular
PGL8-5R-128L-85-4K7-NU
IES file
4000 °K 70 CRI 9341 lm 110 84.6 W Type V Rectangular
PGL8-5R-128L-85-5K7
IES file
5000 °K 70 CRI 9398 lm 111 84.6 W Type V Rectangular
PGL8-5R-128L-85-5K7-NU
IES file
5000 °K 70 CRI 9398 lm 111 84.6 W Type V Rectangular
PGL8-ASY-64L-50-3K7
IES file
3000 °K 70 CRI 4811 lm 96 50.3 W Asymmetric
PGL8-ASY-64L-50-3K7-NU
IES file
3000 °K 70 CRI 4811 lm 96 50.3 W Asymmetric
PGL8-ASY-64L-50-4K7
IES file
4000 °K 70 CRI 4890 lm 97 50.3 W Asymmetric
PGL8-ASY-64L-50-4K7-NU
IES file
4000 °K 70 CRI 4890 lm 97 50.3 W Asymmetric
PGL8-ASY-64L-50-5K7
IES file
5000 °K 70 CRI 4920 lm 98 50.3 W Asymmetric
PGL8-ASY-64L-50-5K7-NU
IES file
5000 °K 70 CRI 4920 lm 98 50.3 W Asymmetric
PGL8-ASY-64L-70-3K7
IES file
3000 °K 70 CRI 6285 lm 91 68.7 W Asymmetric
PGL8-ASY-64L-70-3K7-NU
IES file
3000 °K 70 CRI 6285 lm 91 68.7 W Asymmetric
PGL8-ASY-64L-70-4K7
IES file
4000 °K 70 CRI 6389 lm 93 68.7 W Asymmetric
PGL8-ASY-64L-70-4K7-NU
IES file
4000 °K 70 CRI 6389 lm 93 68.7 W Asymmetric
PGL8-ASY-64L-70-5K7
IES file
5000 °K 70 CRI 6428 lm 94 68.7 W Asymmetric
PGL8-ASY-64L-70-5K7-NU
IES file
5000 °K 70 CRI 6428 lm 94 68.7 W Asymmetric
PGL8-ASY-64L-90-3K7
IES file
3000 °K 70 CRI 7278 lm 82 88.6 W Asymmetric
PGL8-ASY-64L-90-3K7-NU
IES file
3000 °K 70 CRI 7278 lm 82 88.6 W Asymmetric
PGL8-ASY-64L-90-4K7
IES file
4000 °K 70 CRI 7398 lm 84 88.6 W Asymmetric
PGL8-ASY-64L-90-4K7-NU
IES file
4000 °K 70 CRI 7398 lm 84 88.6 W Asymmetric
PGL8-ASY-64L-90-5K7
IES file
5000 °K 70 CRI 7443 lm 84 88.6 W Asymmetric
PGL8-ASY-64L-90-5K7-NU
IES file
5000 °K 70 CRI 7443 lm 84 88.6 W Asymmetric