- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Era® Lantern
By Kim Lighting
Collection Name: ERA Collection
Era® Lantern
By Kim Lighting
Collection Name:
ERA Collection
Era® Lantern is an extensive family of customizable high performance pole or wall mounted heritage luminaires for roadway, landscape, and area site lighting projects. Available with Kim's exclusive PicoEmitter LED technology.
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application | Pedestrian Walkway Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | wiSCAPE - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Type | Site/Area |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (18)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LE192E35/60LED-3000K
|
3000 K | 70 CRI | 5471 lm | 82 | 67 W | Type II | |
LE192E35/60LED-4200K
|
4000 K | 70 CRI | 5611 lm | 86 | 65.6 W | Type II | |
LE192E35/60LED-5100K
|
5000 K | 70 CRI | 5675 lm | 85 | 66.8 W | Type II | |
LE193E35-60L3K-NFO
|
3000 K | 70 CRI | 4216 lm | 63 | 66.8 W | Type III | |
LE193E35-60L4K-NFO
|
4000 K | 70 CRI | 4324 lm | 65 | 66.8 W | Type III | |
LE193E35-60L5K-NFO
|
5000 K | 70 CRI | 4373 lm | 65 | 66.8 W | Type III | |
LE193E35/60LED-3000K
|
3000 K | 70 CRI | 5187 lm | 77 | 67 W | Type III | |
LE193E35/60LED-4200K
|
4000 K | 70 CRI | 5320 lm | 81 | 65.6 W | Type III | |
LE193E35/60LED-5100K
|
5000 K | 70 CRI | 5381 lm | 81 | 66.8 W | Type III | |
LE194E35/60LED-3000K
|
3000 K | 70 CRI | 5165 lm | 77 | 67 W | Type IV | |
LE194E35/60LED-3000K/NFO
|
3000 K | 70 CRI | 4346 lm | 65 | 67 W | Type IV | |
LE194E35/60LED-4200K
|
4000 K | 70 CRI | 5298 lm | 81 | 65.6 W | Type IV | |
LE194E35/60LED-4200K/NFO
|
4000 K | 70 CRI | 4457 lm | 68 | 65.6 W | Type IV | |
LE194E35/60LED-5100K
|
5000 K | 70 CRI | 5358 lm | 80 | 66.8 W | Type IV | |
LE194E35/60LED-5100K/NFO
|
5000 K | 70 CRI | 4508 lm | 67 | 66.8 W | Type IV | |
LE195E35/60LED-3000K
|
3000 K | 70 CRI | 5427 lm | 81 | 67 W | Type V | |
LE195E35/60LED-4200K
|
4000 K | 70 CRI | 5566 lm | 85 | 65.6 W | Type V | |
LE195E35/60LED-5100K
|
5000 K | 70 CRI | 5630 lm | 84 | 66.8 W | Type V |
Please wait, preparing to download your file.
Related Products