text.skipToContent text.skipToNavigation

ArcheType X Flood

By Kim Lighting 

Collection Name:  ArcheType X

By Kim Lighting
Collection Name:  ArcheType X
User-Defined, Lighting Distributions with Ease. The ArcheTypeX® flood light family utilizes LEAR modules to create a powerful, customizable tool for implementing a designer’s vision for nighttime facade lighting. With the ability to create extraordinary designs specific to the site, this powerful luminaire is extremely versatile for all lighting applications.
  • Wide, Vertical, Medium and Narrow Flood or Spot distributions in horizontal and vertical mount
  • AGi32 v16 integration for user-defined distributions
  • 0-70° tilt and 355° of independent module rotation
  • 3 tenon mounted sizes, ARFX09, ARFX16, ARFX25
  • 35° housing adjustment (−5 to +30)
  • IP66 sealed optical chamber

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Floodlighting
Color
  • Black
  • Dark Bronze
  • Light Gray
  • Platinum Silver
  • White
  • Custom Color (RAL#)
Controls - Applications
  • On/Off
  • Dimming
  • Scheduled Dimming
  • Luminaire Grouping
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • Photocell- Button (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Wide
  • Medium
  • Narrow
  • Vertical
  • Adjustable
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
  • 30,001-50,000 lm
Mounting Type Knuckled Slipfitter (1 1/4" to 2 3/8" OD tennon)
Sensor Type
  • Photoresistor
  • Passive Infrared with Photoresistor
Type Architectural Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA
Ratings IP66

Photometry (369)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ARFX09MF-3K35
3000 K 70 CRI 6192 lm 100 62.0 W Medium Flood
ARFX09MF-3K40.IES
3000 K 70 CRI 6794 lm 97 70.0 W Medium Flood
ARFX09MF-3K45.IES
3000 K 70 CRI 7520 lm 96 78.0 W Medium Flood
ARFX09MF-3K50.IES
3000 K 70 CRI 8150 lm 95 86.0 W Medium Flood
ARFX09MF-3K55.IES
3000 K 70 CRI 8779 lm 93 94.0 W Medium Flood
ARFX09MF-3K60.IES
3000 K 70 CRI 9389 lm 93 101.0 W Medium Flood
ARFX09MF-3K65.IES
3000 K 70 CRI 9998 lm 91 110.0 W Medium Flood
ARFX09MF-3K70.IES
3000 K 70 CRI 10607 lm 90 118.0 W Medium Flood
ARFX09MF-4K35.IES
4000 K 70 CRI 7884 lm 127 62.0 W Medium Flood
ARFX09MF-4K40.IES
4000 K 70 CRI 8626 lm 123 70.0 W Medium Flood
ARFX09MF-4K45.IES
4000 K 70 CRI 9272 lm 119 78.0 W Medium Flood
ARFX09MF-4K50.IES
4000 K 70 CRI 9993 lm 116 86.0 W Medium Flood
ARFX09MF-4K55.IES
4000 K 70 CRI 10715 lm 114 94.0 W Medium Flood
ARFX09MF-4K60.IES
4000 K 70 CRI 11450 lm 113 101.0 W Medium Flood
ARFX09MF-4K65.IES
4000 K 70 CRI 12186 lm 111 110.0 W Medium Flood
ARFX09MF-4K70.IES
4000 K 70 CRI 12921 lm 110 118.0 W Medium Flood
ARFX09MF-5K35.IES
5000 K 70 CRI 7608 lm 123 62.0 W Medium Flood
ARFX09MF-5K40.IES
5000 K 70 CRI 8439 lm 121 70.0 W Medium Flood
ARFX09MF-5K45.IES
5000 K 70 CRI 9231 lm 118 78.0 W Medium Flood
ARFX09MF-5K50.IES
5000 K 70 CRI 10099 lm 117 86.0 W Medium Flood
ARFX09MF-5K55.IES
5000 K 70 CRI 10967 lm 117 94.0 W Medium Flood
ARFX09MF-5K60.IES
5000 K 70 CRI 11775 lm 117 101.0 W Medium Flood
ARFX09MF-5K65.IES
5000 K 70 CRI 12583 lm 114 110.0 W Medium Flood
ARFX09MF-5K70.IES
5000 K 70 CRI 13391 lm 113 118.0 W Medium Flood
ARFX09NF-3K35.IES
3000 K 70 CRI 6314 lm 102 62.0 W Narrow Flood
ARFX09NF-3K40.IES
3000 K 70 CRI 6928 lm 99 70.0 W Narrow Flood
ARFX09NF-3K45.IES
3000 K 70 CRI 7669 lm 98 78.0 W Narrow Flood
ARFX09NF-3K50.IES
3000 K 70 CRI 8310 lm 97 86.0 W Narrow Flood
ARFX09NF-3K55.IES
3000 K 70 CRI 8952 lm 95 94.0 W Narrow Flood
ARFX09NF-3K60.IES
3000 K 70 CRI 9574 lm 95 101.0 W Narrow Flood
ARFX09NF-3K65.IES
3000 K 70 CRI 10195 lm 93 110.0 W Narrow Flood
ARFX09NF-3K70.IES
3000 K 70 CRI 10816 lm 92 118.0 W Narrow Flood
ARFX09NF-4K35.IES
4000 K 70 CRI 8077 lm 130 62.0 W Narrow Flood
ARFX09NF-4K40.IES
4000 K 70 CRI 8837 lm 126 70.0 W Narrow Flood
ARFX09NF-4K45.IES
4000 K 70 CRI 9499 lm 122 78.0 W Narrow Flood
ARFX09NF-4K50.IES
4000 K 70 CRI 10238 lm 119 86.0 W Narrow Flood
ARFX09NF-4K55.IES
4000 K 70 CRI 10978 lm 117 94.0 W Narrow Flood
ARFX09NF-4K60.IES
4000 K 70 CRI 11731 lm 116 101.0 W Narrow Flood
ARFX09NF-4K65.IES
4000 K 70 CRI 12485 lm 113 110.0 W Narrow Flood
ARFX09NF-4K70.IES
4000 K 70 CRI 13238 lm 112 118.0 W Narrow Flood
ARFX09NF-5K35.IES
5000 K 70 CRI 7921 lm 128 62.0 W Narrow Flood
ARFX09NF-5K40.IES
5000 K 70 CRI 8786 lm 126 70.0 W Narrow Flood
ARFX09NF-5K45.IES
5000 K 70 CRI 9611 lm 123 78.0 W Narrow Flood
ARFX09NF-5K50.IES
5000 K 70 CRI 10514 lm 122 86.0 W Narrow Flood
ARFX09NF-5K55.IES
5000 K 70 CRI 11418 lm 121 94.0 W Narrow Flood
ARFX09NF-5K60.IES
5000 K 70 CRI 12259 lm 121 101.0 W Narrow Flood
ARFX09NF-5K65.IES
5000 K 70 CRI 13101 lm 119 110.0 W Narrow Flood
ARFX09NF-5K70.IES
5000 K 70 CRI 13942 lm 118 118.0 W Narrow Flood
ARFX09SP-3K35.IES
3000 K 70 CRI 1809 lm 53 34 W Spot
ARFX09SP-3K40.IES
3000 K 70 CRI 1896 lm 50 38 W Spot
ARFX09SP-3K45.IES
3000 K 70 CRI 1966 lm 46 43 W Spot
ARFX09SP-3K50.IES
3000 K 70 CRI 2072 lm 43 48 W Spot
ARFX09SP-3K55.IES
ARFX09SP-3K60.IES
ARFX09SP-3K65.IES
3000 K 70 CRI 2416 lm 39 62 W Spot
ARFX09SP-3K70.IES
3000 K 70 CRI 2531 lm 38 67 W Spot
ARFX09SP-3K75.IES
3000 K 70 CRI 2646 lm 37 72 W Spot
ARFX09SP-3K80.IES
3000 K 70 CRI 2761 lm 36 77 W Spot
ARFX09SP-3K85.IES
3000 K 70 CRI 2875 lm 35 82 W Spot
ARFX09SP-3K90.IES
3000 K 70 CRI 2990 lm 35 86 W Spot
ARFX09SP-4K35.IES
4000 K 70 CRI 2258 lm 66 34 W Spot
ARFX09SP-4K40.IES
4000 K 70 CRI 2399 lm 63 38 W Spot
ARFX09SP-4K45.IES
4000 K 70 CRI 2540 lm 59 43 W Spot
ARFX09SP-4K50.IES
4000 K 70 CRI 2681 lm 56 48 W Spot
ARFX09SP-4K55.IES
4000 K 70 CRI 2830 lm 53 53 W Spot
ARFX09SP-4K60.IES
4000 K 70 CRI 2980 lm 51 58 W Spot
ARFX09SP-4K65.IES
4000 K 70 CRI 3129 lm 50 62 W Spot
ARFX09SP-4K70.IES
4000 K 70 CRI 3278 lm 49 67 W Spot
ARFX09SP-4K75.IES
4000 K 70 CRI 3427 lm 48 72 W Spot
ARFX09SP-4K80.IES
4000 K 70 CRI 3577 lm 46 77 W Spot
ARFX09SP-4K85.IES
4000 K 70 CRI 3726 lm 45 82 W Spot
ARFX09SP-4K90.IES
4000 K 70 CRI 3875 lm 45 86 W Spot
ARFX09SP-5K35.IES
5000 K 70 CRI 2484 lm 73 34 W Spot
ARFX09SP-5K40.IES
5000 K 70 CRI 2639 lm 69 38 W Spot
ARFX09SP-5K45.IES
5000 K 70 CRI 2794 lm 65 43 W Spot
ARFX09SP-5K50.IES
5000 K 70 CRI 2949 lm 61 48 W Spot
ARFX09SP-5K55.IES
5000 K 70 CRI 3113 lm 59 53 W Spot
ARFX09SP-5K60.IES
5000 K 70 CRI 3277 lm 57 58 W Spot
ARFX09SP-5K65.IES
5000 K 70 CRI 3442 lm 56 62 W Spot
ARFX09SP-5K70.IES
5000 K 70 CRI 3606 lm 54 67 W Spot
ARFX09SP-5K75.IES
5000 K 70 CRI 3770 lm 52 72 W Spot
ARFX09SP-5K80.IES
5000 K 70 CRI 3934 lm 51 77 W Spot
ARFX09SP-5K85.IES
5000 K 70 CRI 4098 lm 50 82 W Spot
ARFX09SP-5K90
5000 K 70 CRI 4263 lm 50 86 W Spot
ARFX09VF-3K35.IES
3000 K 70 CRI 6031 lm 97 62.0 W Vertical Flood
ARFX09VF-3K40.IES
3000 K 70 CRI 6617 lm 95 70.0 W Vertical Flood
ARFX09VF-3K45.IES
3000 K 70 CRI 7325 lm 94 78.0 W Vertical Flood
ARFX09VF-3K50.IES
3000 K 70 CRI 7938 lm 92 86.0 W Vertical Flood
ARFX09VF-3K55.IES
3000 K 70 CRI 8551 lm 91 94.0 W Vertical Flood
ARFX09VF-3K60.IES
3000 K 70 CRI 9144 lm 91 101.0 W Vertical Flood
ARFX09VF-3K65.IES
3000 K 70 CRI 9738 lm 89 110.0 W Vertical Flood
ARFX09VF-3K70.IES
3000 K 70 CRI 10331 lm 88 118.0 W Vertical Flood
ARFX09VF-4K35.IES
4000 K 70 CRI 7648 lm 123 62.0 W Vertical Flood
ARFX09VF-4K40.IES
4000 K 70 CRI 8367 lm 120 70.0 W Vertical Flood
ARFX09VF-4K45.IES
4000 K 70 CRI 8994 lm 115 78.0 W Vertical Flood
ARFX09VF-4K50.IES
4000 K 70 CRI 9694 lm 113 86.0 W Vertical Flood
ARFX09VF-4K55.IES
4000 K 70 CRI 10394 lm 111 94.0 W Vertical Flood
ARFX09VF-4K60.IES
4000 K 70 CRI 11107 lm 110 101.0 W Vertical Flood
ARFX09VF-4K65.IES
4000 K 70 CRI 11821 lm 107 110.0 W Vertical Flood
ARFX09VF-4K70.IES
4000 K 70 CRI 12534 lm 106 118.0 W Vertical Flood
ARFX09VF-5K35.IES
5000 K 70 CRI 7479 lm 121 62.0 W Vertical Flood
ARFX09VF-5K40.IES
5000 K 70 CRI 8295 lm 119 70.0 W Vertical Flood
ARFX09VF-5K45.IES
5000 K 70 CRI 9074 lm 116 78.0 W Vertical Flood
ARFX09VF-5K50.IES
5000 K 70 CRI 9927 lm 115 86.0 W Vertical Flood
ARFX09VF-5K55.IES
5000 K 70 CRI 10780 lm 115 94.0 W Vertical Flood
ARFX09VF-5K60.IES
5000 K 70 CRI 11574 lm 115 101.0 W Vertical Flood
ARFX09VF-5K65.IES
5000 K 70 CRI 12369 lm 112 110.0 W Vertical Flood
ARFX09VF-5K70.IES
5000 K 70 CRI 13163 lm 112 118.0 W Vertical Flood
ARFX09WF-3K35.IES
3000 K 70 CRI 5984 lm 97 62.0 W Wide Flood
ARFX09WF-3K40.IES
3000 K 70 CRI 6566 lm 94 70.0 W Wide Flood
ARFX09WF-3K45.IES
3000 K 70 CRI 7268 lm 93 78.0 W Wide Flood
ARFX09WF-3K50.IES
3000 K 70 CRI 7876 lm 92 86.0 W Wide Flood
ARFX09WF-3K55.IES
3000 K 70 CRI 8485 lm 90 94.0 W Wide Flood
ARFX09WF-3K60.IES
3000 K 70 CRI 9074 lm 90 101.0 W Wide Flood
ARFX09WF-3K65.IES
3000 K 70 CRI 9662 lm 88 110.0 W Wide Flood
ARFX09WF-3K70.IES
3000 K 70 CRI 10251 lm 87 118.0 W Wide Flood
ARFX09WF-4K35.IES
4000 K 70 CRI 7553 lm 122 62.0 W Wide Flood
ARFX09WF-4K40.IES
4000 K 70 CRI 8263 lm 118 70.0 W Wide Flood
ARFX09WF-4K45.IES
4000 K 70 CRI 8882 lm 114 78.0 W Wide Flood
ARFX09WF-4K50.IES
4000 K 70 CRI 9573 lm 111 86.0 W Wide Flood
ARFX09WF-4K55.IES
4000 K 70 CRI 10264 lm 109 94.0 W Wide Flood
ARFX09WF-4K60.IES
4000 K 70 CRI 10969 lm 109 101.0 W Wide Flood
ARFX09WF-4K65.IES
4000 K 70 CRI 11673 lm 106 110.0 W Wide Flood
ARFX09WF-4K70.IES
4000 K 70 CRI 12378 lm 105 118.0 W Wide Flood
ARFX09WF-5K35.IES
5000 K 70 CRI 7309 lm 118 62.0 W Wide Flood
ARFX09WF-5K40.IES
5000 K 70 CRI 8107 lm 116 70.0 W Wide Flood
ARFX09WF-5K45.IES
5000 K 70 CRI 8868 lm 114 78.0 W Wide Flood
ARFX09WF-5K50.IES
5000 K 70 CRI 9702 lm 113 86.0 W Wide Flood
ARFX09WF-5K55.IES
5000 K 70 CRI 10535 lm 112 94.0 W Wide Flood
ARFX09WF-5K60.IES
5000 K 70 CRI 11311 lm 112 101.0 W Wide Flood
ARFX09WF-5K65.IES
5000 K 70 CRI 12088 lm 110 110.0 W Wide Flood
ARFX09WF-5K70.IES
5000 K 70 CRI 12864 lm 109 118.0 W Wide Flood
ARFX16MF-3K35.IES
3000 K 70 CRI 10887 lm 99 110.0 W Medium Flood
ARFX16MF-3K40.IES
3000 K 70 CRI 11984 lm 97 124.0 W Medium Flood
ARFX16MF-3K45.IES
3000 K 70 CRI 12900 lm 93 138.0 W Medium Flood
ARFX16MF-3K50.IES
3000 K 70 CRI 13968 lm 92 152.0 W Medium Flood
ARFX16MF-3K55.IES
3000 K 70 CRI 15035 lm 90 167.0 W Medium Flood
ARFX16MF-3K60.IES
3000 K 70 CRI 16115 lm 89 182.0 W Medium Flood
ARFX16MF-3K65.IES
3000 K 70 CRI 17196 lm 88 196.0 W Medium Flood
ARFX16MF-3K70.IES
3000 K 70 CRI 18276 lm 87 211.0 W Medium Flood
ARFX16MF-4K35.IES
4000 K 70 CRI 12749 lm 116 110.0 W Medium Flood
ARFX16MF-4K40.IES
4000 K 70 CRI 14063 lm 113 124.0 W Medium Flood
ARFX16MF-4K45.IES
4000 K 70 CRI 15458 lm 112 138.0 W Medium Flood
ARFX16MF-4K50.IES
4000 K 70 CRI 16802 lm 111 152.0 W Medium Flood
ARFX16MF-4K55.IES
4000 K 70 CRI 18147 lm 109 167.0 W Medium Flood
ARFX16MF-4K60.IES
4000 K 70 CRI 19460 lm 107 182.0 W Medium Flood
ARFX16MF-4K65.IES
4000 K 70 CRI 20773 lm 106 196.0 W Medium Flood
ARFX16MF-4K70.IES
4000 K 70 CRI 22086 lm 105 211.0 W Medium Flood
ARFX16MF-5K35.IES
5000 K 70 CRI 12110 lm 110 110.0 W Medium Flood
ARFX16MF-5K40.IES
5000 K 70 CRI 13617 lm 110 124.0 W Medium Flood
ARFX16MF-5K45.IES
5000 K 70 CRI 15125 lm 110 138.0 W Medium Flood
ARFX16MF-5K50.IES
5000 K 70 CRI 16632 lm 109 152.0 W Medium Flood
ARFX16MF-5K55.IES
5000 K 70 CRI 17990 lm 108 167.0 W Medium Flood
ARFX16MF-5K60.IES
5000 K 70 CRI 19347 lm 106 182.0 W Medium Flood
ARFX16MF-5K65.IES
5000 K 70 CRI 20705 lm 106 196.0 W Medium Flood
ARFX16MF-5K70.IES
5000 K 70 CRI 22062 lm 105 211.0 W Medium Flood
ARFX16NF-3K35.IES
3000 K 70 CRI 11503 lm 105 110.0 W Narrow Flood
ARFX16NF-3K40.IES
3000 K 70 CRI 12661 lm 102 124.0 W Narrow Flood
ARFX16NF-3K45.IES
3000 K 70 CRI 13629 lm 99 138.0 W Narrow Flood
ARFX16NF-3K50.IES
3000 K 70 CRI 14757 lm 97 152.0 W Narrow Flood
ARFX16NF-3K55.IES
3000 K 70 CRI 15885 lm 95 167.0 W Narrow Flood
ARFX16NF-3K60.IES
3000 K 70 CRI 17026 lm 94 182.0 W Narrow Flood
ARFX16NF-3K65.IES
3000 K 70 CRI 18168 lm 93 196.0 W Narrow Flood
ARFX16NF-3K70.IES
3000 K 70 CRI 19309 lm 92 211.0 W Narrow Flood
ARFX16NF-4K35.IES
4000 K 70 CRI 13250 lm 120 110.0 W Narrow Flood
ARFX16NF-4K40.IES
4000 K 70 CRI 14616 lm 118 124.0 W Narrow Flood
ARFX16NF-4K45.IES
4000 K 70 CRI 16066 lm 116 138.0 W Narrow Flood
ARFX16NF-4K50.IES
4000 K 70 CRI 17463 lm 115 152.0 W Narrow Flood
ARFX16NF-4K55.IES
4000 K 70 CRI 18860 lm 113 167.0 W Narrow Flood
ARFX16NF-4K60.IES
4000 K 70 CRI 20225 lm 111 182.0 W Narrow Flood
ARFX16NF-4K65.IES
4000 K 70 CRI 21589 lm 110 196.0 W Narrow Flood
ARFX16NF-4K70.IES
4000 K 70 CRI 22954 lm 109 211.0 W Narrow Flood
ARFX16NF-5K35.IES
5000 K 70 CRI 12867 lm 117 110.0 W Narrow Flood
ARFX16NF-5K40.IES
5000 K 70 CRI 14469 lm 117 124.0 W Narrow Flood
ARFX16NF-5K45.IES
5000 K 70 CRI 16070 lm 116 138.0 W Narrow Flood
ARFX16NF-5K50.IES
5000 K 70 CRI 17672 lm 116 152.0 W Narrow Flood
ARFX16NF-5K55.IES
5000 K 70 CRI 19114 lm 114 167.0 W Narrow Flood
ARFX16NF-5K60.IES
5000 K 70 CRI 20557 lm 113 182.0 W Narrow Flood
ARFX16NF-5K65.IES
5000 K 70 CRI 21999 lm 112 196.0 W Narrow Flood
ARFX16NF-5K70.IES
5000 K 70 CRI 23441 lm 111 211.0 W Narrow Flood
ARFX16SP-3K35.IES
3000 K 70 CRI 2844 lm 47 60.0 W Spot
ARFX16SP-3K40.IES
3000 K 70 CRI 3075 lm 45 68.0 W Spot
ARFX16SP-3K45.IES
3000 K 70 CRI 3306 lm 44 75.0 W Spot
ARFX16SP-3K50.IES
3000 K 70 CRI 3537 lm 42 85.0 W Spot
ARFX16SP-3K55.IES
3000 K 70 CRI 3768 lm 41 92.0 W Spot
ARFX16SP-3K60.IES
3000 K 70 CRI 3903 lm 38 102.0 W Spot
ARFX16SP-3K65.IES
3000 K 70 CRI 4039 lm 36 111.0 W Spot
ARFX16SP-3K70.IES
3000 K 70 CRI 4174 lm 35 120.0 W Spot
ARFX16SP-3K75.IES
3000 K 70 CRI 4309 lm 34 128.0 W Spot
ARFX16SP-3K80.IES
3000 K 70 CRI 4444 lm 32 137.0 W Spot
ARFX16SP-3K85.IES
3000 K 70 CRI 4580 lm 32 145.0 W Spot
ARFX16SP-3K90.IES
3000 K 70 CRI 4715 lm 31 154.0 W Spot
ARFX16SP-4K35.IES
4000 K 70 CRI 3874 lm 65 60.0 W Spot
ARFX16SP-4K40.IES
4000 K 70 CRI 4216 lm 62 68.0 W Spot
ARFX16SP-4K45.IES
4000 K 70 CRI 4558 lm 61 75.0 W Spot
ARFX16SP-4K50.IES
4000 K 70 CRI 4900 lm 58 85.0 W Spot
ARFX16SP-4K55.IES
4000 K 70 CRI 5242 lm 57 92.0 W Spot
ARFX16SP-4K60.IES
4000 K 70 CRI 5488 lm 54 102.0 W Spot
ARFX16SP-4K65.IES
4000 K 70 CRI 5735 lm 52 111.0 W Spot
ARFX16SP-4K70.IES
4000 K 70 CRI 5981 lm 50 120.0 W Spot
ARFX16SP-4K75.IES
4000 K 70 CRI 6227 lm 49 128.0 W Spot
ARFX16SP-4K80.IES
4000 K 70 CRI 6473 lm 47 137.0 W Spot
ARFX16SP-4K85.IES
4000 K 70 CRI 6720 lm 46 145.0 W Spot
ARFX16SP-4K90.IES
4000 K 70 CRI 6966 lm 45 154.0 W Spot
ARFX16SP-5K35.IES
5000 K 70 CRI 4261 lm 71 60.0 W Spot
ARFX16SP-5K40.IES
5000 K 70 CRI 4638 lm 68 68.0 W Spot
ARFX16SP-5K45.IES
5000 K 70 CRI 5014 lm 67 75.0 W Spot
ARFX16SP-5K50.IES
5000 K 70 CRI 5390 lm 63 85.0 W Spot
ARFX16SP-5K55.IES
5000 K 70 CRI 5766 lm 63 92.0 W Spot
ARFX16SP-5K60.IES
5000 K 70 CRI 6037 lm 59 102.0 W Spot
ARFX16SP-5K65.IES
5000 K 70 CRI 6308 lm 57 111.0 W Spot
ARFX16SP-5K70.IES
5000 K 70 CRI 6579 lm 55 120.0 W Spot
ARFX16SP-5K75.IES
5000 K 70 CRI 6850 lm 54 128.0 W Spot
ARFX16SP-5K80.IES
5000 K 70 CRI 7121 lm 52 137.0 W Spot
ARFX16SP-5K85.IES
5000 K 70 CRI 7392 lm 51 145.0 W Spot
ARFX16SP-5K90.IES
5000 K 70 CRI 7662 lm 50 154.0 W Spot
ARFX16VF-3K35.IES
3000 K 70 CRI 11540 lm 105 110.0 W Vertical Flood
ARFX16VF-3K40.IES
3000 K 70 CRI 12702 lm 102 124.0 W Vertical Flood
ARFX16VF-3K45.IES
3000 K 70 CRI 13673 lm 99 138.0 W Vertical Flood
ARFX16VF-3K50.IES
3000 K 70 CRI 14804 lm 97 152.0 W Vertical Flood
ARFX16VF-3K55.IES
3000 K 70 CRI 15936 lm 95 167.0 W Vertical Flood
ARFX16VF-3K60.IES
3000 K 70 CRI 17081 lm 94 182.0 W Vertical Flood
ARFX16VF-3K65.IES
3000 K 70 CRI 18226 lm 93 196.0 W Vertical Flood
ARFX16VF-3K70.IES
3000 K 70 CRI 19371 lm 92 211.0 W Vertical Flood
ARFX16VF-4K35.IES
4000 K 70 CRI 12721 lm 116 110.0 W Vertical Flood
ARFX16VF-4K40.IES
4000 K 70 CRI 14032 lm 113 124.0 W Vertical Flood
ARFX16VF-4K45.IES
4000 K 70 CRI 15423 lm 112 138.0 W Vertical Flood
ARFX16VF-4K50.IES
4000 K 70 CRI 16765 lm 110 152.0 W Vertical Flood
ARFX16VF-4K55.IES
4000 K 70 CRI 18107 lm 108 167.0 W Vertical Flood
ARFX16VF-4K60.IES
4000 K 70 CRI 19417 lm 107 182.0 W Vertical Flood
ARFX16VF-4K65.IES
4000 K 70 CRI 20727 lm 106 196.0 W Vertical Flood
ARFX16VF-4K70.IES
4000 K 70 CRI 22037 lm 104 211.0 W Vertical Flood
ARFX16VF-5K35.IES
5000 K 70 CRI 12733 lm 116 110.0 W Vertical Flood
ARFX16VF-5K40.IES
5000 K 70 CRI 14318 lm 115 124.0 W Vertical Flood
ARFX16VF-5K45.IES
5000 K 70 CRI 15903 lm 115 138.0 W Vertical Flood
ARFX16VF-5K50.IES
5000 K 70 CRI 17488 lm 115 152.0 W Vertical Flood
ARFX16VF-5K55.IES
5000 K 70 CRI 18915 lm 113 167.0 W Vertical Flood
ARFX16VF-5K60.IES
5000 K 70 CRI 20343 lm 112 182.0 W Vertical Flood
ARFX16VF-5K65.IES
5000 K 70 CRI 21770 lm 111 196.0 W Vertical Flood
ARFX16VF-5K70.IES
5000 K 70 CRI 23197 lm 110 211.0 W Vertical Flood
ARFX16WF-3K35.IES
3000 K 70 CRI 10385 lm 94 110.0 W Wide Flood
ARFX16WF-3K40.IES
3000 K 70 CRI 11431 lm 92 124.0 W Wide Flood
ARFX16WF-3K45.IES
3000 K 70 CRI 12305 lm 89 138.0 W Wide Flood
ARFX16WF-3K50.IES
3000 K 70 CRI 13323 lm 88 152.0 W Wide Flood
ARFX16WF-3K55.IES
3000 K 70 CRI 14342 lm 86 167.0 W Wide Flood
ARFX16WF-3K60.IES
3000 K 70 CRI 15372 lm 84 182.0 W Wide Flood
ARFX16WF-3K65.IES
3000 K 70 CRI 16403 lm 84 196.0 W Wide Flood
ARFX16WF-3K70.IES
3000 K 70 CRI 17433 lm 83 211.0 W Wide Flood
ARFX16WF-4K35.IES
4000 K 70 CRI 10975 lm 100 110.0 W Wide Flood
ARFX16WF-4K40.IES
4000 K 70 CRI 12106 lm 98 124.0 W Wide Flood
ARFX16WF-4K45.IES
4000 K 70 CRI 13306 lm 96 138.0 W Wide Flood
ARFX16WF-4K50.IES
4000 K 70 CRI 14464 lm 95 152.0 W Wide Flood
ARFX16WF-4K55.IES
4000 K 70 CRI 15621 lm 94 167.0 W Wide Flood
ARFX16WF-4K60.IES
4000 K 70 CRI 16751 lm 92 182.0 W Wide Flood
ARFX16WF-4K65.IES
4000 K 70 CRI 17882 lm 91 196.0 W Wide Flood
ARFX16WF-4K70.IES
4000 K 70 CRI 19012 lm 90 211.0 W Wide Flood
ARFX16WF-5K35.IES
5000 K 70 CRI 11954 lm 109 110.0 W Wide Flood
ARFX16WF-5K40.IES
5000 K 70 CRI 13442 lm 108 124.0 W Wide Flood
ARFX16WF-5K45.IES
5000 K 70 CRI 14930 lm 108 138.0 W Wide Flood
ARFX16WF-5K50.IES
5000 K 70 CRI 16418 lm 108 152.0 W Wide Flood
ARFX16WF-5K55.IES
5000 K 70 CRI 17757 lm 106 167.0 W Wide Flood
ARFX16WF-5K60.IES
5000 K 70 CRI 19097 lm 105 182.0 W Wide Flood
ARFX16WF-5K65.IES
5000 K 70 CRI 20437 lm 104 196.0 W Wide Flood
ARFX16WF-5K70.IES
5000 K 70 CRI 21777 lm 103 211.0 W Wide Flood
ARFX25MF-3K35.IES
3000 K 70 CRI 17470 lm 105 167.0 W Medium Flood
ARFX25MF-3K40.IES
3000 K 70 CRI 19595 lm 103 190.0 W Medium Flood
ARFX25MF-3K45.IES
3000 K 70 CRI 21720 lm 102 213.0 W Medium Flood
ARFX25MF-3K50.IES
3000 K 70 CRI 23845 lm 101 236.0 W Medium Flood
ARFX25MF-3K55.IES
3000 K 70 CRI 25906 lm 100 260.0 W Medium Flood
ARFX25MF-3K60.IES
3000 K 70 CRI 27967 lm 99 283.0 W Medium Flood
ARFX25MF-4K35.IES
4000 K 70 CRI 19972 lm 120 167.0 W Medium Flood
ARFX25MF-4K40.IES
4000 K 70 CRI 22361 lm 118 190.0 W Medium Flood
ARFX25MF-4K45.IES
4000 K 70 CRI 24750 lm 116 213.0 W Medium Flood
ARFX25MF-4K50.IES
4000 K 70 CRI 27140 lm 115 236.0 W Medium Flood
ARFX25MF-4K55.IES
4000 K 70 CRI 29249 lm 112 260.0 W Medium Flood
ARFX25MF-4K60.IES
4000 K 70 CRI 31359 lm 111 283.0 W Medium Flood
ARFX25MF-5K35.IES
5000 K 70 CRI 20804 lm 125 167.0 W Medium Flood
ARFX25MF-5K40.IES
5000 K 70 CRI 23401 lm 123 190.0 W Medium Flood
ARFX25MF-5K45.IES
5000 K 70 CRI 25998 lm 122 213.0 W Medium Flood
ARFX25MF-5K50.IES
5000 K 70 CRI 28595 lm 121 236.0 W Medium Flood
ARFX25MF-5K55.IES
5000 K 70 CRI 30843 lm 119 260.0 W Medium Flood
ARFX25MF-5K60.IES
5000 K 70 CRI 33090 lm 117 283.0 W Medium Flood
ARFX25NF-3K35.IES
3000 K 70 CRI 18206 lm 109 167.0 W Narrow Flood
ARFX25NF-3K40.IES
3000 K 70 CRI 20421 lm 107 190.0 W Narrow Flood
ARFX25NF-3K45.IES
3000 K 70 CRI 22635 lm 106 213.0 W Narrow Flood
ARFX25NF-3K50.IES
3000 K 70 CRI 24853 lm 105 236.0 W Narrow Flood
ARFX25NF-3K55.IES
3000 K 70 CRI 26998 lm 104 260.0 W Narrow Flood
ARFX25NF-3K60.IES
3000 K 70 CRI 29148 lm 103 283.0 W Narrow Flood
ARFX25NF-4K35.IES
4000 K 70 CRI 19828 lm 119 167.0 W Narrow Flood
ARFX25NF-4K40.IES
4000 K 70 CRI 22200 lm 117 190.0 W Narrow Flood
ARFX25NF-4K45.IES
4000 K 70 CRI 24572 lm 115 213.0 W Narrow Flood
ARFX25NF-4K50.IES
4000 K 70 CRI 26959 lm 114 236.0 W Narrow Flood
ARFX25NF-4K55.IES
4000 K 70 CRI 29038 lm 112 260.0 W Narrow Flood
ARFX25NF-4K60.IES
4000 K 70 CRI 31145 lm 110 283.0 W Narrow Flood
ARFX25NF-5K35.IES
5000 K 70 CRI 20350 lm 122 167.0 W Narrow Flood
ARFX25NF-5K40.IES
5000 K 70 CRI 22890 lm 120 190.0 W Narrow Flood
ARFX25NF-5K45.IES
5000 K 70 CRI 25431 lm 119 213.0 W Narrow Flood
ARFX25NF-5K50.IES
5000 K 70 CRI 27977 lm 119 236.0 W Narrow Flood
ARFX25NF-5K55.IES
5000 K 70 CRI 30169 lm 116 260.0 W Narrow Flood
ARFX25NF-5K60.IES
5000 K 70 CRI 32373 lm 114 283.0 W Narrow Flood
ARFX25SP-3K35.IES
3000 K 70 CRI 4851 lm 52 93.0 W Spot
ARFX25SP-3K40.IES
3000 K 70 CRI 5140 lm 48 107.0 W Spot
ARFX25SP-3K45.IES
3000 K 70 CRI 5430 lm 45 120.0 W Spot
ARFX25SP-3K50.IES
3000 K 70 CRI 5719 lm 43 133.0 W Spot
ARFX25SP-3K55.IES
3000 K 70 CRI 6008 lm 42 143.0 W Spot
ARFX25SP-3K60.IES
3000 K 70 CRI 6297 lm 39 160.0 W Spot
ARFX25SP-3K65.IES
3000 K 70 CRI 6586 lm 39 171.0 W Spot
ARFX25SP-3K70.IES
3000 K 70 CRI 6876 lm 37 187.0 W Spot
ARFX25SP-3K75.IES
3000 K 70 CRI 7162 lm 36 200.0 W Spot
ARFX25SP-3K80.IES
3000 K 70 CRI 7454 lm 35 213.0 W Spot
ARFX25SP-3K85.IES
3000 K 70 CRI 7739 lm 34 226.0 W Spot
ARFX25SP-4K35.IES
4000 K 70 CRI 6693 lm 72 93.0 W Spot
ARFX25SP-4K40.IES
4000 K 70 CRI 7092 lm 66 107.0 W Spot
ARFX25SP-4K45.IES
4000 K 70 CRI 7491 lm 62 120.0 W Spot
ARFX25SP-4K50.IES
4000 K 70 CRI 7890 lm 59 133.0 W Spot
ARFX25SP-4K55.IES
4000 K 70 CRI 8289 lm 58 143.0 W Spot
ARFX25SP-4K60.IES
4000 K 70 CRI 8688 lm 54 160.0 W Spot
ARFX25SP-4K65.IES
4000 K 70 CRI 9244 lm 54 171.0 W Spot
ARFX25SP-4K70.IES
4000 K 70 CRI 9486 lm 51 187.0 W Spot
ARFX25SP-4K75.IES
4000 K 70 CRI 9885 lm 49 200.0 W Spot
ARFX25SP-4K80.IES
4000 K 70 CRI 10284 lm 48 213.0 W Spot
ARFX25SP-4K85.IES
4000 K 70 CRI 10683 lm 47 226.0 W Spot
ARFX25SP-5K35.IES
5000 K 70 CRI 7362 lm 79 93.0 W Spot
ARFX25SP-5K40.IES
5000 K 70 CRI 7801 lm 73 107.0 W Spot
ARFX25SP-5K45.IES
5000 K 70 CRI 8240 lm 69 120.0 W Spot
ARFX25SP-5K50.IES
5000 K 70 CRI 8679 lm 65 133.0 W Spot
ARFX25SP-5K55.IES
5000 K 70 CRI 9118 lm 64 143.0 W Spot
ARFX25SP-5K60.IES
5000 K 70 CRI 9557 lm 60 160.0 W Spot
ARFX25SP-5K65.IES
5000 K 70 CRI 10168 lm 59 171.0 W Spot
ARFX25SP-5K70.IES
5000 K 70 CRI 10435 lm 56 187.0 W Spot
ARFX25SP-5K75.IES
5000 K 70 CRI 10874 lm 54 200.0 W Spot
ARFX25SP-5K80.IES
5000 K 70 CRI 11312 lm 53 213.0 W Spot
ARFX25SP-5K85.IES
5000 K 70 CRI 11751 lm 52 226.0 W Spot
ARFX25VF-3K35.IES
3000 K 70 CRI 18610 lm 111 167.0 W Vertical Flood
ARFX25VF-3K40.IES
3000 K 70 CRI 20874 lm 110 190.0 W Vertical Flood
ARFX25VF-3K45.IES
3000 K 70 CRI 23138 lm 109 213.0 W Vertical Flood
ARFX25VF-3K50.IES
3000 K 70 CRI 25401 lm 108 236.0 W Vertical Flood
ARFX25VF-3K55.IES
3000 K 70 CRI 27597 lm 106 260.0 W Vertical Flood
ARFX25VF-3K60.IES
3000 K 70 CRI 29792 lm 105 283.0 W Vertical Flood
ARFX25VF-4K35.IES
4000 K 70 CRI 19179 lm 115 167.0 W Vertical Flood
ARFX25VF-4K40.IES
4000 K 70 CRI 21473 lm 113 190.0 W Vertical Flood
ARFX25VF-4K45.IES
4000 K 70 CRI 23768 lm 112 213.0 W Vertical Flood
ARFX25VF-4K50.IES
4000 K 70 CRI 26062 lm 110 236.0 W Vertical Flood
ARFX25VF-4K55.IES
4000 K 70 CRI 28088 lm 108 260.0 W Vertical Flood
ARFX25VF-4K60.IES
4000 K 70 CRI 30114 lm 106 283.0 W Vertical Flood
ARFX25VF-5K35.IES
5000 K 70 CRI 20331 lm 122 167.0 W Vertical Flood
ARFX25VF-5K40.IES
5000 K 70 CRI 22869 lm 120 190.0 W Vertical Flood
ARFX25VF-5K45.IES
5000 K 70 CRI 25407 lm 119 213.0 W Vertical Flood
ARFX25VF-5K50.IES
5000 K 70 CRI 27945 lm 118 236.0 W Vertical Flood
ARFX25VF-5K55.IES
5000 K 70 CRI 30141 lm 116 260.0 W Vertical Flood
ARFX25VF-5K60.IES
5000 K 70 CRI 32338 lm 114 283.0 W Vertical Flood
ARFX25WF-3K35.IES
3000 K 70 CRI 18428 lm 110 167.0 W Wide Flood
ARFX25WF-3K40.IES
3000 K 70 CRI 20670 lm 109 190.0 W Wide Flood
ARFX25WF-3K45.IES
3000 K 70 CRI 22911 lm 108 213.0 W Wide Flood
ARFX25WF-3K50.IES
3000 K 70 CRI 25153 lm 107 236.0 W Wide Flood
ARFX25WF-3K55.IES
3000 K 70 CRI 27327 lm 105 260.0 W Wide Flood
ARFX25WF-3K60.IES
3000 K 70 CRI 29501 lm 104 283.0 W Wide Flood
ARFX25WF-4K35.IES
4000 K 70 CRI 18886 lm 113 167.0 W Wide Flood
ARFX25WF-4K40.IES
4000 K 70 CRI 21145 lm 111 190.0 W Wide Flood
ARFX25WF-4K45.IES
4000 K 70 CRI 23405 lm 110 213.0 W Wide Flood
ARFX25WF-4K50.IES
4000 K 70 CRI 25664 lm 109 236.0 W Wide Flood
ARFX25WF-4K55.IES
4000 K 70 CRI 27659 lm 106 260.0 W Wide Flood
ARFX25WF-4K60.IES
4000 K 70 CRI 29654 lm 105 283.0 W Wide Flood
ARFX25WF-5K35.IES
5000 K 70 CRI 19701 lm 118 167.0 W Wide Flood
ARFX25WF-5K40.IES
5000 K 70 CRI 22160 lm 117 190.0 W Wide Flood
ARFX25WF-5K45.IES
5000 K 70 CRI 24620 lm 116 213.0 W Wide Flood
ARFX25WF-5K50.IES
5000 K 70 CRI 27079 lm 115 236.0 W Wide Flood
ARFX25WF-5K55.IES
5000 K 70 CRI 29207 lm 112 260.0 W Wide Flood
ARFX25WF-5K60.IES
5000 K 70 CRI 31336 lm 111 283.0 W Wide Flood