text.skipToContent text.skipToNavigation

Architectural Floodlights

By Kim Lighting 

Collection Name:  Flood Lighting

By Kim Lighting
Collection Name:  Flood Lighting
With a timeless architectural form factor and 30 year reputation for unprecedented quality and performance, AFL10 has now been upgraded to LED.

  • Die-cast aluminum housing
  • integral cooling ribs direct heat away from the luminaire
  • Variety of mounting options and standard heavy duty swivel allow flexibility for fine-tuning projects on the job site
  • Product Details

    General

    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Light Source LED
    Type Architectural Floodlighting

    Electrical Ratings

    Wattage Range
    • 50-70
    • 70-150

    Photometry (18)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    AFL10-LED-NF-54L3K35
    3000 K 70 CRI 7109 lm 119 59.9 W Narrow Flood
    AFL10-LED-NF-54L3K50
    3000 K 70 CRI 9456 lm 111 85.5 W Narrow Flood
    AFL10-LED-NF-54L4K35
    4000 K 70 CRI 7349 lm 123 59.9 W Narrow Flood
    AFL10-LED-NF-54L4K50
    4000 K 70 CRI 9830 lm 115 85.5 W Narrow Flood
    AFL10-LED-NF-54L5K35
    5000 K 70 CRI 7482 lm 125 59.9 W Narrow Flood
    AFL10-LED-NF-54L5K50
    5000 K 70 CRI 9956 lm 116 85.5 W Narrow Flood
    AFL10-LED-VF-54L3K35
    3000 K 70 CRI 7163 lm 119 60.3 W Vertical Flood
    AFL10-LED-VF-54L3K50
    3000 K 70 CRI 9674 lm 114 84.9 W Vertical Flood
    AFL10-LED-VF-54L4K35
    4000 K 70 CRI 7733 lm 128 60.3 W Vertical Flood
    AFL10-LED-VF-54L4K50
    4000 K 70 CRI 10255 lm 121 84.9 W Vertical Flood
    AFL10-LED-VF-54L5K35
    5000 K 70 CRI 7839 lm 130 60.3 W Vertical Flood
    AFL10-LED-VF-54L5K50
    5000 K 70 CRI 10400 lm 123 84.3 W Vertical Flood
    AFL10-LED-WF-54L3K35
    3000 K 70 CRI 7248 lm 120 60.3 W Wide Flood
    AFL10-LED-WF-54L3K50
    3000 K 70 CRI 9539 lm 112 85.3 W Wide Flood
    AFL10-LED-WF-54L4K35
    4000 K 70 CRI 7665 lm 127 60.3 W Wide Flood
    AFL10-LED-WF-54L4K50
    4000 K 70 CRI 10601 lm 124 85.3 W Wide Flood
    AFL10-LED-WF-54L5K35
    5000 K 70 CRI 7528 lm 125 60.3 W Wide Flood
    AFL10-LED-WF-54L5K50
    5000 K 70 CRI 10213 lm 121 84.7 W Wide Flood