-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Intent Architectural Floodlights
Item Added to Your Cart!
Intent Architectural Floodlights
By Kim Lighting
Collection Name: Intent Flood Lighting
Intent Architectural Floodlights
By Kim Lighting
Collection Name:
Intent Flood Lighting
This Static White Architectural Linear Flood provides optimal appearance and performance for applications such as sign lighting, wall washing, wall grazing, and building accent lighting.
- Interactive Flood Application Guide
- IP66 Certified
- Thoughtfully designed mounting accessories thatintegrate into the fixture design.
- NX Distributed Intelligence wireless technology
- Standard 20kV surge suppression
- Button Photocell
- Wall and ground mount options
- Architectural cover for near seamless linear runs
Product Details
General
Ambient Temp. Range |
|
Application |
|
Color |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Extruded housing,low copper aluminium |
Controls - Networked |
|
Dimming Protocol | 0-10V Dimming |
Dimming Range | 1-100% |
ExpressLine | No |
Finish Type | Powder Coated |
Lamp Type | LED |
Light Distribution |
|
Light Source | LED |
Listings | UL 1598 |
Lumens | 2,803 - 15,162 |
Material - Body | Aluminum Alloy |
Material - Housing | Aluminum Alloy |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | -40 °C |
Photocell | Yes |
Product Category | Food Lighting |
Solar | No |
Type | Architectural Floodlighting |
Electrical Ratings
Line/low Voltage | Yes |
Primary Voltage |
|
Certifications and Compliance
Certified Listed |
|
Energy Efficient | Yes |
IP Rating | IP66 |
Resources and Downloads
Specifications
Videos
Intent Video
Installation/Instruction Manual (IOM)
product.page.assets.ULD Files.title
Please wait, preparing to download your file.
Photometry (216)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
INT-2-24L-30-3K7-HF
|
3000 K | 70 CRI | 3061 lm | 107 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-3K7-MF
|
3000 K | 70 CRI | 3226 lm | 113 | 28.6 W | Medium Flood | |
INT-2-24L-30-3K7-N
|
3000 K | 70 CRI | 3319 lm | 116 | 28.6 W | Narrow | |
INT-2-24L-30-3K7-NM
|
3000 K | 70 CRI | 3332 lm | 117 | 28.6 W | Narrow Medium | |
INT-2-24L-30-3K7-WF
|
3000 K | 70 CRI | 3392 lm | 119 | 28.6 W | Wide Flood | |
INT-2-24L-30-3K7-WF-DL
|
3000 K | 70 CRI | 2803 lm | 98 | 28.6 W | Wide Flood | |
INT-2-24L-30-3K7-WG
|
3000 K | 70 CRI | 3385 lm | 118 | 28.6 W | Wall Graze | |
INT-2-24L-30-3K7-WW
|
3000 K | 70 CRI | 3136 lm | 110 | 28.6 W | Wall Wash | |
INT-2-24L-30-4K7-HF
|
4000 K | 70 CRI | 3218 lm | 113 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-4K7-MF
|
4000 K | 70 CRI | 3391 lm | 119 | 28.6 W | Medium Flood | |
INT-2-24L-30-4K7-N
|
4000 K | 70 CRI | 3490 lm | 122 | 28.6 W | Narrow | |
INT-2-24L-30-4K7-NM
|
4000 K | 70 CRI | 3504 lm | 123 | 28.6 W | Narrow Medium | |
INT-2-24L-30-4K7-WF
|
4000 K | 70 CRI | 3566 lm | 125 | 28.6 W | Wide Flood | |
INT-2-24L-30-4K7-WF-DL
|
4000 K | 70 CRI | 2947 lm | 103 | 28.6 W | Wide Flood | |
INT-2-24L-30-4K7-WG
|
4000 K | 70 CRI | 3559 lm | 124 | 28.6 W | Wall Graze | |
INT-2-24L-30-4K7-WW
|
4000 K | 70 CRI | 3297 lm | 115 | 28.6 W | Wall Wash | |
INT-2-24L-30-5K7-HF
|
5000 K | 70 CRI | 3285 lm | 115 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-5K7-MF
|
5000 K | 70 CRI | 3462 lm | 121 | 28.6 W | Medium Flood | |
INT-2-24L-30-5K7-N
|
5000 K | 70 CRI | 3563 lm | 125 | 28.6 W | Narrow | |
INT-2-24L-30-5K7-NM
|
5000 K | 70 CRI | 3577 lm | 125 | 28.6 W | Narrow Medium | |
INT-2-24L-30-5K7-WF
|
5000 K | 70 CRI | 3640 lm | 127 | 28.6 W | Wide Flood | |
INT-2-24L-30-5K7-WF-DL
|
5000 K | 70 CRI | 3009 lm | 105 | 28.6 W | Wide Flood | |
INT-2-24L-30-5K7-WG
|
5000 K | 70 CRI | 3632 lm | 127 | 28.6 W | Wall Graze | |
INT-2-24L-30-5K7-WW
|
5000 K | 70 CRI | 3365 lm | 118 | 28.6 W | Wall Wash | |
INT-2-24L-35-3K7-HF
|
3000 K | 70 CRI | 4249 lm | 106 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-3K7-MF
|
3000 K | 70 CRI | 4478 lm | 112 | 39.9 W | Medium Flood | |
INT-2-24L-35-3K7-N
|
3000 K | 70 CRI | 4608 lm | 115 | 39.9 W | Narrow | |
INT-2-24L-35-3K7-NM
|
3000 K | 70 CRI | 4626 lm | 116 | 39.9 W | Narrow Medium | |
INT-2-24L-35-3K7-WF
|
3000 K | 70 CRI | 4708 lm | 118 | 39.9 W | Wide Flood | |
INT-2-24L-35-3K7-WF-DL
|
3000 K | 70 CRI | 3891 lm | 98 | 39.9 W | Wide Flood | |
INT-2-24L-35-3K7-WG
|
3000 K | 70 CRI | 4698 lm | 118 | 39.9 W | Wall Graze | |
INT-2-24L-35-3K7-WW
|
3000 K | 70 CRI | 4353 lm | 109 | 39.9 W | Wall Wash | |
INT-2-24L-35-4K7-HF
|
4000 K | 70 CRI | 4467 lm | 112 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-4K7-MF
|
4000 K | 70 CRI | 4708 lm | 118 | 39.9 W | Medium Flood | |
INT-2-24L-35-4K7-N
|
4000 K | 70 CRI | 4845 lm | 121 | 39.9 W | Narrow | |
INT-2-24L-35-4K7-NM
|
4000 K | 70 CRI | 4864 lm | 122 | 39.9 W | Narrow Medium | |
INT-2-24L-35-4K7-WF
|
4000 K | 70 CRI | 4950 lm | 124 | 39.9 W | Wide Flood | |
INT-2-24L-35-4K7-WF-DL
|
4000 K | 70 CRI | 4091 lm | 103 | 39.9 W | Wide Flood | |
INT-2-24L-35-4K7-WG
|
4000 K | 70 CRI | 4940 lm | 124 | 39.9 W | Wall Graze | |
INT-2-24L-35-4K7-WW
|
4000 K | 70 CRI | 4577 lm | 115 | 39.9 W | Wall Wash | |
INT-2-24L-35-5K7-HF
|
5000 K | 70 CRI | 4560 lm | 114 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-5K7-MF
|
5000 K | 70 CRI | 4805 lm | 120 | 39.9 W | Medium Flood | |
INT-2-24L-35-5K7-N
|
5000 K | 70 CRI | 4945 lm | 124 | 39.9 W | Narrow | |
INT-2-24L-35-5K7-NM
|
5000 K | 70 CRI | 4965 lm | 124 | 39.9 W | Narrow Medium | |
INT-2-24L-35-5K7-WF
|
5000 K | 70 CRI | 5053 lm | 127 | 39.9 W | Wide Flood | |
INT-2-24L-35-5K7-WF-DL
|
5000 K | 70 CRI | 4176 lm | 105 | 39.9 W | Wide Flood | |
INT-2-24L-35-5K7-WG
|
5000 K | 70 CRI | 5042 lm | 126 | 39.9 W | Wall Graze | |
INT-2-24L-35-5K7-WW
|
5000 K | 70 CRI | 4672 lm | 117 | 39.9 W | Wall Wash | |
INT-2-24L-60-3K7-HF
|
3000 K | 70 CRI | 6267 lm | 101 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-3K7-MF
|
3000 K | 70 CRI | 6604 lm | 106 | 62.3 W | Medium Flood | |
INT-2-24L-60-3K7-N
|
3000 K | 70 CRI | 6797 lm | 109 | 62.3 W | Narrow | |
INT-2-24L-60-3K7-NM
|
3000 K | 70 CRI | 6823 lm | 110 | 62.3 W | Narrow Medium | |
INT-2-24L-60-3K7-WF
|
3000 K | 70 CRI | 6945 lm | 111 | 62.3 W | Wide Flood | |
INT-2-24L-60-3K7-WF-DL
|
3000 K | 70 CRI | 5740 lm | 92 | 62.3 W | Wide Flood | |
INT-2-24L-60-3K7-WG
|
3000 K | 70 CRI | 6930 lm | 111 | 62.3 W | Wall Graze | |
INT-2-24L-60-3K7-WW
|
3000 K | 70 CRI | 6421 lm | 103 | 62.3 W | Wall Wash | |
INT-2-24L-60-4K7-HF
|
4000 K | 70 CRI | 6589 lm | 106 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-4K7-MF
|
4000 K | 70 CRI | 6944 lm | 111 | 62.3 W | Medium Flood | |
INT-2-24L-60-4K7-N
|
4000 K | 70 CRI | 7146 lm | 115 | 62.3 W | Narrow | |
INT-2-24L-60-4K7-NM
|
4000 K | 70 CRI | 7174 lm | 115 | 62.3 W | Narrow Medium | |
INT-2-24L-60-4K7-WF
|
4000 K | 70 CRI | 7302 lm | 117 | 62.3 W | Wide Flood | |
INT-2-24L-60-4K7-WF-DL
|
4000 K | 70 CRI | 6035 lm | 97 | 62.3 W | Wide Flood | |
INT-2-24L-60-4K7-WG
|
4000 K | 70 CRI | 7286 lm | 117 | 62.3 W | Wall Graze | |
INT-2-24L-60-4K7-WW
|
4000 K | 70 CRI | 6750 lm | 108 | 62.3 W | Wall Wash | |
INT-2-24L-60-5K7-HF
|
5000 K | 70 CRI | 6726 lm | 108 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-5K7-MF
|
5000 K | 70 CRI | 7088 lm | 114 | 62.3 W | Medium Flood | |
INT-2-24L-60-5K7-N
|
5000 K | 70 CRI | 7294 lm | 117 | 62.3 W | Narrow | |
INT-2-24L-60-5K7-NM
|
5000 K | 70 CRI | 7323 lm | 118 | 62.3 W | Narrow Medium | |
INT-2-24L-60-5K7-WF
|
5000 K | 70 CRI | 7453 lm | 120 | 62.3 W | Wide Flood | |
INT-2-24L-60-5K7-WF-DL
|
5000 K | 70 CRI | 6160 lm | 99 | 62.3 W | Wide Flood | |
INT-2-24L-60-5K7-WG
|
5000 K | 70 CRI | 7437 lm | 119 | 62.3 W | Wall Graze | |
INT-2-24L-60-5K7-WW
|
5000 K | 70 CRI | 6891 lm | 111 | 62.3 W | Wall Wash | |
INT-3-36L-40-3K7-HF
|
3000 K | 70 CRI | 4646 lm | 111 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-3K7-MF
|
3000 K | 70 CRI | 4896 lm | 117 | 42.02 W | Medium Flood | |
INT-3-36L-40-3K7-N
|
3000 K | 70 CRI | 5038 lm | 120 | 42.02 W | Narrow | |
INT-3-36L-40-3K7-NM
|
3000 K | 70 CRI | 5058 lm | 120 | 42.02 W | Narrow Medium | |
INT-3-36L-40-3K7-WF
|
3000 K | 70 CRI | 5148 lm | 123 | 42.02 W | Wide Flood | |
INT-3-36L-40-3K7-WF-DL
|
3000 K | 70 CRI | 4255 lm | 101 | 42.02 W | Wide Flood | |
INT-3-36L-40-3K7-WG
|
3000 K | 70 CRI | 5137 lm | 122 | 42.02 W | Wall Graze | |
INT-3-36L-40-3K7-WW
|
3000 K | 70 CRI | 4760 lm | 113 | 42.02 W | Wall Wash | |
INT-3-36L-40-4K7-HF
|
4000 K | 70 CRI | 4884 lm | 116 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-4K7-MF
|
4000 K | 70 CRI | 5147 lm | 122 | 42.02 W | Medium Flood | |
INT-3-36L-40-4K7-N
|
4000 K | 70 CRI | 5297 lm | 126 | 42.02 W | Narrow | |
INT-3-36L-40-4K7-NM
|
4000 K | 70 CRI | 5318 lm | 127 | 42.02 W | Narrow Medium | |
INT-3-36L-40-4K7-WF
|
4000 K | 70 CRI | 5413 lm | 129 | 42.02 W | Wide Flood | |
INT-3-36L-40-4K7-WF-DL
|
4000 K | 70 CRI | 4473 lm | 106 | 42.02 W | Wide Flood | |
INT-3-36L-40-4K7-WG
|
4000 K | 70 CRI | 5401 lm | 129 | 42.02 W | Wall Graze | |
INT-3-36L-40-4K7-WW
|
4000 K | 70 CRI | 5004 lm | 119 | 42.02 W | Wall Wash | |
INT-3-36L-40-5K7-HF
|
5000 K | 70 CRI | 4986 lm | 119 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-5K7-MF
|
5000 K | 70 CRI | 5254 lm | 125 | 42.02 W | Medium Flood | |
INT-3-36L-40-5K7-N
|
5000 K | 70 CRI | 5407 lm | 129 | 42.02 W | Narrow | |
INT-3-36L-40-5K7-NM
|
5000 K | 70 CRI | 5429 lm | 129 | 42.02 W | Narrow Medium | |
INT-3-36L-40-5K7-WF
|
5000 K | 70 CRI | 5525 lm | 131 | 42.02 W | Wide Flood | |
INT-3-36L-40-5K7-WF-DL
|
5000 K | 70 CRI | 4566 lm | 109 | 42.02 W | Wide Flood | |
INT-3-36L-40-5K7-WG
|
5000 K | 70 CRI | 5513 lm | 131 | 42.02 W | Wall Graze | |
INT-3-36L-40-5K7-WW
|
5000 K | 70 CRI | 5108 lm | 122 | 42.02 W | Wall Wash | |
INT-3-36L-60-3K7-HF
|
3000 K | 70 CRI | 6373 lm | 107 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-3K7-MF
|
3000 K | 70 CRI | 6716 lm | 113 | 59.5 W | Medium Flood | |
INT-3-36L-60-3K7-N
|
3000 K | 70 CRI | 6912 lm | 116 | 59.5 W | Narrow | |
INT-3-36L-60-3K7-NM
|
3000 K | 70 CRI | 6939 lm | 117 | 59.5 W | Narrow Medium | |
INT-3-36L-60-3K7-WF
|
3000 K | 70 CRI | 7062 lm | 119 | 59.5 W | Wide Flood | |
INT-3-36L-60-3K7-WF-DL
|
3000 K | 70 CRI | 5837 lm | 98 | 59.5 W | Wide Flood | |
INT-3-36L-60-3K7-WG
|
3000 K | 70 CRI | 7047 lm | 75 | 93.74 W | Wall Graze | |
INT-3-36L-60-3K7-WW
|
3000 K | 70 CRI | 6529 lm | 110 | 59.5 W | Wall Wash | |
INT-3-36L-60-4K7-HF
|
4000 K | 70 CRI | 6701 lm | 113 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-4K7-MF
|
4000 K | 70 CRI | 7061 lm | 119 | 59.5 W | Medium Flood | |
INT-3-36L-60-4K7-N
|
4000 K | 70 CRI | 7267 lm | 122 | 59.5 W | Narrow | |
INT-3-36L-60-4K7-NM
|
4000 K | 70 CRI | 7295 lm | 123 | 59.5 W | Narrow Medium | |
INT-3-36L-60-4K7-WF
|
4000 K | 70 CRI | 7425 lm | 125 | 59.5 W | Wide Flood | |
INT-3-36L-60-4K7-WF-DL
|
4000 K | 70 CRI | 6137 lm | 103 | 59.5 W | Wide Flood | |
INT-3-36L-60-4K7-WG
|
4000 K | 70 CRI | 7409 lm | 125 | 59.5 W | Wall Graze | |
INT-3-36L-60-4K7-WW
|
4000 K | 70 CRI | 6865 lm | 115 | 59.5 W | Wall Wash | |
INT-3-36L-60-5K7-HF
|
5000 K | 70 CRI | 6840 lm | 115 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-5K7-MF
|
5000 K | 70 CRI | 7208 lm | 121 | 59.5 W | Medium Flood | |
INT-3-36L-60-5K7-N
|
5000 K | 70 CRI | 7418 lm | 125 | 59.5 W | Narrow | |
INT-3-36L-60-5K7-NM
|
5000 K | 70 CRI | 7447 lm | 125 | 59.5 W | Narrow Medium | |
INT-3-36L-60-5K7-WF
|
5000 K | 70 CRI | 7580 lm | 127 | 59.5 W | Wide Flood | |
INT-3-36L-60-5K7-WF-DL
|
5000 K | 70 CRI | 6264 lm | 105 | 59.5 W | Wide Flood | |
INT-3-36L-60-5K7-WG
|
5000 K | 70 CRI | 7564 lm | 127 | 59.5 W | Wall Graze | |
INT-3-36L-60-5K7-WW
|
5000 K | 70 CRI | 7008 lm | 118 | 59.5 W | Wall Wash | |
INT-3-36L-95-3K7-HF
|
3000 K | 70 CRI | 9659 lm | 103 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-3K7-MF
|
3000 K | 70 CRI | 10179 lm | 109 | 93.77 W | Medium Flood | |
INT-3-36L-95-3K7-N
|
3000 K | 70 CRI | 10475 lm | 112 | 93.79 W | Narrow | |
INT-3-36L-95-3K7-NM
|
3000 K | 70 CRI | 10516 lm | 112 | 93.92 W | Narrow Medium | |
INT-3-36L-95-3K7-WF
|
3000 K | 70 CRI | 10703 lm | 114 | 93.68 W | Wide Flood | |
INT-3-36L-95-3K7-WF-DL
|
3000 K | 70 CRI | 8846 lm | 94 | 93.7 W | Wide Flood | |
INT-3-36L-95-3K7-WG
|
3000 K | 70 CRI | 10680 lm | 114 | 93.74 W | Wall Graze | |
INT-3-36L-95-3K7-WW
|
3000 K | 70 CRI | 9895 lm | 106 | 93.51 W | Wall Wash | |
INT-3-36L-95-4K7-HF
|
4000 K | 70 CRI | 10155 lm | 108 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-4K7-MF
|
4000 K | 70 CRI | 10701 lm | 114 | 93.77 W | Medium Flood | |
INT-3-36L-95-4K7-N
|
4000 K | 70 CRI | 11013 lm | 117 | 93.79 W | Narrow | |
INT-3-36L-95-4K7-NM
|
4000 K | 70 CRI | 11056 lm | 118 | 93.92 W | Narrow Medium | |
INT-3-36L-95-4K7-WF
|
4000 K | 70 CRI | 11253 lm | 120 | 93.68 W | Wide Flood | |
INT-3-36L-95-4K7-WF-DL
|
4000 K | 70 CRI | 9300 lm | 99 | 93.7 W | Wide Flood | |
INT-3-36L-95-4K7-WG
|
4000 K | 70 CRI | 11229 lm | 120 | 93.74 W | Wall Graze | |
INT-3-36L-95-4K7-WW
|
4000 K | 70 CRI | 10405 lm | 111 | 93.51 W | Wall Wash | |
INT-3-36L-95-5K7-HF
|
5000 K | 70 CRI | 10366 lm | 111 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-5K7-MF
|
5000 K | 70 CRI | 10924 lm | 116 | 93.77 W | Medium Flood | |
INT-3-36L-95-5K7-N
|
5000 K | 70 CRI | 11242 lm | 120 | 93.79 W | Narrow | |
INT-3-36L-95-5K7-NM
|
5000 K | 70 CRI | 11286 lm | 120 | 93.92 W | Narrow Medium | |
INT-3-36L-95-5K7-WF
|
5000 K | 70 CRI | 11487 lm | 123 | 93.68 W | Wide Flood | |
INT-3-36L-95-5K7-WF-DL
|
5000 K | 70 CRI | 9494 lm | 101 | 93.7 W | Wide Flood | |
INT-3-36L-95-5K7-WG
|
5000 K | 70 CRI | 11463 lm | 122 | 93.74 W | Wall Graze | |
INT-3-36L-95-5K7-WW
|
5000 K | 70 CRI | 10621 lm | 114 | 93.51 W | Wall Wash | |
INT-4-48L-125-3K7-HF
|
3000 K | 70 CRI | 12565 lm | 102 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-3K7-MF
|
3000 K | 70 CRI | 13241 lm | 107 | 123.35 W | Medium Flood | |
INT-4-48L-125-3K7-N
|
3000 K | 70 CRI | 13627 lm | 110 | 123.35 W | Narrow | |
INT-4-48L-125-3K7-NM
|
3000 K | 70 CRI | 13680 lm | 111 | 123.35 W | Narrow Medium | |
INT-4-48L-125-3K7-WF
|
3000 K | 70 CRI | 14127 lm | 114 | 123.72 W | Wide Flood | |
INT-4-48L-125-3K7-WF-DL
|
3000 K | 70 CRI | 11676 lm | 95 | 123.09 W | Wide Flood | |
INT-4-48L-125-3K7-WG
|
3000 K | 70 CRI | 13894 lm | 113 | 123.35 W | Wall Graze | |
INT-4-48L-125-3K7-WW
|
3000 K | 70 CRI | 12873 lm | 104 | 123.35 W | Wall Wash | |
INT-4-48L-125-4K7-HF
|
4000 K | 70 CRI | 13210 lm | 107 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-4K7-MF
|
4000 K | 70 CRI | 13921 lm | 113 | 123.35 W | Medium Flood | |
INT-4-48L-125-4K7-N
|
4000 K | 70 CRI | 14327 lm | 116 | 123.35 W | Narrow | |
INT-4-48L-125-4K7-NM
|
4000 K | 70 CRI | 14383 lm | 117 | 123.35 W | Narrow Medium | |
INT-4-48L-125-4K7-WF
|
4000 K | 70 CRI | 14853 lm | 120 | 123.72 W | Wide Flood | |
INT-4-48L-125-4K7-WF-DL
|
4000 K | 70 CRI | 12276 lm | 100 | 123.09 W | Wide Flood | |
INT-4-48L-125-4K7-WG
|
4000 K | 70 CRI | 14608 lm | 118 | 123.35 W | Wall Graze | |
INT-4-48L-125-4K7-WW
|
4000 K | 70 CRI | 13535 lm | 110 | 123.35 W | Wall Wash | |
INT-4-48L-125-5K7-HF
|
5000 K | 70 CRI | 13485 lm | 109 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-5K7-MF
|
5000 K | 70 CRI | 14211 lm | 115 | 123.35 W | Medium Flood | |
INT-4-48L-125-5K7-N
|
5000 K | 70 CRI | 14625 lm | 119 | 123.35 W | Narrow | |
INT-4-48L-125-5K7-NM
|
5000 K | 70 CRI | 14682 lm | 119 | 123.35 W | Narrow Medium | |
INT-4-48L-125-5K7-WF
|
5000 K | 70 CRI | 15162 lm | 123 | 123.72 W | Wide Flood | |
INT-4-48L-125-5K7-WF-DL
|
5000 K | 70 CRI | 12531 lm | 102 | 123.09 W | Wide Flood | |
INT-4-48L-125-5K7-WG
|
5000 K | 70 CRI | 14912 lm | 121 | 123.35 W | Wall Graze | |
INT-4-48L-125-5K7-WW
|
5000 K | 70 CRI | 13816 lm | 112 | 123.35 W | Wall Wash | |
INT-4-48L-55-3K7-HF
|
3000 K | 70 CRI | 6124 lm | 113 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-3K7-MF
|
3000 K | 70 CRI | 6454 lm | 120 | 53.96 W | Medium Flood | |
INT-4-48L-55-3K7-N
|
3000 K | 70 CRI | 6642 lm | 123 | 53.96 W | Narrow | |
INT-4-48L-55-3K7-NM
|
3000 K | 70 CRI | 6668 lm | 124 | 53.96 W | Narrow Medium | |
INT-4-48L-55-3K7-WF
|
3000 K | 70 CRI | 6787 lm | 126 | 53.96 W | Wide Flood | |
INT-4-48L-55-3K7-WF-DL
|
3000 K | 70 CRI | 5609 lm | 104 | 53.96 W | Wide Flood | |
INT-4-48L-55-3K7-WG
|
3000 K | 70 CRI | 6772 lm | 126 | 53.96 W | Wall Graze | |
INT-4-48L-55-3K7-WW
|
3000 K | 70 CRI | 6275 lm | 116 | 53.96 W | Wall Wash | |
INT-4-48L-55-4K7-HF
|
4000 K | 70 CRI | 6439 lm | 119 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-4K7-MF
|
4000 K | 70 CRI | 6786 lm | 126 | 53.96 W | Medium Flood | |
INT-4-48L-55-4K7-N
|
4000 K | 70 CRI | 6983 lm | 129 | 53.96 W | Narrow | |
INT-4-48L-55-4K7-NM
|
4000 K | 70 CRI | 7011 lm | 75 | 93.92 W | Narrow Medium | |
INT-4-48L-55-4K7-WF
|
4000 K | 70 CRI | 7135 lm | 132 | 53.96 W | Wide Flood | |
INT-4-48L-55-4K7-WF-DL
|
4000 K | 70 CRI | 5897 lm | 109 | 53.96 W | Wide Flood | |
INT-4-48L-55-4K7-WG
|
4000 K | 70 CRI | 7120 lm | 132 | 53.96 W | Wall Graze | |
INT-4-48L-55-4K7-WW
|
4000 K | 70 CRI | 6597 lm | 122 | 53.96 W | Wall Wash | |
INT-4-48L-55-5K7-HF
|
5000 K | 70 CRI | 6573 lm | 122 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-5K7-MF
|
5000 K | 70 CRI | 6927 lm | 128 | 53.96 W | Medium Flood | |
INT-4-48L-55-5K7-N
|
5000 K | 70 CRI | 7128 lm | 132 | 53.96 W | Narrow | |
INT-4-48L-55-5K7-NM
|
5000 K | 70 CRI | 7156 lm | 133 | 53.96 W | Narrow Medium | |
INT-4-48L-55-5K7-WF
|
5000 K | 70 CRI | 7284 lm | 135 | 53.96 W | Wide Flood | |
INT-4-48L-55-5K7-WF-DL
|
5000 K | 70 CRI | 6020 lm | 112 | 53.96 W | Wide Flood | |
INT-4-48L-55-5K7-WG
|
5000 K | 70 CRI | 7268 lm | 135 | 53.96 W | Wall Graze | |
INT-4-48L-55-5K7-WW
|
5000 K | 70 CRI | 6734 lm | 125 | 53.96 W | Wall Wash | |
INT-4-48L-80-3K7-HF
|
3000 K | 70 CRI | 8499 lm | 108 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-3K7-MF
|
3000 K | 70 CRI | 8956 lm | 114 | 78.6 W | Medium Flood | |
INT-4-48L-80-3K7-N
|
3000 K | 70 CRI | 9217 lm | 117 | 78.6 W | Narrow | |
INT-4-48L-80-3K7-NM
|
3000 K | 70 CRI | 9253 lm | 118 | 78.6 W | Narrow Medium | |
INT-4-48L-80-3K7-WF
|
3000 K | 70 CRI | 9418 lm | 120 | 78.6 W | Wide Flood | |
INT-4-48L-80-3K7-WF-DL
|
3000 K | 70 CRI | 7783 lm | 99 | 78.6 W | Wide Flood | |
INT-4-48L-80-3K7-WG
|
3000 K | 70 CRI | 9398 lm | 120 | 78.6 W | Wall Graze | |
INT-4-48L-80-3K7-WW
|
3000 K | 70 CRI | 8707 lm | 111 | 78.6 W | Wall Wash | |
INT-4-48L-80-4K7-HF
|
4000 K | 70 CRI | 8935 lm | 114 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-4K7-MF
|
4000 K | 70 CRI | 9416 lm | 120 | 78.6 W | Medium Flood | |
INT-4-48L-80-4K7-N
|
4000 K | 70 CRI | 9690 lm | 123 | 78.6 W | Narrow | |
INT-4-48L-80-4K7-NM
|
4000 K | 70 CRI | 9728 lm | 124 | 78.6 W | Narrow Medium | |
INT-4-48L-80-4K7-WF
|
4000 K | 70 CRI | 9901 lm | 126 | 78.6 W | Wide Flood | |
INT-4-48L-80-4K7-WF-DL
|
4000 K | 70 CRI | 8183 lm | 104 | 78.6 W | Wide Flood | |
INT-4-48L-80-4K7-WG
|
4000 K | 70 CRI | 9880 lm | 126 | 78.6 W | Wall Graze | |
INT-4-48L-80-4K7-WW
|
4000 K | 70 CRI | 9154 lm | 116 | 78.6 W | Wall Wash | |
INT-4-48L-80-5K7-HF
|
5000 K | 70 CRI | 9121 lm | 116 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-5K7-MF
|
5000 K | 70 CRI | 9612 lm | 122 | 78.6 W | Medium Flood | |
INT-4-48L-80-5K7-N
|
5000 K | 70 CRI | 9892 lm | 126 | 78.6 W | Narrow | |
INT-4-48L-80-5K7-NM
|
5000 K | 70 CRI | 9931 lm | 126 | 78.6 W | Narrow Medium | |
INT-4-48L-80-5K7-WF
|
5000 K | 70 CRI | 10107 lm | 129 | 78.6 W | Wide Flood | |
INT-4-48L-80-5K7-WF-DL
|
5000 K | 70 CRI | 8353 lm | 106 | 78.6 W | Wide Flood | |
INT-4-48L-80-5K7-WG
|
5000 K | 70 CRI | 10086 lm | 128 | 78.6 W | Wall Graze | |
INT-4-48L-80-5K7-WW
|
5000 K | 70 CRI | 9344 lm | 119 | 78.6 W | Wall Wash |
Please wait, preparing to download your file.
Related Products