-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Intent Family page
OVERVIEW
The Intent linear flood family joins Kim Lighting’s extensive flood offering. This compact architectural flood provides optimal appearance and performance for exterior wall washing, grazing or sign lighting applications in static white, RGBW and RGBA configurations.
Seamless Variety
The wide array of distributions offered allow for completely different effects to be shown, even in the same application. Narrow distribution provides a subtle accent to highlight the architectural details surrounding the windows, while the wide flood bathes the facade dramatically in bands of light drawing your eyes upward.
Uniformity
Wall wash distribution creates a uniform lit appearance even with a minimal 12” setback. The optic creates an asymmetric pattern that allows for light to skim the surface without the luminaire being tilted. This allows for an even distribution of light across the surface.
Connectivity
This innovative design allows for linear fixture runs without ever having to open the product and expose it to the elements. This is achieved by connecting an IP68 rated cord between two sealed driver compartments. An architectural cover is also offered to shield the cord and continue the seamless appearance of the luminaire.
The Intent Is...

SEAMLESS VARIETY
The wide array of distributions offered allow for completely different effects to be shown, even in the same application. Narrow distribution provides a subtle accent to highlight the architectural details surrounding the windows, while the wide flood bathes the facade dramatically in bands of light drawing your eyes upward.

NARROW THROW
Narrow Spot distribution has up to a 143,906 center beam candlepower out of a 7° distribution, which makes it ideal for throwing colorful pillars of light up skyscrapers or bridges.

CONNECTIVITY
This innovative design allows for linear fixture runs without ever having to open the product and expose it to the elements. This is achieved by connecting an IP68 rated cord between two sealed driver compartments. An architectural cover is also offered to shield the cord and continue the seamless appearance of the luminaire.

DRAMATIC TEXTURE
Wall Graze distribution enhances textures and provides more drama to a space. The wide 33° horizontal angle provides a beautiful blending of colors from fixture to fixture, while the narrow 8° vertical angle creates shadows on the illuminated surface.
DISTRIBUTIONS
White and RGBW distributions in variety of distribution patterns
White: Narrow, Narrow Medium, Medium Flood, Wide Flood, Wall Wash, Wall Graze, Horizontal Flood








RGBW: Narrow Spot, Spot Narrow, Narrow Medium, Medium, Medium Flood, Wall Graze








CONTROL
Color: Set the mood with the KFL collection by dimming and color control via Bluetooth® wireless or DMX hardwired connectivity. The Bluetooth app provides a cost-effective way to set color, add presets, dim the luminaires, or even pull specific colors from a photograph. A wired DMX protocol can also be used to create stunning light shows that seamlessly change color.
White: Luminaires enabled with NX Distributed Intelligence™ wireless radios create an intelligent mesh network with the interior controls. Groups are dimmed via an astronomical time clock and schedules can be updated at any time with the Bluetooth® commissioning app.
ENGINEERING EXCELLENCE
Internal Features
Thermal fold-back dims the fixture in the chance it sees too high of temperatures. This feature protects the components from over-heating which would decrease the life of the luminaire.
Standard 10kA 20kV surge suppression provides an enhanced level of protection against power spikes and surges for ultimate peace of mind and long-term luminaire operation.
CONNECTION OPTIONS
Cable Ready
Wiring can be mounted through a cable on the side of the driver compartment. If this option is chosen, fixture will automatically come with connectors on both sides of the fixture.
Left Mounting and Cable Ready
Both above wiring configurations can be combined to create to configuration shown here.
MOUNTING OPTIONS
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
INT-2-12L-15-RGBA-M
IES file |
590 nm | 670 lm | 42 | 15.98 W | Medium | ||
INT-2-12L-15-RGBA-MF
IES file |
590 nm | 719 lm | 44 | 16.4 W | Medium Flood | ||
INT-2-12L-15-RGBA-N
IES file |
590 nm | 725 lm | 44 | 16.4 W | Narrow | ||
INT-2-12L-15-RGBA-NM
IES file |
590 nm | 657 lm | 40 | 16.4 W | Narrow Medium | ||
INT-2-12L-15-RGBA-NS
IES file |
590 nm | 741 lm | 45 | 16.4 W | Narrow Spot | ||
INT-2-12L-15-RGBA-SP
IES file |
590 nm | 757 lm | 46 | 16.4 W | Spot | ||
INT-2-12L-15-RGBA-WG
IES file |
590 nm | 730 lm | 45 | 16.4 W | Wall Graze | ||
INT-2-12L-15-RGBW-M
IES file |
6500 K | 70 CRI | 1209 lm | 73 | 16.48 W | Medium | |
INT-2-12L-15-RGBW-MF
IES file |
6500 K | 70 CRI | 1298 lm | 79 | 16.51 W | Medium Flood | |
INT-2-12L-15-RGBW-N
IES file |
6500 K | 70 CRI | 1308 lm | 79 | 16.49 W | Narrow | |
INT-2-12L-15-RGBW-NM
IES file |
6500 K | 70 CRI | 1185 lm | 72 | 16.47 W | Narrow Medium | |
INT-2-12L-15-RGBW-NS
IES file |
6500 K | 70 CRI | 1338 lm | 81 | 16.48 W | Narrow Spot | |
INT-2-12L-15-RGBW-SP
IES file |
6500 K | 70 CRI | 1366 lm | 83 | 16.47 W | Spot | |
INT-2-12L-15-RGBW-WG
IES file |
6500 K | 70 CRI | 1318 lm | 79 | 16.67 W | Wall Graze | |
INT-2-24L-30-3K7-HF
IES file |
3000 K | 70 CRI | 3061 lm | 107 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-3K7-MF
IES file |
3000 K | 70 CRI | 3226 lm | 113 | 28.6 W | Medium Flood | |
INT-2-24L-30-3K7-N
IES file |
3000 K | 70 CRI | 3319 lm | 116 | 28.6 W | Narrow | |
INT-2-24L-30-3K7-NM
IES file |
3000 K | 70 CRI | 3332 lm | 117 | 28.6 W | Narrow Medium | |
INT-2-24L-30-3K7-WF
IES file |
3000 K | 70 CRI | 3392 lm | 119 | 28.6 W | Wide Flood | |
INT-2-24L-30-3K7-WF-DL
IES file |
3000 K | 70 CRI | 2803 lm | 98 | 28.6 W | Wide Flood | |
INT-2-24L-30-3K7-WG
IES file |
3000 K | 70 CRI | 3385 lm | 118 | 28.6 W | Wall Graze | |
INT-2-24L-30-3K7-WW
IES file |
3000 K | 70 CRI | 3136 lm | 110 | 28.6 W | Wall Wash | |
INT-2-24L-30-4K7-HF
IES file |
4000 K | 70 CRI | 3218 lm | 113 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-4K7-MF
IES file |
4000 K | 70 CRI | 3391 lm | 119 | 28.6 W | Medium Flood | |
INT-2-24L-30-4K7-N
IES file |
4000 K | 70 CRI | 3490 lm | 122 | 28.6 W | Narrow | |
INT-2-24L-30-4K7-NM
IES file |
4000 K | 70 CRI | 3504 lm | 123 | 28.6 W | Narrow Medium | |
INT-2-24L-30-4K7-WF
IES file |
4000 K | 70 CRI | 3566 lm | 125 | 28.6 W | Wide Flood | |
INT-2-24L-30-4K7-WF-DL
IES file |
4000 K | 70 CRI | 2947 lm | 103 | 28.6 W | Wide Flood | |
INT-2-24L-30-4K7-WG
IES file |
4000 K | 70 CRI | 3559 lm | 124 | 28.6 W | Wall Graze | |
INT-2-24L-30-4K7-WW
IES file |
4000 K | 70 CRI | 3297 lm | 115 | 28.6 W | Wall Wash | |
INT-2-24L-30-5K7-HF
IES file |
5000 K | 70 CRI | 3285 lm | 115 | 28.6 W | Horizontal Flood | |
INT-2-24L-30-5K7-MF
IES file |
5000 K | 70 CRI | 3462 lm | 121 | 28.6 W | Medium Flood | |
INT-2-24L-30-5K7-N
IES file |
5000 K | 70 CRI | 3563 lm | 125 | 28.6 W | Narrow | |
INT-2-24L-30-5K7-NM
IES file |
5000 K | 70 CRI | 3577 lm | 125 | 28.6 W | Narrow Medium | |
INT-2-24L-30-5K7-WF
IES file |
5000 K | 70 CRI | 3640 lm | 127 | 28.6 W | Wide Flood | |
INT-2-24L-30-5K7-WF-DL
IES file |
5000 K | 70 CRI | 3009 lm | 105 | 28.6 W | Wide Flood | |
INT-2-24L-30-5K7-WG
IES file |
5000 K | 70 CRI | 3632 lm | 127 | 28.6 W | Wall Graze | |
INT-2-24L-30-5K7-WW
IES file |
5000 K | 70 CRI | 3365 lm | 118 | 28.6 W | Wall Wash | |
INT-2-24L-35-3K7-HF
IES file |
3000 K | 70 CRI | 4249 lm | 106 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-3K7-MF
IES file |
3000 K | 70 CRI | 4478 lm | 112 | 39.9 W | Medium Flood | |
INT-2-24L-35-3K7-N
IES file |
3000 K | 70 CRI | 4608 lm | 115 | 39.9 W | Narrow | |
INT-2-24L-35-3K7-NM
IES file |
3000 K | 70 CRI | 4626 lm | 116 | 39.9 W | Narrow Medium | |
INT-2-24L-35-3K7-WF
IES file |
3000 K | 70 CRI | 4708 lm | 118 | 39.9 W | Wide Flood | |
INT-2-24L-35-3K7-WF-DL
IES file |
3000 K | 70 CRI | 3891 lm | 98 | 39.9 W | Wide Flood | |
INT-2-24L-35-3K7-WG
IES file |
3000 K | 70 CRI | 4698 lm | 118 | 39.9 W | Wall Graze | |
INT-2-24L-35-3K7-WW
IES file |
3000 K | 70 CRI | 4353 lm | 109 | 39.9 W | Wall Wash | |
INT-2-24L-35-4K7-HF
IES file |
4000 K | 70 CRI | 4467 lm | 112 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-4K7-MF
IES file |
4000 K | 70 CRI | 4708 lm | 118 | 39.9 W | Medium Flood | |
INT-2-24L-35-4K7-N
IES file |
4000 K | 70 CRI | 4845 lm | 121 | 39.9 W | Narrow | |
INT-2-24L-35-4K7-NM
IES file |
4000 K | 70 CRI | 4864 lm | 122 | 39.9 W | Narrow Medium | |
INT-2-24L-35-4K7-WF
IES file |
4000 K | 70 CRI | 4950 lm | 124 | 39.9 W | Wide Flood | |
INT-2-24L-35-4K7-WF-DL
IES file |
4000 K | 70 CRI | 4091 lm | 103 | 39.9 W | Wide Flood | |
INT-2-24L-35-4K7-WG
IES file |
4000 K | 70 CRI | 4940 lm | 124 | 39.9 W | Wall Graze | |
INT-2-24L-35-4K7-WW
IES file |
4000 K | 70 CRI | 4577 lm | 115 | 39.9 W | Wall Wash | |
INT-2-24L-35-5K7-HF
IES file |
5000 K | 70 CRI | 4560 lm | 114 | 39.9 W | Horizontal Flood | |
INT-2-24L-35-5K7-MF
IES file |
5000 K | 70 CRI | 4805 lm | 120 | 39.9 W | Medium Flood | |
INT-2-24L-35-5K7-N
IES file |
5000 K | 70 CRI | 4945 lm | 124 | 39.9 W | Narrow | |
INT-2-24L-35-5K7-NM
IES file |
5000 K | 70 CRI | 4965 lm | 124 | 39.9 W | Narrow Medium | |
INT-2-24L-35-5K7-WF
IES file |
5000 K | 70 CRI | 5053 lm | 127 | 39.9 W | Wide Flood | |
INT-2-24L-35-5K7-WF-DL
IES file |
5000 K | 70 CRI | 4176 lm | 105 | 39.9 W | Wide Flood | |
INT-2-24L-35-5K7-WG
IES file |
5000 K | 70 CRI | 5042 lm | 126 | 39.9 W | Wall Graze | |
INT-2-24L-35-5K7-WW
IES file |
5000 K | 70 CRI | 4672 lm | 117 | 39.9 W | Wall Wash | |
INT-2-24L-60-3K7-HF
IES file |
3000 K | 70 CRI | 6267 lm | 101 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-3K7-MF
IES file |
3000 K | 70 CRI | 6604 lm | 106 | 62.3 W | Medium Flood | |
INT-2-24L-60-3K7-N
IES file |
3000 K | 70 CRI | 6797 lm | 109 | 62.3 W | Narrow | |
INT-2-24L-60-3K7-NM
IES file |
3000 K | 70 CRI | 6823 lm | 110 | 62.3 W | Narrow Medium | |
INT-2-24L-60-3K7-WF
IES file |
3000 K | 70 CRI | 6945 lm | 111 | 62.3 W | Wide Flood | |
INT-2-24L-60-3K7-WF-DL
IES file |
3000 K | 70 CRI | 5740 lm | 92 | 62.3 W | Wide Flood | |
INT-2-24L-60-3K7-WG
IES file |
3000 K | 70 CRI | 6930 lm | 111 | 62.3 W | Wall Graze | |
INT-2-24L-60-3K7-WW
IES file |
3000 K | 70 CRI | 6421 lm | 103 | 62.3 W | Wall Wash | |
INT-2-24L-60-4K7-HF
IES file |
4000 K | 70 CRI | 6589 lm | 106 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-4K7-MF
IES file |
4000 K | 70 CRI | 6944 lm | 111 | 62.3 W | Medium Flood | |
INT-2-24L-60-4K7-N
IES file |
4000 K | 70 CRI | 7146 lm | 115 | 62.3 W | Narrow | |
INT-2-24L-60-4K7-NM
IES file |
4000 K | 70 CRI | 7174 lm | 115 | 62.3 W | Narrow Medium | |
INT-2-24L-60-4K7-WF
IES file |
4000 K | 70 CRI | 7302 lm | 117 | 62.3 W | Wide Flood | |
INT-2-24L-60-4K7-WF-DL
IES file |
4000 K | 70 CRI | 6035 lm | 97 | 62.3 W | Wide Flood | |
INT-2-24L-60-4K7-WG
IES file |
4000 K | 70 CRI | 7286 lm | 117 | 62.3 W | Wall Graze | |
INT-2-24L-60-4K7-WW
IES file |
4000 K | 70 CRI | 6750 lm | 108 | 62.3 W | Wall Wash | |
INT-2-24L-60-5K7-HF
IES file |
5000 K | 70 CRI | 6726 lm | 108 | 62.3 W | Horizontal Flood | |
INT-2-24L-60-5K7-MF
IES file |
5000 K | 70 CRI | 7088 lm | 114 | 62.3 W | Medium Flood | |
INT-2-24L-60-5K7-N
IES file |
5000 K | 70 CRI | 7294 lm | 117 | 62.3 W | Narrow | |
INT-2-24L-60-5K7-NM
IES file |
5000 K | 70 CRI | 7323 lm | 118 | 62.3 W | Narrow Medium | |
INT-2-24L-60-5K7-WF
IES file |
5000 K | 70 CRI | 7453 lm | 120 | 62.3 W | Wide Flood | |
INT-2-24L-60-5K7-WF-DL
IES file |
5000 K | 70 CRI | 6160 lm | 99 | 62.3 W | Wide Flood | |
INT-2-24L-60-5K7-WG
IES file |
5000 K | 70 CRI | 7437 lm | 119 | 62.3 W | Wall Graze | |
INT-2-24L-60-5K7-WW
IES file |
5000 K | 70 CRI | 6891 lm | 111 | 62.3 W | Wall Wash | |
INT-3-18L-35-RGBA-M
IES file |
590 nm | 1603 lm | 42 | 38.51 W | Medium | ||
INT-3-18L-35-RGBA-MF
IES file |
590 nm | 1721 lm | 45 | 38.5 W | Medium Flood | ||
INT-3-18L-35-RGBA-N
IES file |
590 nm | 1733 lm | 45 | 38.5 W | Narrow | ||
INT-3-18L-35-RGBA-NM
IES file |
590 nm | 1570 lm | 41 | 38.5 W | Narrow Medium | ||
INT-3-18L-35-RGBA-NS
IES file |
590 nm | 1778 lm | 46 | 38.5 W | Narrow Spot | ||
INT-3-18L-35-RGBA-SP
IES file |
590 nm | 1813 lm | 47 | 38.5 W | Spot | ||
INT-3-18L-35-RGBA-WG
IES file |
590 nm | 1773 lm | 46 | 38.5 W | Wall Graze | ||
INT-3-18L-35-RGBW-M
IES file |
6500 K | 70 CRI | 2891 lm | 75 | 38.51 W | Medium | |
INT-3-18L-35-RGBW-MF
IES file |
6500 K | 70 CRI | 3107 lm | 81 | 38.5 W | Medium Flood | |
INT-3-18L-35-RGBW-N
IES file |
6500 K | 70 CRI | 3129 lm | 81 | 38.5 W | Narrow | |
INT-3-18L-35-RGBW-NM
IES file |
6500 K | 70 CRI | 2834 lm | 74 | 38.5 W | Narrow Medium | |
INT-3-18L-35-RGBW-NS
IES file |
6500 K | 70 CRI | 3209 lm | 83 | 38.5 W | Narrow Spot | |
INT-3-18L-35-RGBW-SP
IES file |
6500 K | 70 CRI | 3271 lm | 85 | 38.5 W | Spot | |
INT-3-18L-35-RGBW-WG
IES file |
6500 K | 70 CRI | 3199 lm | 83 | 38.5 W | Wall Graze | |
INT-3-36L-40-3K7-HF
IES file |
3000 K | 70 CRI | 4646 lm | 111 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-3K7-MF
IES file |
3000 K | 70 CRI | 4896 lm | 117 | 42.02 W | Medium Flood | |
INT-3-36L-40-3K7-N
IES file |
3000 K | 70 CRI | 5038 lm | 120 | 42.02 W | Narrow | |
INT-3-36L-40-3K7-NM
IES file |
3000 K | 70 CRI | 5058 lm | 120 | 42.02 W | Narrow Medium | |
INT-3-36L-40-3K7-WF
IES file |
3000 K | 70 CRI | 5148 lm | 123 | 42.02 W | Wide Flood | |
INT-3-36L-40-3K7-WF-DL
IES file |
3000 K | 70 CRI | 4255 lm | 101 | 42.02 W | Wide Flood | |
INT-3-36L-40-3K7-WG
IES file |
3000 K | 70 CRI | 5137 lm | 122 | 42.02 W | Wall Graze | |
INT-3-36L-40-3K7-WW
IES file |
3000 K | 70 CRI | 4760 lm | 113 | 42.02 W | Wall Wash | |
INT-3-36L-40-4K7-HF
IES file |
4000 K | 70 CRI | 4884 lm | 116 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-4K7-MF
IES file |
4000 K | 70 CRI | 5147 lm | 122 | 42.02 W | Medium Flood | |
INT-3-36L-40-4K7-N
IES file |
4000 K | 70 CRI | 5297 lm | 126 | 42.02 W | Narrow | |
INT-3-36L-40-4K7-NM
IES file |
4000 K | 70 CRI | 5318 lm | 127 | 42.02 W | Narrow Medium | |
INT-3-36L-40-4K7-WF
IES file |
4000 K | 70 CRI | 5413 lm | 129 | 42.02 W | Wide Flood | |
INT-3-36L-40-4K7-WF-DL
IES file |
4000 K | 70 CRI | 4473 lm | 106 | 42.02 W | Wide Flood | |
INT-3-36L-40-4K7-WG
IES file |
4000 K | 70 CRI | 5401 lm | 129 | 42.02 W | Wall Graze | |
INT-3-36L-40-4K7-WW
IES file |
4000 K | 70 CRI | 5004 lm | 119 | 42.02 W | Wall Wash | |
INT-3-36L-40-5K7-HF
IES file |
5000 K | 70 CRI | 4986 lm | 119 | 42.02 W | Horizontal Flood | |
INT-3-36L-40-5K7-MF
IES file |
5000 K | 70 CRI | 5254 lm | 125 | 42.02 W | Medium Flood | |
INT-3-36L-40-5K7-N
IES file |
5000 K | 70 CRI | 5407 lm | 129 | 42.02 W | Narrow | |
INT-3-36L-40-5K7-NM
IES file |
5000 K | 70 CRI | 5429 lm | 129 | 42.02 W | Narrow Medium | |
INT-3-36L-40-5K7-WF
IES file |
5000 K | 70 CRI | 5525 lm | 131 | 42.02 W | Wide Flood | |
INT-3-36L-40-5K7-WF-DL
IES file |
5000 K | 70 CRI | 4566 lm | 109 | 42.02 W | Wide Flood | |
INT-3-36L-40-5K7-WG
IES file |
5000 K | 70 CRI | 5513 lm | 131 | 42.02 W | Wall Graze | |
INT-3-36L-40-5K7-WW
IES file |
5000 K | 70 CRI | 5108 lm | 122 | 42.02 W | Wall Wash | |
INT-3-36L-60-3K7-HF
IES file |
3000 K | 70 CRI | 6373 lm | 107 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-3K7-MF
IES file |
3000 K | 70 CRI | 6716 lm | 113 | 59.5 W | Medium Flood | |
INT-3-36L-60-3K7-N
IES file |
3000 K | 70 CRI | 6912 lm | 116 | 59.5 W | Narrow | |
INT-3-36L-60-3K7-NM
IES file |
3000 K | 70 CRI | 6939 lm | 117 | 59.5 W | Narrow Medium | |
INT-3-36L-60-3K7-WF
IES file |
3000 K | 70 CRI | 7062 lm | 119 | 59.5 W | Wide Flood | |
INT-3-36L-60-3K7-WF-DL
IES file |
3000 K | 70 CRI | 5837 lm | 98 | 59.5 W | Wide Flood | |
INT-3-36L-60-3K7-WG
IES file |
3000 K | 70 CRI | 7047 lm | 75 | 93.74 W | Wall Graze | |
INT-3-36L-60-3K7-WW
IES file |
3000 K | 70 CRI | 6529 lm | 110 | 59.5 W | Wall Wash | |
INT-3-36L-60-4K7-HF
IES file |
4000 K | 70 CRI | 6701 lm | 113 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-4K7-MF
IES file |
4000 K | 70 CRI | 7061 lm | 119 | 59.5 W | Medium Flood | |
INT-3-36L-60-4K7-N
IES file |
4000 K | 70 CRI | 7267 lm | 122 | 59.5 W | Narrow | |
INT-3-36L-60-4K7-NM
IES file |
4000 K | 70 CRI | 7295 lm | 123 | 59.5 W | Narrow Medium | |
INT-3-36L-60-4K7-WF
IES file |
4000 K | 70 CRI | 7425 lm | 125 | 59.5 W | Wide Flood | |
INT-3-36L-60-4K7-WF-DL
IES file |
4000 K | 70 CRI | 6137 lm | 103 | 59.5 W | Wide Flood | |
INT-3-36L-60-4K7-WG
IES file |
4000 K | 70 CRI | 7409 lm | 125 | 59.5 W | Wall Graze | |
INT-3-36L-60-4K7-WW
IES file |
4000 K | 70 CRI | 6865 lm | 115 | 59.5 W | Wall Wash | |
INT-3-36L-60-5K7-HF
IES file |
5000 K | 70 CRI | 6840 lm | 115 | 59.5 W | Horizontal Flood | |
INT-3-36L-60-5K7-MF
IES file |
5000 K | 70 CRI | 7208 lm | 121 | 59.5 W | Medium Flood | |
INT-3-36L-60-5K7-N
IES file |
5000 K | 70 CRI | 7418 lm | 125 | 59.5 W | Narrow | |
INT-3-36L-60-5K7-NM
IES file |
5000 K | 70 CRI | 7447 lm | 125 | 59.5 W | Narrow Medium | |
INT-3-36L-60-5K7-WF
IES file |
5000 K | 70 CRI | 7580 lm | 127 | 59.5 W | Wide Flood | |
INT-3-36L-60-5K7-WF-DL
IES file |
5000 K | 70 CRI | 6264 lm | 105 | 59.5 W | Wide Flood | |
INT-3-36L-60-5K7-WG
IES file |
5000 K | 70 CRI | 7564 lm | 127 | 59.5 W | Wall Graze | |
INT-3-36L-60-5K7-WW
IES file |
5000 K | 70 CRI | 7008 lm | 118 | 59.5 W | Wall Wash | |
INT-3-36L-95-3K7-HF
IES file |
3000 K | 70 CRI | 9659 lm | 103 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-3K7-MF
IES file |
3000 K | 70 CRI | 10179 lm | 109 | 93.77 W | Medium Flood | |
INT-3-36L-95-3K7-N
IES file |
3000 K | 70 CRI | 10475 lm | 112 | 93.79 W | Narrow | |
INT-3-36L-95-3K7-NM
IES file |
3000 K | 70 CRI | 10516 lm | 112 | 93.92 W | Narrow Medium | |
INT-3-36L-95-3K7-WF
IES file |
3000 K | 70 CRI | 10703 lm | 114 | 93.68 W | Wide Flood | |
INT-3-36L-95-3K7-WF-DL
IES file |
3000 K | 70 CRI | 8846 lm | 94 | 93.7 W | Wide Flood | |
INT-3-36L-95-3K7-WG
IES file |
3000 K | 70 CRI | 10680 lm | 114 | 93.74 W | Wall Graze | |
INT-3-36L-95-3K7-WW
IES file |
3000 K | 70 CRI | 9895 lm | 106 | 93.51 W | Wall Wash | |
INT-3-36L-95-4K7-HF
IES file |
4000 K | 70 CRI | 10155 lm | 108 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-4K7-MF
IES file |
4000 K | 70 CRI | 10701 lm | 114 | 93.77 W | Medium Flood | |
INT-3-36L-95-4K7-N
IES file |
4000 K | 70 CRI | 11013 lm | 117 | 93.79 W | Narrow | |
INT-3-36L-95-4K7-NM
IES file |
4000 K | 70 CRI | 11056 lm | 118 | 93.92 W | Narrow Medium | |
INT-3-36L-95-4K7-WF
IES file |
4000 K | 70 CRI | 11253 lm | 120 | 93.68 W | Wide Flood | |
INT-3-36L-95-4K7-WF-DL
IES file |
4000 K | 70 CRI | 9300 lm | 99 | 93.7 W | Wide Flood | |
INT-3-36L-95-4K7-WG
IES file |
4000 K | 70 CRI | 11229 lm | 120 | 93.74 W | Wall Graze | |
INT-3-36L-95-4K7-WW
IES file |
4000 K | 70 CRI | 10405 lm | 111 | 93.51 W | Wall Wash | |
INT-3-36L-95-5K7-HF
IES file |
5000 K | 70 CRI | 10366 lm | 111 | 93.63 W | Horizontal Flood | |
INT-3-36L-95-5K7-MF
IES file |
5000 K | 70 CRI | 10924 lm | 116 | 93.77 W | Medium Flood | |
INT-3-36L-95-5K7-N
IES file |
5000 K | 70 CRI | 11242 lm | 120 | 93.79 W | Narrow | |
INT-3-36L-95-5K7-NM
IES file |
5000 K | 70 CRI | 11286 lm | 120 | 93.92 W | Narrow Medium | |
INT-3-36L-95-5K7-WF
IES file |
5000 K | 70 CRI | 11487 lm | 123 | 93.68 W | Wide Flood | |
INT-3-36L-95-5K7-WF-DL
IES file |
5000 K | 70 CRI | 9494 lm | 101 | 93.7 W | Wide Flood | |
INT-3-36L-95-5K7-WG
IES file |
5000 K | 70 CRI | 11463 lm | 122 | 93.74 W | Wall Graze | |
INT-3-36L-95-5K7-WW
IES file |
5000 K | 70 CRI | 10621 lm | 114 | 93.51 W | Wall Wash | |
INT-4-24L-40-RGBA-M
IES file |
590 nm | 1579 lm | 39 | 40.8 W | Medium | ||
INT-4-24L-40-RGBA-MF
IES file |
590 nm | 1696 lm | 42 | 40.8 W | Medium Flood | ||
INT-4-24L-40-RGBA-N
IES file |
590 nm | 1708 lm | 42 | 40.8 W | Narrow | ||
INT-4-24L-40-RGBA-NM
IES file |
590 nm | 1547 lm | 38 | 40.8 W | Narrow Medium | ||
INT-4-24L-40-RGBA-NS
IES file |
590 nm | 1752 lm | 43 | 40.8 W | Narrow Spot | ||
INT-4-24L-40-RGBA-SP
IES file |
590 nm | 1786 lm | 44 | 40.8 W | Spot | ||
INT-4-24L-40-RGBA-WG
IES file |
590 nm | 1747 lm | 43 | 40.8 W | Wall Graze | ||
INT-4-24L-40-RGBW-M
IES file |
6500 K | 70 CRI | 2848 lm | 70 | 40.84 W | Medium | |
INT-4-24L-40-RGBW-MF
IES file |
6500 K | 70 CRI | 3061 lm | 75 | 40.8 W | Medium Flood | |
INT-4-24L-40-RGBW-N
IES file |
6500 K | 70 CRI | 3082 lm | 76 | 40.8 W | Narrow | |
INT-4-24L-40-RGBW-NM
IES file |
6500 K | 70 CRI | 2791 lm | 68 | 40.8 W | Narrow Medium | |
INT-4-24L-40-RGBW-NS
IES file |
6500 K | 70 CRI | 3162 lm | 77 | 40.8 W | Narrow Spot | |
INT-4-24L-40-RGBW-SP
IES file |
6500 K | 70 CRI | 3223 lm | 79 | 40.8 W | Spot | |
INT-4-24L-40-RGBW-WG
IES file |
6500 K | 70 CRI | 3152 lm | 77 | 40.8 W | Wall Graze | |
INT-4-48L-125-3K7-HF
IES file |
3000 K | 70 CRI | 12565 lm | 102 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-3K7-MF
IES file |
3000 K | 70 CRI | 13241 lm | 107 | 123.35 W | Medium Flood | |
INT-4-48L-125-3K7-N
IES file |
3000 K | 70 CRI | 13627 lm | 110 | 123.35 W | Narrow | |
INT-4-48L-125-3K7-NM
IES file |
3000 K | 70 CRI | 13680 lm | 111 | 123.35 W | Narrow Medium | |
INT-4-48L-125-3K7-WF
IES file |
3000 K | 70 CRI | 14127 lm | 114 | 123.72 W | Wide Flood | |
INT-4-48L-125-3K7-WF-DL
IES file |
3000 K | 70 CRI | 11676 lm | 95 | 123.09 W | Wide Flood | |
INT-4-48L-125-3K7-WG
IES file |
3000 K | 70 CRI | 13894 lm | 113 | 123.35 W | Wall Graze | |
INT-4-48L-125-3K7-WW
IES file |
3000 K | 70 CRI | 12873 lm | 104 | 123.35 W | Wall Wash | |
INT-4-48L-125-4K7-HF
IES file |
4000 K | 70 CRI | 13210 lm | 107 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-4K7-MF
IES file |
4000 K | 70 CRI | 13921 lm | 113 | 123.35 W | Medium Flood | |
INT-4-48L-125-4K7-N
IES file |
4000 K | 70 CRI | 14327 lm | 116 | 123.35 W | Narrow | |
INT-4-48L-125-4K7-NM
IES file |
4000 K | 70 CRI | 14383 lm | 117 | 123.35 W | Narrow Medium | |
INT-4-48L-125-4K7-WF
IES file |
4000 K | 70 CRI | 14853 lm | 120 | 123.72 W | Wide Flood | |
INT-4-48L-125-4K7-WF-DL
IES file |
4000 K | 70 CRI | 12276 lm | 100 | 123.09 W | Wide Flood | |
INT-4-48L-125-4K7-WG
IES file |
4000 K | 70 CRI | 14608 lm | 118 | 123.35 W | Wall Graze | |
INT-4-48L-125-4K7-WW
IES file |
4000 K | 70 CRI | 13535 lm | 110 | 123.35 W | Wall Wash | |
INT-4-48L-125-5K7-HF
IES file |
5000 K | 70 CRI | 13485 lm | 109 | 123.25 W | Horizontal Flood | |
INT-4-48L-125-5K7-MF
IES file |
5000 K | 70 CRI | 14211 lm | 115 | 123.35 W | Medium Flood | |
INT-4-48L-125-5K7-N
IES file |
5000 K | 70 CRI | 14625 lm | 119 | 123.35 W | Narrow | |
INT-4-48L-125-5K7-NM
IES file |
5000 K | 70 CRI | 14682 lm | 119 | 123.35 W | Narrow Medium | |
INT-4-48L-125-5K7-WF
IES file |
5000 K | 70 CRI | 15162 lm | 123 | 123.72 W | Wide Flood | |
INT-4-48L-125-5K7-WF-DL
IES file |
5000 K | 70 CRI | 12531 lm | 102 | 123.09 W | Wide Flood | |
INT-4-48L-125-5K7-WG
IES file |
5000 K | 70 CRI | 14912 lm | 121 | 123.35 W | Wall Graze | |
INT-4-48L-125-5K7-WW
IES file |
5000 K | 70 CRI | 13816 lm | 112 | 123.35 W | Wall Wash | |
INT-4-48L-55-3K7-HF
IES file |
3000 K | 70 CRI | 6124 lm | 113 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-3K7-MF
IES file |
3000 K | 70 CRI | 6454 lm | 120 | 53.96 W | Medium Flood | |
INT-4-48L-55-3K7-N
IES file |
3000 K | 70 CRI | 6642 lm | 123 | 53.96 W | Narrow | |
INT-4-48L-55-3K7-NM
IES file |
3000 K | 70 CRI | 6668 lm | 124 | 53.96 W | Narrow Medium | |
INT-4-48L-55-3K7-WF
IES file |
3000 K | 70 CRI | 6787 lm | 126 | 53.96 W | Wide Flood | |
INT-4-48L-55-3K7-WF-DL
IES file |
3000 K | 70 CRI | 5609 lm | 104 | 53.96 W | Wide Flood | |
INT-4-48L-55-3K7-WG
IES file |
3000 K | 70 CRI | 6772 lm | 126 | 53.96 W | Wall Graze | |
INT-4-48L-55-3K7-WW
IES file |
3000 K | 70 CRI | 6275 lm | 116 | 53.96 W | Wall Wash | |
INT-4-48L-55-4K7-HF
IES file |
4000 K | 70 CRI | 6439 lm | 119 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-4K7-MF
IES file |
4000 K | 70 CRI | 6786 lm | 126 | 53.96 W | Medium Flood | |
INT-4-48L-55-4K7-N
IES file |
4000 K | 70 CRI | 6983 lm | 129 | 53.96 W | Narrow | |
INT-4-48L-55-4K7-NM
IES file |
4000 K | 70 CRI | 7011 lm | 75 | 93.92 W | Narrow Medium | |
INT-4-48L-55-4K7-WF
IES file |
4000 K | 70 CRI | 7135 lm | 132 | 53.96 W | Wide Flood | |
INT-4-48L-55-4K7-WF-DL
IES file |
4000 K | 70 CRI | 5897 lm | 109 | 53.96 W | Wide Flood | |
INT-4-48L-55-4K7-WG
IES file |
4000 K | 70 CRI | 7120 lm | 132 | 53.96 W | Wall Graze | |
INT-4-48L-55-4K7-WW
IES file |
4000 K | 70 CRI | 6597 lm | 122 | 53.96 W | Wall Wash | |
INT-4-48L-55-5K7-HF
IES file |
5000 K | 70 CRI | 6573 lm | 122 | 53.96 W | Horizontal Flood | |
INT-4-48L-55-5K7-MF
IES file |
5000 K | 70 CRI | 6927 lm | 128 | 53.96 W | Medium Flood | |
INT-4-48L-55-5K7-N
IES file |
5000 K | 70 CRI | 7128 lm | 132 | 53.96 W | Narrow | |
INT-4-48L-55-5K7-NM
IES file |
5000 K | 70 CRI | 7156 lm | 133 | 53.96 W | Narrow Medium | |
INT-4-48L-55-5K7-WF
IES file |
5000 K | 70 CRI | 7284 lm | 135 | 53.96 W | Wide Flood | |
INT-4-48L-55-5K7-WF-DL
IES file |
5000 K | 70 CRI | 6020 lm | 112 | 53.96 W | Wide Flood | |
INT-4-48L-55-5K7-WG
IES file |
5000 K | 70 CRI | 7268 lm | 135 | 53.96 W | Wall Graze | |
INT-4-48L-55-5K7-WW
IES file |
5000 K | 70 CRI | 6734 lm | 125 | 53.96 W | Wall Wash | |
INT-4-48L-80-3K7-HF
IES file |
3000 K | 70 CRI | 8499 lm | 108 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-3K7-MF
IES file |
3000 K | 70 CRI | 8956 lm | 114 | 78.6 W | Medium Flood | |
INT-4-48L-80-3K7-N
IES file |
3000 K | 70 CRI | 9217 lm | 117 | 78.6 W | Narrow | |
INT-4-48L-80-3K7-NM
IES file |
3000 K | 70 CRI | 9253 lm | 118 | 78.6 W | Narrow Medium | |
INT-4-48L-80-3K7-WF
IES file |
3000 K | 70 CRI | 9418 lm | 120 | 78.6 W | Wide Flood | |
INT-4-48L-80-3K7-WF-DL
IES file |
3000 K | 70 CRI | 7783 lm | 99 | 78.6 W | Wide Flood | |
INT-4-48L-80-3K7-WG
IES file |
3000 K | 70 CRI | 9398 lm | 120 | 78.6 W | Wall Graze | |
INT-4-48L-80-3K7-WW
IES file |
3000 K | 70 CRI | 8707 lm | 111 | 78.6 W | Wall Wash | |
INT-4-48L-80-4K7-HF
IES file |
4000 K | 70 CRI | 8935 lm | 114 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-4K7-MF
IES file |
4000 K | 70 CRI | 9416 lm | 120 | 78.6 W | Medium Flood | |
INT-4-48L-80-4K7-N
IES file |
4000 K | 70 CRI | 9690 lm | 123 | 78.6 W | Narrow | |
INT-4-48L-80-4K7-NM
IES file |
4000 K | 70 CRI | 9728 lm | 124 | 78.6 W | Narrow Medium | |
INT-4-48L-80-4K7-WF
IES file |
4000 K | 70 CRI | 9901 lm | 126 | 78.6 W | Wide Flood | |
INT-4-48L-80-4K7-WF-DL
IES file |
4000 K | 70 CRI | 8183 lm | 104 | 78.6 W | Wide Flood | |
INT-4-48L-80-4K7-WG
IES file |
4000 K | 70 CRI | 9880 lm | 126 | 78.6 W | Wall Graze | |
INT-4-48L-80-4K7-WW
IES file |
4000 K | 70 CRI | 9154 lm | 116 | 78.6 W | Wall Wash | |
INT-4-48L-80-5K7-HF
IES file |
5000 K | 70 CRI | 9121 lm | 116 | 78.6 W | Horizontal Flood | |
INT-4-48L-80-5K7-MF
IES file |
5000 K | 70 CRI | 9612 lm | 122 | 78.6 W | Medium Flood | |
INT-4-48L-80-5K7-N
IES file |
5000 K | 70 CRI | 9892 lm | 126 | 78.6 W | Narrow | |
INT-4-48L-80-5K7-NM
IES file |
5000 K | 70 CRI | 9931 lm | 126 | 78.6 W | Narrow Medium | |
INT-4-48L-80-5K7-WF
IES file |
5000 K | 70 CRI | 10107 lm | 129 | 78.6 W | Wide Flood | |
INT-4-48L-80-5K7-WF-DL
IES file |
5000 K | 70 CRI | 8353 lm | 106 | 78.6 W | Wide Flood | |
INT-4-48L-80-5K7-WG
IES file |
5000 K | 70 CRI | 10086 lm | 128 | 78.6 W | Wall Graze | |
INT-4-48L-80-5K7-WW
IES file |
5000 K | 70 CRI | 9344 lm | 119 | 78.6 W | Wall Wash |
Please wait, preparing to download your file.