- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Occupancy Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- KFL Architectural Floodlight



OVERVIEW
This striking timeless form seamlessly blends high performance optics, controls, scalability and architectural mounting options that cover a variety of applications and enhance their environment.
Form
Luminaire form integrates a three band design element that is replicated on a variety of Kim Lighting luminaires to provide a complete and coordinated site offering.
Painted optic bezel matches luminaire finish for seamless appearance.
Performance
Available with white, RGBW or RGBWW (warm white) LEDs to enhance the ambiance in any environment.
Glass lens protects internal components with a clean, high quality finish.
IP66 rated for worry-free performance in demanding outdoor applications.
Control
Broad offering of wireless control options available for perfectly tailored lighting and ability to meet stringent code requirements.
Thoughtfully designed mounting accessories that integrate into the fixture design.
FEATURES
Engineering Excellence
- Quality:high quality glass lens, stainless steel hardware and much more
- Performance: white, RGBW, RGBWW enhance ambiance
- Form: 3 band design, painted optic bezel matching luminaire
- Integration: broad offering of wireless control options, mounting accessories integrate into the fixture
Distributions
- IES White: 6 distribution patterns
- IES RGBW: 7 distribution patterns
They illuminate and enhance a variety of applications
Mounting Options
The KFL collection is extremely versatile and can adapt to virtually any application, which requires a variety of architectural mounting options with the same level of flexibility.
DETAILED VIEW
DISTRIBUTIONS
Static White
The KFL is available with six distinct distribution patterns to illuminate a variety of applications.
RGBW
The KFL is available with seven distinct color distribution patterns to illuminate a variety of applications.
Colors are meant to draw attention, make an impact, and evoke feelings. The flexibility that RGBW lighting gives us is the ability to alter the story of a space any day of the week.
Kim Lighting architectural color changing flood is unique in it’s optical approach. All color mixing takes place within the optic to ensure a uniform color is shown on the desired surface. This eliminates the possibility of colors splitting and showing red, green, and blue shadows.
CONTROL OPTIONS
Static White Control Options
Luminaires enabled with NX Distributed Intelligence wireless radios create an intelligent mesh network with the interior controls. Groups are dimmed via an astronomical time clock and schedules can be updated at anytime with the Bluetooth commissioning app.
RGBW Control Options
Set the mood with the KFL collection by dimming and color control via Bluetooth app provides a cost-effective way to set color, add presets, dim the luminaires, or even pull specific colors from a photograph. A wired DMX protocol can also be used to create stunning light shows that seamlessly change color.
OPTICAL ACCESSORIES
MOUNTING OPTIONS

Architectural Junction Box

In-Grade Staked Architectural Junction Box

Surface Conduit Mount

Wall or Ceiling Mount

Stanchion Mount

Wall Mount

Side Pole Mount

Twin Mount

Post Top Mount

Twin Post Top Mount

Surface Mount Tenon

Side Pole Mount Tenon

Wall Mount Tenon

Twin Mount Tenon

Triple Mount Tenon

Stanchion Mount Tenon
Product Details
General
Color |
|
Resources and Downloads
Specifications
Color Charts
Please wait, preparing to download your file.
Photometry (182)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
KFL1-16L-40-3K7-HF
|
3000 K | 70 CRI | 3443 lm | 96 | 20.0 W | Horizontal Flood | |
KFL1-16L-40-3K7-M
|
3000 K | 70 CRI | 3847 lm | 104 | 20.0 W | Medium | |
KFL1-16L-40-3K7-MF
|
3000 K | 70 CRI | 3755 lm | 102 | 20.0 W | Medium Flood | |
KFL1-16L-40-3K7-N
|
3000 K | 70 CRI | 3810 lm | 98 | 20.0 W | Narrow | |
KFL1-16L-40-3K7-VF
|
3000 K | 70 CRI | 3394 lm | 96 | 20.0 W | Vertical Flood | |
KFL1-16L-40-3K7-WF
|
3000 K | 70 CRI | 3817 lm | 109 | 20.0 W | Wide Flood | |
KFL1-16L-40-4K7-HF
|
4000 K | 70 CRI | 3539 lm | 98 | 20.0 W | Horizontal Flood | |
KFL1-16L-40-4K7-M
|
4000 K | 70 CRI | 3954 lm | 107 | 20.0 W | Medium | |
KFL1-16L-40-4K7-MF
|
4000 K | 70 CRI | 3860 lm | 105 | 20.0 W | Medium Flood | |
KFL1-16L-40-4K7-N
|
4000 K | 70 CRI | 3916 lm | 101 | 20.0 W | Narrow | |
KFL1-16L-40-4K7-VF
|
4000 K | 70 CRI | 3489 lm | 98 | 20.0 W | Vertical Flood | |
KFL1-16L-40-4K7-WF
|
4000 K | 70 CRI | 3923 lm | 113 | 20.0 W | Wide Flood | |
KFL1-16L-40-5K7-HF
|
5000 K | 70 CRI | 3674 lm | 102 | 20.0 W | Horizontal Flood | |
KFL1-16L-40-5K7-M
|
5000 K | 70 CRI | 4105 lm | 111 | 20.0 W | Medium | |
KFL1-16L-40-5K7-MF
|
5000 K | 70 CRI | 4007 lm | 109 | 20.0 W | Medium Flood | |
KFL1-16L-40-5K7-N
|
5000 K | 70 CRI | 4065 lm | 105 | 20.0 W | Narrow | |
KFL1-16L-40-5K7-VF
|
5000 K | 70 CRI | 3622 lm | 102 | 20.0 W | Vertical Flood | |
KFL1-16L-40-5K7-WF
|
5000 K | 70 CRI | 4073 lm | 117 | 20.0 W | Wide Flood | |
KFL1-6L-8-RGBW-HF
|
5700 K | 70 CRI | 526 lm | 60 | 8.0 W | Horizontal Flood | |
KFL1-6L-8-RGBW-M
|
5700 K | 70 CRI | 520 lm | 60 | 8.0 W | Medium | |
KFL1-6L-8-RGBW-MF
|
5700 K | 70 CRI | 431 lm | 49 | 8.0 W | Medium Flood | |
KFL1-6L-8-RGBW-N
|
5700 K | 70 CRI | 535 lm | 61 | 8.0 W | Narrow | |
KFL1-6L-8-RGBW-NS
|
5700 K | 70 CRI | 512 lm | 59 | 8.0 W | Narrow Spot | |
KFL1-6L-8-RGBW-SP
|
5700 K | 70 CRI | 522 lm | 60 | 8.0 W | Spot | |
KFL1-6L-8-RGBW-VF
|
5700 K | 70 CRI | 531 lm | 61 | 8.0 W | Vertical Flood | |
KFL1-6L-8-RGBWW-HF
|
2700 K | 70 CRI | 443 lm | 51 | 8.0 W | Horizontal Flood | |
KFL1-6L-8-RGBWW-M
|
2700 K | 70 CRI | 438 lm | 51 | 8.0 W | Medium | |
KFL1-6L-8-RGBWW-MF
|
2700 K | 70 CRI | 363 lm | 42 | 8.0 W | Medium Flood | |
KFL1-6L-8-RGBWW-N
|
2700 K | 70 CRI | 451 lm | 52 | 8.0 W | Narrow | |
KFL1-6L-8-RGBWW-NS
|
2700 K | 70 CRI | 431 lm | 50 | 8.0 W | Narrow Spot | |
KFL1-6L-8-RGBWW-SP
|
2700 K | 70 CRI | 440 lm | 50 | 8.0 W | Spot | |
KFL1-6L-8-RGBWW-VF
|
2700 K | 70 CRI | 447 lm | 51 | 8.0 W | Vertical Flood | |
KFL1-8L-20-3K7-HF
|
3000 K | 70 CRI | 1841 lm | 95 | 40.0 W | Horizontal Flood | |
KFL1-8L-20-3K7-M
|
3000 K | 70 CRI | 2003 lm | 106 | 40.0 W | Medium | |
KFL1-8L-20-3K7-MF
|
3000 K | 70 CRI | 1968 lm | 103 | 40.0 W | Medium Flood | |
KFL1-8L-20-3K7-N
|
3000 K | 70 CRI | 1895 lm | 105 | 40.0 W | Narrow | |
KFL1-8L-20-3K7-VF
|
3000 K | 70 CRI | 1839 lm | 93 | 40.0 W | Vertical Flood | |
KFL1-8L-20-3K7-WF
|
3000 K | 70 CRI | 2118 lm | 105 | 40.0 W | Wide Flood | |
KFL1-8L-20-4K7-HF
|
4000 K | 70 CRI | 1892 lm | 97 | 40.0 W | Horizontal Flood | |
KFL1-8L-20-4K7-M
|
4000 K | 70 CRI | 2059 lm | 109 | 40.0 W | Medium | |
KFL1-8L-20-4K7-MF
|
4000 K | 70 CRI | 2023 lm | 106 | 40.0 W | Medium Flood | |
KFL1-8L-20-4K7-N
|
4000 K | 70 CRI | 1948 lm | 108 | 40.0 W | Narrow | |
KFL1-8L-20-4K7-VF
|
4000 K | 70 CRI | 1890 lm | 96 | 40.0 W | Vertical Flood | |
KFL1-8L-20-4K7-WF
|
4000 K | 70 CRI | 2177 lm | 108 | 40.0 W | Wide Flood | |
KFL1-8L-20-5K7-HF
|
5000 K | 70 CRI | 1964 lm | 101 | 40.0 W | Horizontal Flood | |
KFL1-8L-20-5K7-M
|
5000 K | 70 CRI | 2137 lm | 113 | 40.0 W | Medium | |
KFL1-8L-20-5K7-MF
|
5000 K | 70 CRI | 2100 lm | 110 | 40.0 W | Medium Flood | |
KFL1-8L-20-5K7-N
|
5000 K | 70 CRI | 2022 lm | 111 | 40.0 W | Narrow | |
KFL1-8L-20-5K7-VF
|
5000 K | 70 CRI | 1962 lm | 100 | 40.0 W | Vertical Flood | |
KFL1-8L-20-5K7-WF
|
5000 K | 70 CRI | 2260 lm | 112 | 40.0 W | Wide Flood | |
KFL2-11L-15-RGBW-HF
|
5700 K | 70 CRI | 989 lm | 66 | 15.0 W | Horizontal Flood | |
KFL2-11L-15-RGBW-M
|
5700 K | 70 CRI | 979 lm | 65 | 15.0 W | Medium | |
KFL2-11L-15-RGBW-MF
|
5700 K | 70 CRI | 833 lm | 55 | 15.0 W | Medium Flood | |
KFL2-11L-15-RGBW-N
|
5700 K | 70 CRI | 1010 lm | 67 | 15.0 W | Narrow | |
KFL2-11L-15-RGBW-NS
|
5700 K | 70 CRI | 971 lm | 64 | 15.0 W | Narrow Spot | |
KFL2-11L-15-RGBW-SP
|
5700 K | 70 CRI | 960 lm | 64 | 15.0 W | Spot | |
KFL2-11L-15-RGBW-VF
|
5700 K | 70 CRI | 994 lm | 66 | 15.0 W | Vertical Flood | |
KFL2-11L-15-RGBWW-HF
|
2700 K | 70 CRI | 833 lm | 55 | 15.0 W | Horizontal Flood | |
KFL2-11L-15-RGBWW-M
|
2700 K | 70 CRI | 825 lm | 55 | 15.0 W | Medium | |
KFL2-11L-15-RGBWW-MF
|
2700 K | 70 CRI | 702 lm | 47 | 15.0 W | Medium Flood | |
KFL2-11L-15-RGBWW-N
|
2700 K | 70 CRI | 851 lm | 56 | 15.0 W | Narrow | |
KFL2-11L-15-RGBWW-NS
|
2700 K | 70 CRI | 818 lm | 54 | 15.0 W | Narrow Spot | |
KFL2-11L-15-RGBWW-SP
|
2700 K | 70 CRI | 809 lm | 54 | 15.0 W | Spot | |
KFL2-11L-15-RGBWW-VF
|
2700 K | 70 CRI | 837 lm | 56 | 15.0 W | Vertical Flood | |
KFL2-11L-35-RGBW-HF
|
5700 K | 70 CRI | 2250 lm | 64 | 35.0 W | Horizontal Flood | |
KFL2-11L-35-RGBW-M
|
5700 K | 70 CRI | 2227 lm | 63 | 35.0 W | Medium | |
KFL2-11L-35-RGBW-MF
|
5700 K | 70 CRI | 1895 lm | 54 | 35.0 W | Medium Flood | |
KFL2-11L-35-RGBW-N
|
5700 K | 70 CRI | 2298 lm | 65 | 35.0 W | Narrow | |
KFL2-11L-35-RGBW-NS
|
5700 K | 70 CRI | 2209 lm | 63 | 35.0 W | Narrow Spot | |
KFL2-11L-35-RGBW-SP
|
5700 K | 70 CRI | 2184 lm | 62 | 35.0 W | Spot | |
KFL2-11L-35-RGBW-VF
|
5700 K | 70 CRI | 2263 lm | 64 | 35.0 W | Vertical Flood | |
KFL2-11L-35-RGBWW-HF
|
2700 K | 70 CRI | 1895 lm | 54 | 35.0 W | Horizontal Flood | |
KFL2-11L-35-RGBWW-M
|
2700 K | 70 CRI | 1876 lm | 53 | 35.0 W | Medium | |
KFL2-11L-35-RGBWW-MF
|
2700 K | 70 CRI | 1596 lm | 45 | 35.0 W | Medium Flood | |
KFL2-11L-35-RGBWW-N
|
2700 K | 70 CRI | 1935 lm | 55 | 35.0 W | Narrow | |
KFL2-11L-35-RGBWW-NS
|
2700 K | 70 CRI | 1861 lm | 53 | 35.0 W | Narrow Spot | |
KFL2-11L-35-RGBWW-SP
|
2700 K | 70 CRI | 1840 lm | 52 | 35.0 W | Spot | |
KFL2-11L-35-RGBWW-VF
|
2700 K | 70 CRI | 1906 lm | 54 | 35.0 W | Vertical Flood | |
KFL2-24L-45-3K7-HF
|
3000 K | 70 CRI | 4527 lm | 102 | 45.0 W | Horizontal Flood | |
KFL2-24L-45-3K7-M
|
3000 K | 70 CRI | 5028 lm | 113 | 45.0 W | Medium | |
KFL2-24L-45-3K7-MF
|
3000 K | 70 CRI | 4645 lm | 105 | 45.0 W | Medium Flood | |
KFL2-24L-45-3K7-N
|
3000 K | 70 CRI | 4944 lm | 111 | 45.0 W | Narrow | |
KFL2-24L-45-3K7-VF
|
3000 K | 70 CRI | 4491 lm | 101 | 45.0 W | Vertical Flood | |
KFL2-24L-45-3K7-WF
|
3000 K | 70 CRI | 5186 lm | 117 | 45.0 W | Wide Flood | |
KFL2-24L-45-4K7-HF
|
4000 K | 70 CRI | 4654 lm | 105 | 45.0 W | Horizontal Flood | |
KFL2-24L-45-4K7-M
|
4000 K | 70 CRI | 5168 lm | 116 | 45.0 W | Medium | |
KFL2-24L-45-4K7-MF
|
4000 K | 70 CRI | 4774 lm | 107 | 45.0 W | Medium Flood | |
KFL2-24L-45-4K7-N
|
4000 K | 70 CRI | 5082 lm | 114 | 45.0 W | Narrow | |
KFL2-24L-45-4K7-VF
|
4000 K | 70 CRI | 4616 lm | 104 | 45.0 W | Vertical Flood | |
KFL2-24L-45-4K7-WF
|
4000 K | 70 CRI | 5331 lm | 120 | 45.0 W | Wide Flood | |
KFL2-24L-45-5K7-HF
|
5000 K | 70 CRI | 4831 lm | 109 | 45.0 W | Horizontal Flood | |
KFL2-24L-45-5K7-M
|
5000 K | 70 CRI | 5365 lm | 120 | 45.0 W | Medium | |
KFL2-24L-45-5K7-MF
|
5000 K | 70 CRI | 4956 lm | 112 | 45.0 W | Medium Flood | |
KFL2-24L-45-5K7-N
|
5000 K | 70 CRI | 5276 lm | 119 | 45.0 W | Narrow | |
KFL2-24L-45-5K7-VF
|
5000 K | 70 CRI | 4792 lm | 108 | 45.0 W | Vertical Flood | |
KFL2-24L-45-5K7-WF
|
5000 K | 70 CRI | 5534 lm | 124 | 45.0 W | Wide Flood | |
KFL2-24L-70-3K7-HF
|
3000 K | 70 CRI | 6450 lm | 96 | 70.0 W | Horizontal Flood | |
KFL2-24L-70-3K7-M
|
3000 K | 70 CRI | 7163 lm | 106 | 70.0 W | Medium | |
KFL2-24L-70-3K7-MF
|
3000 K | 70 CRI | 6617 lm | 98 | 70.0 W | Medium Flood | |
KFL2-24L-70-3K7-N
|
3000 K | 70 CRI | 7045 lm | 104 | 70.0 W | Narrow | |
KFL2-24L-70-3K7-VF
|
3000 K | 70 CRI | 6398 lm | 95 | 70.0 W | Vertical Flood | |
KFL2-24L-70-3K7-WF
|
3000 K | 70 CRI | 7389 lm | 109 | 70.0 W | Wide Flood | |
KFL2-24L-70-4K7-HF
|
4000 K | 70 CRI | 6630 lm | 98 | 70.0 W | Horizontal Flood | |
KFL2-24L-70-4K7-M
|
4000 K | 70 CRI | 7363 lm | 109 | 70.0 W | Medium | |
KFL2-24L-70-4K7-MF
|
4000 K | 70 CRI | 6802 lm | 101 | 70.0 W | Medium Flood | |
KFL2-24L-70-4K7-N
|
4000 K | 70 CRI | 7241 lm | 107 | 70.0 W | Narrow | |
KFL2-24L-70-4K7-VF
|
4000 K | 70 CRI | 6577 lm | 97 | 70.0 W | Vertical Flood | |
KFL2-24L-70-4K7-WF
|
4000 K | 70 CRI | 7595 lm | 113 | 70.0 W | Wide Flood | |
KFL2-24L-70-5K7-HF
|
5000 K | 70 CRI | 6883 lm | 102 | 70.0 W | Horizontal Flood | |
KFL2-24L-70-5K7-M
|
5000 K | 70 CRI | 7644 lm | 113 | 70.0 W | Medium | |
KFL2-24L-70-5K7-MF
|
5000 K | 70 CRI | 7061 lm | 105 | 70.0 W | Medium Flood | |
KFL2-24L-70-5K7-N
|
5000 K | 70 CRI | 7517 lm | 111 | 70.0 W | Narrow | |
KFL2-24L-70-5K7-VF
|
5000 K | 70 CRI | 6827 lm | 101 | 70.0 W | Vertical Flood | |
KFL2-24L-70-5K7-WF
|
5000 K | 70 CRI | 7884 lm | 117 | 70.0 W | Wide Flood | |
KFL3-33L-75-RGBW-HF
|
5700 K | 70 CRI | 4218 lm | 58 | 75.0 W | Horizontal Flood | |
KFL3-33L-75-RGBW-M
|
5700 K | 70 CRI | 4058 lm | 56 | 75.0 W | Medium | |
KFL3-33L-75-RGBW-MF
|
5700 K | 70 CRI | 3487 lm | 48 | 75.0 W | Medium Flood | |
KFL3-33L-75-RGBW-N
|
5700 K | 70 CRI | 4216 lm | 58 | 75.0 W | Narrow | |
KFL3-33L-75-RGBW-NS
|
5700 K | 70 CRI | 4077 lm | 56 | 75.0 W | Narrow Spot | |
KFL3-33L-75-RGBW-SP
|
5700 K | 70 CRI | 4147 lm | 57 | 75.0 W | Spot | |
KFL3-33L-75-RGBW-VF
|
5700 K | 70 CRI | 4250 lm | 59 | 75.0 W | Vertical Flood | |
KFL3-33L-75-RGBWW-HF
|
2700 K | 70 CRI | 3553 lm | 49 | 75.0 W | Horizontal Flood | |
KFL3-33L-75-RGBWW-M
|
2700 K | 70 CRI | 3418 lm | 47 | 75.0 W | Medium | |
KFL3-33L-75-RGBWW-MF
|
2700 K | 70 CRI | 2937 lm | 41 | 75.0 W | Medium Flood | |
KFL3-33L-75-RGBWW-N
|
2700 K | 70 CRI | 3551 lm | 49 | 75.0 W | Narrow | |
KFL3-33L-75-RGBWW-NS
|
2700 K | 70 CRI | 3434 lm | 48 | 75.0 W | Narrow Spot | |
KFL3-33L-75-RGBWW-SP
|
2700 K | 70 CRI | 3493 lm | 48 | 75.0 W | Spot | |
KFL3-33L-75-RGBWW-VF
|
2700 K | 70 CRI | 3580 lm | 50 | 75.0 W | Vertical Flood | |
KFL3-40L-90-3K7-HF
|
3000 K | 70 CRI | 9458 lm | 104 | 90.0 W | Horizontal Flood | |
KFL3-40L-90-3K7-M
|
3000 K | 70 CRI | 9883 lm | 109 | 90.0 W | Medium | |
KFL3-40L-90-3K7-MF
|
3000 K | 70 CRI | 9941 lm | 110 | 90.0 W | Medium Flood | |
KFL3-40L-90-3K7-N
|
3000 K | 70 CRI | 9447 lm | 104 | 90.0 W | Narrow | |
KFL3-40L-90-3K7-VF
|
3000 K | 70 CRI | 9411 lm | 104 | 90.0 W | Vertical Flood | |
KFL3-40L-90-3K7-WF
|
3000 K | 70 CRI | 10699 lm | 118 | 90.0 W | Wide Flood | |
KFL3-40L-90-4K7-HF
|
4000 K | 70 CRI | 9721 lm | 107 | 90.0 W | Horizontal Flood | |
KFL3-40L-90-4K7-M
|
4000 K | 70 CRI | 10159 lm | 112 | 90.0 W | Medium | |
KFL3-40L-90-4K7-MF
|
4000 K | 70 CRI | 10217 lm | 113 | 90.0 W | Medium Flood | |
KFL3-40L-90-4K7-N
|
4000 K | 70 CRI | 9710 lm | 107 | 90.0 W | Narrow | |
KFL3-40L-90-4K7-VF
|
4000 K | 70 CRI | 9673 lm | 107 | 90.0 W | Vertical Flood | |
KFL3-40L-90-4K7-WF
|
4000 K | 70 CRI | 10997 lm | 121 | 90.0 W | Wide Flood | |
KFL3-40L-90-5K7-HF
|
5000 K | 70 CRI | 10092 lm | 112 | 90.0 W | Horizontal Flood | |
KFL3-40L-90-5K7-M
|
5000 K | 70 CRI | 10546 lm | 116 | 90.0 W | Medium | |
KFL3-40L-90-5K7-MF
|
5000 K | 70 CRI | 10607 lm | 117 | 90.0 W | Medium Flood | |
KFL3-40L-90-5K7-N
|
5000 K | 70 CRI | 10080 lm | 112 | 90.0 W | Narrow | |
KFL3-40L-90-5K7-VF
|
5000 K | 70 CRI | 10042 lm | 111 | 90.0 W | Vertical Flood | |
KFL3-40L-90-5K7-WF
|
5000 K | 70 CRI | 11416 lm | 126 | 90.0 W | Wide Flood | |
KFL3-60L-135-3K7-HF
|
3000 K | 70 CRI | 13709 lm | 103 | 135.0 W | Horizontal Flood | |
KFL3-60L-135-3K7-M
|
3000 K | 70 CRI | 14488 lm | 109 | 135.0 W | Medium | |
KFL3-60L-135-3K7-MF
|
3000 K | 70 CRI | 14753 lm | 111 | 135.0 W | Medium Flood | |
KFL3-60L-135-3K7-N
|
3000 K | 70 CRI | 13951 lm | 105 | 135.0 W | Narrow | |
KFL3-60L-135-3K7-VF
|
3000 K | 70 CRI | 13610 lm | 102 | 135.0 W | Vertical Flood | |
KFL3-60L-135-3K7-WF
|
3000 K | 70 CRI | 15738 lm | 118 | 135.0 W | Wide Flood | |
KFL3-60L-135-4K7-HF
|
4000 K | 70 CRI | 14091 lm | 106 | 135.0 W | Horizontal Flood | |
KFL3-60L-135-4K7-M
|
4000 K | 70 CRI | 14891 lm | 112 | 135.0 W | Medium | |
KFL3-60L-135-4K7-MF
|
4000 K | 70 CRI | 15164 lm | 114 | 135.0 W | Medium Flood | |
KFL3-60L-135-4K7-N
|
4000 K | 70 CRI | 14339 lm | 108 | 135.0 W | Narrow | |
KFL3-60L-135-4K7-VF
|
4000 K | 70 CRI | 13990 lm | 105 | 135.0 W | Vertical Flood | |
KFL3-60L-135-4K7-WF
|
4000 K | 70 CRI | 16176 lm | 121 | 135.0 W | Wide Flood | |
KFL3-60L-135-5K7-HF
|
5000 K | 70 CRI | 14628 lm | 110 | 135.0 W | Horizontal Flood | |
KFL3-60L-135-5K7-M
|
5000 K | 70 CRI | 15459 lm | 116 | 135.0 W | Medium | |
KFL3-60L-135-5K7-MF
|
5000 K | 70 CRI | 15742 lm | 118 | 135.0 W | Medium Flood | |
KFL3-60L-135-5K7-N
|
5000 K | 70 CRI | 14886 lm | 112 | 135.0 W | Narrow | |
KFL3-60L-135-5K7-VF
|
5000 K | 70 CRI | 14523 lm | 109 | 135.0 W | Vertical Flood | |
KFL3-60L-135-5K7-WF
|
5000 K | 70 CRI | 16793 lm | 126 | 135.0 W | Wide Flood | |
KFL3-80L-175-3K7-HF
|
3000 K | 70 CRI | 17615 lm | 100 | 175.0 W | Horizontal Flood | |
KFL3-80L-175-3K7-M
|
3000 K | 70 CRI | 18966 lm | 108 | 175.0 W | Medium | |
KFL3-80L-175-3K7-MF
|
3000 K | 70 CRI | 19035 lm | 108 | 175.0 W | Medium Flood | |
KFL3-80L-175-3K7-N
|
3000 K | 70 CRI | 18241 lm | 104 | 175.0 W | Narrow | |
KFL3-80L-175-3K7-VF
|
3000 K | 70 CRI | 17679 lm | 101 | 175.0 W | Vertical Flood | |
KFL3-80L-175-3K7-WF
|
3000 K | 70 CRI | 20346 lm | 116 | 175.0 W | Wide Flood | |
KFL3-80L-175-4K7-HF
|
4000 K | 70 CRI | 18106 lm | 103 | 175.0 W | Horizontal Flood | |
KFL3-80L-175-4K7-M
|
4000 K | 70 CRI | 19495 lm | 111 | 175.0 W | Medium | |
KFL3-80L-175-4K7-MF
|
4000 K | 70 CRI | 19565 lm | 111 | 175.0 W | Medium Flood | |
KFL3-80L-175-4K7-N
|
4000 K | 70 CRI | 18749 lm | 107 | 175.0 W | Narrow | |
KFL3-80L-175-4K7-VF
|
4000 K | 70 CRI | 18171 lm | 103 | 175.0 W | Vertical Flood | |
KFL3-80L-175-4K7-WF
|
4000 K | 70 CRI | 20913 lm | 119 | 175.0 W | Wide Flood | |
KFL3-80L-175-5K7-HF
|
5000 K | 70 CRI | 18796 lm | 107 | 175.0 W | Horizontal Flood | |
KFL3-80L-175-5K7-M
|
5000 K | 70 CRI | 20238 lm | 115 | 175.0 W | Medium | |
KFL3-80L-175-5K7-MF
|
5000 K | 70 CRI | 20311 lm | 115 | 175.0 W | Medium Flood | |
KFL3-80L-175-5K7-N
|
5000 K | 70 CRI | 19464 lm | 111 | 175.0 W | Narrow | |
KFL3-80L-175-5K7-VF
|
5000 K | 70 CRI | 18864 lm | 107 | 175.0 W | Vertical Flood | |
KFL3-80L-175-5K7-WF
|
5000 K | 70 CRI | 21710 lm | 124 | 175.0 W | Wide Flood |
Please wait, preparing to download your file.