text.skipToContent text.skipToNavigation

Lightvault® 8 Eyeball

by Kim Lighting 

Sealed Light Engine with Bluetooth® Connectivity. The newest generation of the venerable Lightvault family, Lightvault 8 features a sealed LED light engine and Bluetooth connectivity for aiming and dimming. Because the light engine is sealed, Lightvault 8 is maintenance free and impervious to water and debris. Lightvault 8 is the most durable, versatile, advanced in-grade luminaire solution available on the market today.

  • Bluetooth connectivity for remote control aiming and dimming
  • Free Mobile App for Android and iOS
  • Moves 15 degrees in any direction for optimal positioning
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Multiple sizes: Small 8", Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Aiming
  • Dimming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked Hubbell Bluetooth App
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
  • Wall Wash
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • UL
  • SASO
  • IK09
Ratings IP68

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ltv81eb-nf-18l3k.ies
IES file
3000 K 70 CRI 1612 lm 73 22.0 W Narrow Flood
ltv81eb-nf-18l4k.ies
IES file
4000 K 70 CRI 1653 lm 75 22.0 W Narrow Flood
ltv81eb-nf-18l5k.ies
IES file
5000 K 70 CRI 1672 lm 76 22.0 W Narrow Flood
ltv81eb-sp-18l3k.ies
IES file
3000 K 70 CRI 1956 lm 89 22.0 W Spot
ltv81eb-sp-18l4k.ies
IES file
4000 K 70 CRI 2007 lm 91 22.0 W Spot
ltv81eb-sp-18l5k.ies
IES file
5000 K 70 CRI 2030 lm 92 22.0 W Spot
ltv81eb-ww-16l3k.ies
IES file
3000 K 70 CRI 1826 lm 91 20.0 W Wall Wash
ltv81eb-ww-16l4k.ies
IES file
4000 K 70 CRI 1872 lm 94 20.0 W Wall Wash
ltv81eb-ww-16l5k.ies
IES file
5000 K 70 CRI 1895 lm 95 20.0 W Wall Wash
ltv82eb-nf-12l3k.ies
IES file
3000 K 70 CRI 968 lm 61 16.0 W Narrow Flood
ltv82eb-nf-12l4k.ies
IES file
4000 K 70 CRI 993 lm 62 16.0 W Narrow Flood
ltv82eb-nf-12l5k.ies
IES file
5000 K 70 CRI 1004 lm 63 16.0 W Narrow Flood
ltv82eb-sp-12l3k.ies
IES file
3000 K 70 CRI 1245 lm 78 16.0 W Spot
ltv82eb-sp-12l4k.ies
IES file
4000 K 70 CRI 1276 lm 80 16.0 W Spot
ltv82eb-sp-12l5k.ies
IES file
5000 K 70 CRI 1292 lm 81 16.0 W Spot
ltv82eb-ww-12l3k.ies
IES file
3000 K 70 CRI 1198 lm 80 15.0 W Wall Wash
ltv82eb-ww-12l4k.ies
IES file
4000 K 70 CRI 1229 lm 82 15.0 W Wall Wash
ltv82eb-ww-12l5k.ies
IES file
5000 K 70 CRI 1242 lm 83 15.0 W Wall Wash
ltv83eb-nf-5l3k.ies
IES file
3000 K 70 CRI 400 lm 67 6.0 W Narrow Flood
ltv83eb-nf-5l4k.ies
IES file
4000 K 70 CRI 410 lm 68 6.0 W Narrow Flood
ltv83eb-nf-5l5k.ies
IES file
5000 K 70 CRI 415 lm 69 6.0 W Narrow Flood
ltv83eb-sp-5l3k.ies
IES file
3000 K 70 CRI 523 lm 87 6.0 W Spot
ltv83eb-sp-5l4k.ies
IES file
4000 K 70 CRI 536 lm 89 6.0 W Spot
ltv83eb-sp-5l5k.ies
IES file
5000 K 70 CRI 541 lm 90 6.0 W Spot