text.skipToContent text.skipToNavigation

Lightvault® 8 RGBW Flat Frame

by Kim Lighting 

Collection Name:  Lightvault

RGBW Color Changing via Bluetooth® or DMX. In cast bronze or stainless steel trim ring, the luminaire is low profile and ADA approved with a drive over weight of 4,500 lbs. for car and pedestrian traffic.

  • Bluetooth connectivity for remote control aiming, dimming, color changing
  • Free mobile App for Adroid and iOS
  • X-Y tilt controls for aiming 12° in any direction
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Two sizes: Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Dynamic Spectrum
  • Dimming
  • Aiming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked DMX
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
New Products Yes
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage <50 W
Wattage Range <50

Certifications and Compliance

Industry Standard(s) UL
Ratings IP68

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTV81FF-NF-24RGBWUV.ies
IES file
LTV81FF-SP-24RGBWUV.ies
IES file
LTV81RG-NF-24LRGBW-B-UV
IES file
170 lm 6 30.9 W Narrow Flood
LTV81RG-NF-24LRGBW-G-UV
IES file
921 lm 29 31.7 W Narrow Flood
LTV81RG-NF-24LRGBW-R-UV
IES file
399 lm 20 20.3 W Narrow Flood
LTV81RG-NF-24LRGBW-W-UV
IES file
970 lm 30 32.2 W Narrow Flood
LTV81RG-SP-24LRGBW-B-UV
IES file
187 lm 6 31.1 W Spot
LTV81RG-SP-24LRGBW-G-UV
IES file
1055 lm 33 32.3 W Spot
LTV81RG-SP-24LRGBW-R-UV
IES file
490 lm 24 20.5 W Spot
LTV81RG-SP-24LRGBW-W-UV
IES file
1067 lm 33 32.3 W Spot
LTV82RG-NF-12LRGBW-B-UV
IES file
66 lm 3 20.0 W Narrow Flood
LTV82RG-NF-12LRGBW-G-UV
IES file
368 lm 22 16.4 W Narrow Flood
LTV82RG-NF-12LRGBW-R-UV
IES file
202 lm 11 17.8 W Narrow Flood
LTV82RG-NF-12LRGBW-W-UV
IES file
402 lm 22 17.9 W Narrow Flood
LTV82RG-SP-12LRGBW-B-UV
IES file
76 lm 4 17.0 W Spot
LTV82RG-SP-12LRGBW-G-UV
IES file
445 lm 27 16.7 W Spot
LTV82RG-SP-12LRGBW-R-UV
IES file
236 lm 13 17.8 W Spot
LTV82RG-SP-12LRGBW-W-UV
IES file
444 lm 25 17.7 W Spot