text.skipToContent text.skipToNavigation

Lightvault® 8 RGBW Stainless Steel

by Kim Lighting 

Collection Name:  Lightvault

RGBW Color Changing via Bluetooth® or DMX. In cast bronze or stainless steel trim ring, the luminaire is low profile and ADA approved with a drive over weight of 4,500 lbs. for car and pedestrian traffic.

  • Bluetooth connectivity for remote control aiming, dimming, color changing
  • Free mobile App for Adroid and iOS
  • X-Y tilt controls for aiming 12° in any direction
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Two sizes: Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Stainless Steel
Controls - Applications
  • Dynamic Spectrum
  • Dimming
  • Aiming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked DMX
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
New Products Yes
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage <50 W
Wattage Range <50

Certifications and Compliance

Industry Standard(s) UL
Ratings IP68

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTV81SS-NF-24LRGBW-B-UV
IES file
246 lm 10 24.3 W Narrow Flood
LTV81SS-NF-24LRGBW-G-UV
IES file
1324 lm 44 30.0 W Narrow Flood
LTV81SS-NF-24LRGBW-R-UV
IES file
619 lm 26 23.4 W Narrow Flood
LTV81SS-NF-24LRGBW-W-UV
IES file
1499 lm 49 30.6 W Narrow Flood
LTV81SS-NF-24RGBWUV.ies
IES file
LTV81SS-SP-24LRGBW-B-UV
IES file
255 lm 9 28.8 W Spot
LTV81SS-SP-24LRGBW-G-UV
IES file
1596 lm 53 30.0 W Spot
LTV81SS-SP-24LRGBW-R-UV
IES file
753 lm 32 23.8 W Spot
LTV81SS-SP-24LRGBW-W-UV
IES file
1807 lm 60 30.0 W Spot
LTV81SS-SP-24RGBWUV.ies
IES file
LTV82SS-NF-12LRGBW-B-UV
IES file
98 lm 6 15.4 W Narrow Flood
LTV82SS-NF-12LRGBW-G-UV
IES file
636 lm 41 15.5 W Narrow Flood
LTV82SS-NF-12LRGBW-R-UV
IES file
319 lm 28 11.6 W Narrow Flood
LTV82SS-NF-12LRGBW-W-UV
IES file
718 lm 43 16.6 W Narrow Flood
LTV82SS-NF-12RGBWUV.ies
IES file
LTV82SS-SP-12LRGBW-B-UV
IES file
121 lm 8 15.3 W Spot
LTV82SS-SP-12LRGBW-G-UV
IES file
776 lm 50 15.5 W Spot
LTV82SS-SP-12LRGBW-R-UV
IES file
391 lm 33 11.7 W Spot
LTV82SS-SP-12LRGBW-W-UV
IES file
872 lm 53 16.5 W Spot
LTV82SS-SP-12RGBWUV.ies
IES file