text.skipToContent text.skipToNavigation

Lightvault® 8 Stainless Steel

by Kim Lighting 

Sealed Light Engine with Bluetooth® Connectivity. The newest generation of the venerable Lightvault family, Lightvault 8 features a sealed LED light engine and Bluetooth connectivity for aiming and dimming. Because the light engine is sealed, Lightvault 8 is maintenance free and impervious to water and debris. Lightvault 8 is the most durable, versatile, advanced in-grade luminaire solution available on the market today.

  • Bluetooth connectivity for remote control aiming and dimming
  • Free Mobile App for Android and iOS
  • Moves 15 degrees in any direction for optimal positioning
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Multiple sizes: Small 8", Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Stainless Steel
Controls - Applications
  • Aiming
  • Dimming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked Hubbell Bluetooth App
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
  • Wall Wash
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
Mounting Type In-Grade
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Industry Standard(s)
  • UL
  • SASO
  • IK09
Ratings IP68

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ltv82ff-nf-18l3k.ies
IES file
3000 K 70 CRI 1558 lm 71 22.0 W Narrow Flood
ltv82ff-nf-18l4k.ies
IES file
4000 K 70 CRI 1597 lm 73 22.0 W Narrow Flood
ltv82ff-nf-18l5k.ies
IES file
5000 K 70 CRI 1617 lm 74 22.0 W Narrow Flood
ltv82ff-sp-18l3k.ies
IES file
3000 K 70 CRI 23634 lm 1074 22.0 W Spot
ltv82ff-sp-18l4k.ies
IES file
4000 K 70 CRI 23065 lm 1048 22.0 W Spot
ltv82ff-sp-18l5k.ies
IES file
5000 K 70 CRI 25186 lm 1145 22.0 W Spot
ltv82ff-ww-16l3k.ies
IES file
57.30 18.90 W
ltv82ff-ww-16l4k.ies
IES file
73.50 18.90 W
ltv82ff-ww-16l5k.ies
IES file
82.00 18.90 W
ltv83ff-nf-12l3k.ies
IES file
3000 K 70 CRI 1204 lm 86 14.0 W Narrow Flood
ltv83ff-nf-12l4k.ies
IES file
4000 K 70 CRI 1235 lm 88 14.0 W Narrow Flood
ltv83ff-nf-12l5k.ies
IES file
5000 K 70 CRI 1250 lm 89 14.0 W Narrow Flood
ltv83ff-sp-12l3k.ies
IES file
3000 K 70 CRI 1151 lm 82 14.0 W Spot
ltv83ff-sp-12l4k.ies
IES file
4000 K 70 CRI 1180 lm 84 14.0 W Spot
ltv83ff-sp-12l5k.ies
IES file
5000 K 70 CRI 1195 lm 85 14.0 W Spot
ltv83ff-ww-12l3k.ies
IES file
3000 K 70 CRI 1222 lm 87 14.0 W Wall Wash
ltv83ff-ww-12l4k.ies
IES file
4000 K 70 CRI 1253 lm 90 14.0 W Wall Wash
ltv83ff-ww-12l5k.ies
IES file
5000 K 70 CRI 1258 lm 90 14.0 W Wall Wash