text.skipToContent text.skipToNavigation

Well Lights

by Kim Lighting 

Well lights withstand the corrosive forces of water, soil and time. C54 is now available with an IP68 rated energy efficient 11W LED light engine.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Cast Iron
  • Aluminum
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Lamp Type
  • High Pressure Sodium
  • Pulse Start Metal Halide, PAR38/R40
Light Distribution
  • Spot
  • Narrow
Light Source
  • LED
  • Incandescent
  • PR
  • Halogen
Lumen Range 1-2,500 lm
Material - Housing Cast Aluminum
Mounting Type In-Grade
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage
  • 70 W
  • 100 W
  • 150 W
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage 70-150 W
Wattage Range 70-150

Certifications and Compliance

Industry Standard(s)
  • UL
  • RoHS

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
C54F3/9LED-3000K
IES file
C54F3/9LED-3000K/DL
IES file
C54F3/9LED-4200K
IES file
C54F3/9LED-4200K/DL
IES file
C54F3/9LED-5100K
IES file
C54F3/9LED-5100K/DL
IES file
C54S3/9LED-3000K
IES file
C54S3/9LED-3000K/DL
IES file
C54S3/9LED-4200K
IES file
C54S3/9LED-4200K/DL
IES file
C54S3/9LED-5100K
IES file
C54S3/9LED-5100K/DL
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number C54F3/9L3KUV UPC 785988040186 Product Description 350mA, 11W, 9 LEDs, 3000K Check Inventory