text.skipToContent text.skipToNavigation

Ravenna Highlighter

By Kim Lighting 

Collection Name:  Ravenna

By Kim Lighting
Collection Name:  Ravenna
Ravenna Highlighter is highly adaptable to landscape path lighting solutions. Elegance and style in leaf-like design blends into natural surroundings.

  • Companion to Ravenna Lowlighter
  • 12 and 120 volt accent and path lighting solutions
  • Die-cast brass or aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Construction Material - Main die cast aluminum;brass
    Light Distribution Wide
    Lumen Range 1-2,500 lm
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage
    • 12V DC
    • 120 VAC
    Voltage Rating
    • 120 V
    • 12 V
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Photometry (5)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNL176
    BNS2-36L-800-3K7-1-BC
    3000 K 70 CRI 4027 lm 44 91.24 W Type 1
    ELL171
    KLVL171/3L3K-
    39.40 10.00 W
    KLVL176/3L3K-
    39.40 10.00 W