-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Scarab
by Kim Lighting
Scarab
by Kim Lighting
The Scarab Series combines integrated design and application flexibility to produce a landscape accent system that meets the broadest range of illumination needs.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Landscape |
Color |
|
Construction Material - Main | die cast aluminum;brass |
Light Distribution |
|
Light Source |
|
Lumen Range | 1-2,500 lm |
Mounting Type | Knuckled Swivel (1/2" threaded coupling) |
Photocell | No |
Type | Landscape |
Electrical Ratings
Frequency Rating |
|
Primary Voltage |
|
Voltage Rating |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | No |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Color Charts
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
EL700F3/12LED-3000K
IES file |
0.10 W |
![]() |
|||||
EL700F3/12LED-4200K
IES file |
0.10 W |
![]() |
|||||
EL700F3/12LED-5100K
IES file |
13.60 W |
![]() |
|||||
EL700F3/7LED-3000K
IES file |
59.90 | 8.40 W |
![]() |
||||
EL700F3/7LED-4200K
IES file |
78.80 | 8.40 W |
![]() |
||||
EL700F3/7LED-5100K
IES file |
88.10 | 8.40 W |
![]() |
||||
EL700F3/9LED-3000K
IES file |
65.60 | 10.90 W |
![]() |
||||
EL700F3/9LED-4200K
IES file |
86.10 | 10.90 W |
![]() |
||||
EL700F3/9LED-5100K
IES file |
93.90 | 10.90 W |
![]() |
||||
EL700S3/12LED-3000K
IES file |
98.20 | 13.60 W |
![]() |
||||
EL700S3/12LED-4200K
IES file |
130.70 | 13.60 W |
![]() |
||||
EL700S3/12LED-5100K
IES file |
142.40 | 13.60 W |
![]() |
||||
EL700S3/7LED-3000K
IES file |
96.10 | 8.40 W |
![]() |
||||
EL700S3/7LED-4200K
IES file |
124.60 | 8.40 W |
![]() |
||||
EL700S3/7LED-5100K
IES file |
139.50 | 8.40 W |
![]() |
||||
EL700S3/9LED-3000K
IES file |
93.90 | 11.00 W |
![]() |
||||
EL700S3/9LED-4200K
IES file |
121.70 | 11.00 W |
![]() |
||||
EL700S3/9LED-5100K
IES file |
136.40 | 11.00 W |
![]() |
||||
KLVL711
IES file |
|||||||
KLVL711/3L3K-
IES file |
39.30 | 9.80 W |
![]() |
||||
KLVL716
IES file |
|||||||
KLVL716/3L3K-
IES file |
39.30 | 9.80 W |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number C700F3/12L3KUV/NB | UPC | Product Description Scarab, Light Distribution: Flood, Wattage: 14 W, Color Temperature: 3000 K, 80 CRI, Drive Current: 350 mA, Light Output: 918 lm, Mounting Type: Knuckled Swivel (1/2" threaded coupling), Color: Natural Brass, Voltage Rating: 120 to 277 V. | Check Inventory |
Catalog Number EL700F3/12L3KUV/BL | UPC 785988040261 | Product Description Scarab, Landscape, Black, N/A, Mounting Type=Knuckled Swivel (1/2" threaded coupling). | Check Inventory |
Catalog Number KLV710BL | UPC | Product Description 20-50W, MR16 Bipin Hal., 12V, Die-Cast Alum., Black. | Check Inventory |
Catalog Number KLVL711BL | UPC 785988040742 | Product Description Scarab, Landscape, Black, N/A, Mounting Type=Knuckled Swivel (1/2" threaded coupling). | Check Inventory |
Catalog Number KLVL716NB | UPC 785988040759 | Product Description KLVL716 | Check Inventory |