text.skipToContent text.skipToNavigation

Spun Copper Bullet

by Kim Lighting 

Now available with high lumen output LED performance, the Spun Copper Bullet has a unique swivel mount that provides superior aiming without loosening over time. Fixtures are designed with a copper housing and bronze swivel components, offering long life and natural weathering that blends into the landscape.

  • Kim Lighting classic gracefully accents the landscape
  • IP68 sealed light engine resists corrosion, dust and dirt intrusion
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Color
    • Natural Copper
    • Bronze
    Construction Material - Main copper;bronze
    Light Distribution
    • Spot
    • Flood
    Light Source
    • LED
    • Incandescent
    • PR
    • Halogen
    Lumen Range 1-2,500 lm
    Material - Housing Die-Cast Brass
    Mounting Type Knuckled Swivel (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Voltage Rating 120 V
    Wattage 70-150 W
    Wattage Range 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA
    • RoHS

    Photometry