text.skipToContent text.skipToNavigation

Low Level Flood

by Kim Lighting 

Kim’s Low Level Floodlight is an architectural outdoor luminaire designed to integrate into the site, allowing uninterrupted viewing of the landscape and architectural design. Now available with PicoPrism™ LED Technology.

  • Ideal when design sensitivity will not allow pole mounted luminaires
  • Six distinctive optical configurations
  • Battery Back-up emergency option available
  • Product Details

    General

    Ambient Temp. Range -40 to 25 °C
    Color
    • Black
    • Dark Bronze
    • Light Gray
    • Stealth Gray
    • Platinum Silver
    • White
    • Custom Color
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Lamp Type
    • Pulse Start Metal Halide
    • High Pressure Sodium
    • Compact Fluorescent
    Light Distribution
    • Symmetric Downward Light Throw
    • Asymmetric Right Downward Light Throw
    • Asymmetric Left Downward Light Throw
    • Symmetric Upwardward Light Throw
    Light Source LED
    Lumen Range 1-2,500 lm
    Mounting Type Wall (recessed)
    Type Wall Mounted

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Lamp Wattage
    • 42 W
    • 50 W
    • 70 W
    • 100 W
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 240 VAC
    • 277 VAC
    • 347 VAC
    Wattage Range
    • 50-70
    • 70-150

    Photometry

    IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
    LLF10P35/20LED-3000K
    IES file
    3000 K 70 CRI 1247 lm 59 21.0 W Type I
    LLF10P35/20LED-4200K
    IES file
    4000 K 70 CRI 1593 lm 76 21.0 W Type I
    LLF10P35/20LED-5100K
    IES file
    5000 K 70 CRI 1732 lm 82 21.0 W Type I
    LLF20P35/16LED-3000K
    IES file
    3000 K 70 CRI 619 lm 36 17.0 W Type II
    LLF20P35/16LED-4200K
    IES file
    4000 K 70 CRI 791 lm 47 17.0 W Type II
    LLF20P35/16LED-5100K
    IES file
    5000 K 70 CRI 859 lm 51 17.0 W Type II
    LLF30P35/16LED-3000K
    IES file
    3000 K 70 CRI 619 lm 36 17.0 W Type III
    LLF30P35/16LED-4200K
    IES file
    4000 K 70 CRI 791 lm 47 17.0 W Type III
    LLF30P35/16LED-5100K
    IES file
    5000 K 70 CRI 859 lm 51 17.0 W Type III
    LLF40P35/20LED-3000K
    IES file
    3000 K 70 CRI 1247 lm 59 21.0 W Type IV
    LLF40P35/20LED-4200K
    IES file
    4000 K 70 CRI 1593 lm 76 21.0 W Type IV
    LLF40P35/20LED-5100K
    IES file
    5000 K 70 CRI 1732 lm 82 21.0 W Type IV
    LLF50P35/12LED-3000K
    IES file
    3000 K 70 CRI 735 lm 57 12.9 W Type V
    LLF50P35/12LED-4200K
    IES file
    4000 K 70 CRI 939 lm 73 12.9 W Type V
    LLF50P35/12LED-5100K
    IES file
    5000 K 70 CRI 1021 lm 79 12.9 W Type V
    LLF60P35/12LED-3000K
    IES file
    3000 K 70 CRI 511 lm 40 12.9 W Tyep VI
    LLF60P35/12LED-4200K
    IES file
    4000 K 70 CRI 653 lm 51 12.9 W Tyep VI
    LLF60P35/12LED-5100K
    IES file
    5000 K 70 CRI 710 lm 55 12.9 W Tyep VI