text.skipToContent text.skipToNavigation

Site Wallforms®

by Kim Lighting 

Site Wallforms are constructed of heavy-duty cast aluminum with a flat tempered glass lens and concealed hardware for vandal resistance. DarkSky compliant with flat glass lens meets IES/IDA full cutoff designation.

  • Round and triangular geometric shapes
  • Full-cutoff performance
  • 580nm, 3000K, 4000K and 5000K CCT
  • Product Details

    General

    Ambient Temp. Range -40 to 25 °C
    Color
    • Dark Bronze
    • Black
    • Platinum Silver
    • White
    • Light Gray
    • Titanium
    Construction Material - Main Aluminum
    Light Source
    • HID
    • Compact Fluorescent
    • Incandescent
    Lumen Range 1-2,500 lm
    Mounting Type Wall (surface)
    Type Wall Mounted

    Electrical Ratings

    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC

    Certifications and Compliance

    DarkSky Yes
    Industry Standard(s) UL

    Resources/Downloads

    Photometry

    IES Files
    SW1-18L4K
    IES file
    SW1-36L4K
    IES file
    SW1/18LED-3K
    IES file
    SW1/18LED-5K
    IES file
    SW1/36LED-3K
    IES file
    SW1/36LED-5K
    IES file
    WF2030P-18L3K
    IES file
    WF2030P-18L4K
    IES file
    WF2030P-18L5K
    IES file
    WF2030P-9L3K
    IES file
    WF2030P-9L4K
    IES file
    WF2030P-9L5K
    IES file
    WF2030S-18L3K
    IES file
    WF2030S-18L4K
    IES file
    WF2030S-18L5K
    IES file
    WF2030S-9L3K
    IES file
    WF2030S-9L4K
    IES file
    WF2030S-9L5K
    IES file
    wf2030-15led.ies
    IES file
    wf2030-30led.ies
    IES file
    wf2131-15led.ies
    IES file
    wf2131-30led.ies
    IES file
    wf2232-15led.ies
    IES file
    wf2333-15led.ies
    IES file
    wf2333-30led.ies
    IES file