-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Wall Mount
- View All Commercial Indoor Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Wall Pack & Bulk Heads
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
MarketingTechnical Information
-
Resources
-
Resources
-
Marketing
-
Marketing
- Literature
- Archetype X Advantage
- About
-
-
Technical Information
-
Technical Information
- Photometry
- Specification Sheets
-
- Company
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- Wall Director® 2.0 Family
OVERVIEW
The next generation Wall Director is the evolution of the Kim Classic. The timeless design has been refined to a smaller profile luminaire while being true to the simple flowing lines and architectural shape of the original.
Form
A low profile and sleek new housing gives the Wall Director a fresh look that draws from the classic form of its predecessor. Available in two sizes with two mounting configurations it is the perfect wall luminaire for any application.
Performance
The Wall Director offers a wide variety of distinct distribution patterns to illuminate ground surfaces and architectural features providing dramatic lighting effects or general perimeter illumination. With outputs ranging from 3,000 to 17,000 Lumens, the Wall Director offers just the right amount of light for your projects needs.
Control
Controls in a wall mounted applications save energy, extend luminaire life and allow customizable solutions that vary light levels based on area utilization. The Wall Director offers the latest in controls technology with programmable occupancy sensors, profile dimming capabilities and wireless controls.
FEATURES
Engineering Excellence
The Wall Director is designed to the highest standards of excellence and quality with attention to the finest detail.
- Field-adjustable tilt feature built into the luminaire. The aiming can be fine-tuned by tightening or loosening the set screw allowing -5 to +10 degrees of tilt.
- Full cut off optical performance in the down position.
- Luminaire can be field installed in an up or down mount orientation.
- IP66 rated optical compartment.
Visual Comfort
Wall Director offers world-class photometric performance and uniformity with diffuse and clear lens options. The diffuse lens offers exceptional performance and a higher degree of comfort. The clear lens offers superior performance providing the extra punch required for large scale architectural applications and general illumination.
Options
Integral Battery Backup provides emergency lighting for the required 90 minute path of egress. Optional Dual Drivers provide redundant power sources for reduced luminaire outages as well as local code compliance. Dual Power feeds allow for bi-level dimming as well as wiring for emergency circuits and relays.
Distributions
IES
IES
Architectural Flood
Design Excellence
- -5 to +10 degrees tilt feature offers easy, precise onsite adjustments.
- Full cut off optical performance in the down position.
- Luminaire can be field installed in an up or down mount orientation.
Control Options
Integrated Lighting Controls
Occupancy Sensors Controls in area/site applications save energy, extend luminaire life and allow customizable solutions.
AstroDIM provides multi-stage night-time power reduction based on an internal timer referenced to the power on/off time.
SiteSync System Sitesync™ delivers flexible control options for reducing power consumption and minimizing maintenance costs while delivering the right light levels with a simple and affordable wireless solution.
Path of Egress
Integral Battery Backup provides emergency lighting for path of egress.
Dual Drivers provide redundant power sources for reduced luminaire outages.
Dual Power feeds allow for bi-level dimming as well as wiring for emergency circuits and relays.
Up & Down Mount


Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application |
|
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Controls - Networked | SiteSync |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type | Wall (surface) |
Type | Wall Mounted |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Ratings | IP66 |
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Color Charts
3D Media
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
WDM-D-48L-104-3K7-1
IES file |
|||||||
WDM-D-48L-104-3K7-4F
IES file |
|||||||
WDM-D-48L-104-3K7-4W
IES file |
|||||||
WDM-D-48L-104-3K7-FTD
IES file |
|||||||
WDM-D-48L-104-3K7-SP
IES file |
|||||||
WDM-D-48L-104-4K7-1
IES file |
|||||||
WDM-D-48L-104-4K7-4F
IES file |
|||||||
WDM-D-48L-104-4K7-4W
IES file |
|||||||
WDM-D-48L-104-4K7-FTD
IES file |
|||||||
WDM-D-48L-104-4K7-SP
IES file |
|||||||
WDM-D-48L-104-5K7-1
IES file |
|||||||
WDM-D-48L-104-5K7-4F
IES file |
|||||||
WDM-D-48L-104-5K7-4W
IES file |
|||||||
WDM-D-48L-104-5K7-FTD
IES file |
|||||||
WDM-D-48L-104-5K7-SP
IES file |
|||||||
WDM-D-48L-131-3K7-1
IES file |
|||||||
WDM-D-48L-131-3K7-2
IES file |
|||||||
WDM-D-48L-131-3K7-4F
IES file |
|||||||
WDM-D-48L-131-3K7-4W
IES file |
|||||||
WDM-D-48L-131-3K7-FTD
IES file |
|||||||
WDM-D-48L-131-3K7-SP
IES file |
|||||||
WDM-D-48L-131-3K7-WG
IES file |
|||||||
WDM-D-48L-131-3K7-WTD
IES file |
|||||||
WDM-D-48L-131-4K7-1
IES file |
|||||||
WDM-D-48L-131-4K7-2
IES file |
|||||||
WDM-D-48L-131-4K7-4F
IES file |
|||||||
WDM-D-48L-131-4K7-4W
IES file |
|||||||
WDM-D-48L-131-4K7-FTD
IES file |
|||||||
WDM-D-48L-131-4K7-SP
IES file |
|||||||
WDM-D-48L-131-4K7-WG
IES file |
|||||||
WDM-D-48L-131-4K7-WTD
IES file |
|||||||
WDM-D-48L-131-5K7-1
IES file |
|||||||
WDM-D-48L-131-5K7-2
IES file |
|||||||
WDM-D-48L-131-5K7-4F
IES file |
|||||||
WDM-D-48L-131-5K7-4W
IES file |
|||||||
WDM-D-48L-131-5K7-FTD
IES file |
|||||||
WDM-D-48L-131-5K7-SP
IES file |
|||||||
WDM-D-48L-131-5K7-WG
IES file |
|||||||
WDM-D-48L-131-5K7-WTD
IES file |
|||||||
WDM-D-48L-68-3K7-1
IES file |
|||||||
WDM-D-48L-68-3K7-2
IES file |
|||||||
WDM-D-48L-68-3K7-4F
IES file |
|||||||
WDM-D-48L-68-3K7-4W
IES file |
|||||||
WDM-D-48L-68-3K7-FTD
IES file |
|||||||
WDM-D-48L-68-3K7-SP
IES file |
|||||||
WDM-D-48L-68-3K7-WG
IES file |
|||||||
WDM-D-48L-68-3K7-WTD
IES file |
|||||||
WDM-D-48L-68-4K7-1
IES file |
|||||||
WDM-D-48L-68-4K7-2
IES file |
|||||||
WDM-D-48L-68-4K7-4F
IES file |
|||||||
WDM-D-48L-68-4K7-4W
IES file |
|||||||
WDM-D-48L-68-4K7-FTD
IES file |
|||||||
WDM-D-48L-68-4K7-SP
IES file |
|||||||
WDM-D-48L-68-4K7-WG
IES file |
|||||||
WDM-D-48L-68-4K7-WTD
IES file |
|||||||
WDM-D-48L-68-5K7-1
IES file |
|||||||
WDM-D-48L-68-5K7-2
IES file |
|||||||
WDM-D-48L-68-5K7-4F
IES file |
|||||||
WDM-D-48L-68-5K7-4W
IES file |
|||||||
WDM-D-48L-68-5K7-FTD
IES file |
|||||||
WDM-D-48L-68-5K7-SP
IES file |
|||||||
WDM-D-48L-68-5K7-WG
IES file |
|||||||
WDM-D-48L-68-5K7-WTD
IES file |
|||||||
WDM-D-48L-88-3K7-1
IES file |
|||||||
WDM-D-48L-88-3K7-2
IES file |
|||||||
WDM-D-48L-88-3K7-4F
IES file |
|||||||
WDM-D-48L-88-3K7-4W
IES file |
|||||||
WDM-D-48L-88-3K7-FTD
IES file |
|||||||
WDM-D-48L-88-3K7-SP
IES file |
|||||||
WDM-D-48L-88-3K7-WG
IES file |
|||||||
WDM-D-48L-88-3K7-WTD
IES file |
|||||||
WDM-D-48L-88-4K7-1
IES file |
|||||||
WDM-D-48L-88-4K7-2
IES file |
|||||||
WDM-D-48L-88-4K7-4F
IES file |
|||||||
WDM-D-48L-88-4K7-4W
IES file |
|||||||
WDM-D-48L-88-4K7-FTD
IES file |
|||||||
WDM-D-48L-88-4K7-SP
IES file |
|||||||
WDM-D-48L-88-4K7-WG
IES file |
|||||||
WDM-D-48L-88-4K7-WTD
IES file |
|||||||
WDM-D-48L-88-5K7-1
IES file |
|||||||
WDM-D-48L-88-5K7-2
IES file |
|||||||
WDM-D-48L-88-5K7-4F
IES file |
|||||||
WDM-D-48L-88-5K7-4W
IES file |
|||||||
WDM-D-48L-88-5K7-FTD
IES file |
|||||||
WDM-D-48L-88-5K7-SP
IES file |
|||||||
WDM-D-48L-88-5K7-WG
IES file |
|||||||
WDM-D-48L-88-5K7-WTD
IES file |
|||||||
WDS-D-24L-30-3K7-1
IES file |
3000 K | 70 CRI | 3433 lm | 118 | 29.0 W | Type I | |
WDS-D-24L-30-3K7-2
IES file |
3000 K | 70 CRI | 3351 lm | 116 | 29.0 W | Type II | |
WDS-D-24L-30-3K7-3
IES file |
3000 K | 70 CRI | 3340 lm | 115 | 29.0 W | Type III | |
WDS-D-24L-30-3K7-4F
IES file |
3000 K | 70 CRI | 3343 lm | 115 | 29.0 W | Type IV Forward | |
WDS-D-24L-30-3K7-4W
IES file |
3000 K | 70 CRI | 3267 lm | 113 | 29.0 W | Type IV Wide | |
WDS-D-24L-30-3K7-FTD
IES file |
3000 K | 70 CRI | 2855 lm | 98 | 29.0 W | Forward Throw Diffuse | |
WDS-D-24L-30-3K7-SP
IES file |
3000 K | 70 CRI | 3600 lm | 124 | 29.0 W | Spot/Column | |
WDS-D-24L-30-3K7-WG
IES file |
3000 K | 70 CRI | 3260 lm | 112 | 29.0 W | Wall Graze | |
WDS-D-24L-30-3K7-WTD
IES file |
3000 K | 70 CRI | 3151 lm | 109 | 29.0 W | Wide Throw Diffuse | |
WDS-D-24L-30-4K7-1
IES file |
4000 K | 70 CRI | 3519 lm | 121 | 29.0 W | Type I | |
WDS-D-24L-30-4K7-2
IES file |
4000 K | 70 CRI | 3436 lm | 118 | 29.0 W | Type II | |
WDS-D-24L-30-4K7-3
IES file |
4000 K | 70 CRI | 3424 lm | 118 | 29.0 W | Type III | |
WDS-D-24L-30-4K7-4F
IES file |
4000 K | 70 CRI | 3427 lm | 118 | 29.0 W | Type IV Forward | |
WDS-D-24L-30-4K7-4W
IES file |
4000 K | 70 CRI | 3349 lm | 115 | 29.0 W | Type IV Wide | |
WDS-D-24L-30-4K7-FTD
IES file |
4000 K | 70 CRI | 2927 lm | 101 | 29.0 W | Forward Throw Diffuse | |
WDS-D-24L-30-4K7-SP
IES file |
4000 K | 70 CRI | 3691 lm | 127 | 29.0 W | Spot/Column | |
WDS-D-24L-30-4K7-WG
IES file |
4000 K | 70 CRI | 3223 lm | 111 | 29.0 W | Wall Graze | |
WDS-D-24L-30-4K7-WTD
IES file |
4000 K | 70 CRI | 3230 lm | 111 | 29.0 W | Wide Throw Diffuse | |
WDS-D-24L-30-5K7-1
IES file |
5000 K | 70 CRI | 3560 lm | 123 | 29.0 W | Type I | |
WDS-D-24L-30-5K7-2
IES file |
5000 K | 70 CRI | 3475 lm | 120 | 29.0 W | Type II | |
WDS-D-24L-30-5K7-3
IES file |
5000 K | 70 CRI | 3463 lm | 119 | 29.0 W | Type III | |
WDS-D-24L-30-5K7-4F
IES file |
5000 K | 70 CRI | 3466 lm | 120 | 29.0 W | Type IV Forward | |
WDS-D-24L-30-5K7-4W
IES file |
5000 K | 70 CRI | 3387 lm | 117 | 29.0 W | Type IV Wide | |
WDS-D-24L-30-5K7-FTD
IES file |
5000 K | 70 CRI | 2960 lm | 102 | 29.0 W | Forward Throw Diffuse | |
WDS-D-24L-30-5K7-SP
IES file |
5000 K | 70 CRI | 3733 lm | 129 | 29.0 W | Spot/Column | |
WDS-D-24L-30-5K7-WG
IES file |
5000 K | 70 CRI | 3144 lm | 108 | 29.0 W | Wall Graze | |
WDS-D-24L-30-5K7-WTD
IES file |
5000 K | 70 CRI | 3267 lm | 113 | 29.0 W | Wide Throw Diffuse | |
WDS-D-24L-40-3K7-1
IES file |
3000 K | 70 CRI | 4593 lm | 109 | 42.0 W | Type I | |
WDS-D-24L-40-3K7-2
IES file |
3000 K | 70 CRI | 4484 lm | 107 | 42.0 W | Type II | |
WDS-D-24L-40-3K7-3
IES file |
3000 K | 70 CRI | 4468 lm | 106 | 42.0 W | Type III | |
WDS-D-24L-40-3K7-4F
IES file |
3000 K | 70 CRI | 4472 lm | 106 | 42.0 W | Type IV Forward | |
WDS-D-24L-40-3K7-4W
IES file |
3000 K | 70 CRI | 4370 lm | 104 | 42.0 W | Type IV Wide | |
WDS-D-24L-40-3K7-FTD
IES file |
3000 K | 70 CRI | 3819 lm | 91 | 42.0 W | Forward Throw Diffuse | |
WDS-D-24L-40-3K7-SP
IES file |
3000 K | 70 CRI | 4817 lm | 115 | 42.0 W | Spot/Column | |
WDS-D-24L-40-3K7-WG
IES file |
3000 K | 70 CRI | 4206 lm | 100 | 42.0 W | Wall Graze | |
WDS-D-24L-40-3K7-WTD
IES file |
3000 K | 70 CRI | 4215 lm | 100 | 42.0 W | Wide Throw Diffuse | |
WDS-D-24L-40-4K7-1
IES file |
4000 K | 70 CRI | 4708 lm | 112 | 42.0 W | Type I | |
WDS-D-24L-40-4K7-2
IES file |
4000 K | 70 CRI | 4596 lm | 109 | 42.0 W | Type II | |
WDS-D-24L-40-4K7-3
IES file |
4000 K | 70 CRI | 4581 lm | 109 | 42.0 W | Type III | |
WDS-D-24L-40-4K7-4F
IES file |
4000 K | 70 CRI | 4585 lm | 109 | 42.0 W | Type IV Forward | |
WDS-D-24L-40-4K7-4W
IES file |
4000 K | 70 CRI | 4480 lm | 107 | 42.0 W | Type IV Wide | |
WDS-D-24L-40-4K7-FTD
IES file |
4000 K | 70 CRI | 3915 lm | 93 | 42.0 W | Forward Throw Diffuse | |
WDS-D-24L-40-4K7-SP
IES file |
4000 K | 70 CRI | 4938 lm | 118 | 42.0 W | Spot/Column | |
WDS-D-24L-40-4K7-WG
IES file |
4000 K | 70 CRI | 4312 lm | 103 | 42.0 W | Wall Graze | |
WDS-D-24L-40-4K7-WTD
IES file |
4000 K | 70 CRI | 4321 lm | 103 | 42.0 W | Wide Throw Diffuse | |
WDS-D-24L-40-5K7-1
IES file |
5000 K | 70 CRI | 4762 lm | 113 | 42.0 W | Type I | |
WDS-D-24L-40-5K7-2
IES file |
5000 K | 70 CRI | 4649 lm | 111 | 42.0 W | Type II | |
WDS-D-24L-40-5K7-3
IES file |
5000 K | 70 CRI | 4633 lm | 110 | 42.0 W | Type III | |
WDS-D-24L-40-5K7-4F
IES file |
5000 K | 70 CRI | 4637 lm | 110 | 42.0 W | Type IV Forward | |
WDS-D-24L-40-5K7-4W
IES file |
5000 K | 70 CRI | 4531 lm | 108 | 42.0 W | Type IV Wide | |
WDS-D-24L-40-5K7-FTD
IES file |
5000 K | 70 CRI | 3960 lm | 94 | 42.0 W | Forward Throw Diffuse | |
WDS-D-24L-40-5K7-SP
IES file |
5000 K | 70 CRI | 4994 lm | 119 | 42.0 W | Spot/Column | |
WDS-D-24L-40-5K7-WG
IES file |
5000 K | 70 CRI | 4361 lm | 104 | 42.0 W | Wall Graze | |
WDS-D-24L-40-5K7-WTD
IES file |
5000 K | 70 CRI | 4371 lm | 104 | 42.0 W | Wide Throw Diffuse | |
WDS-D-24L-42-3K7-1
IES file |
|||||||
WDS-D-24L-42-3K7-2
IES file |
|||||||
WDS-D-24L-42-3K7-3
IES file |
|||||||
WDS-D-24L-42-3K7-4F
IES file |
|||||||
WDS-D-24L-42-3K7-4W
IES file |
|||||||
WDS-D-24L-42-3K7-FTD
IES file |
|||||||
WDS-D-24L-42-3K7-SP
IES file |
|||||||
WDS-D-24L-42-3K7-WG
IES file |
|||||||
WDS-D-24L-42-3K7-WTD
IES file |
|||||||
WDS-D-24L-42-4K7-1
IES file |
|||||||
WDS-D-24L-42-4K7-2
IES file |
|||||||
WDS-D-24L-42-4K7-3
IES file |
|||||||
WDS-D-24L-42-4K7-4F
IES file |
|||||||
WDS-D-24L-42-4K7-4W
IES file |
|||||||
WDS-D-24L-42-4K7-FTD
IES file |
|||||||
WDS-D-24L-42-4K7-SP
IES file |
|||||||
WDS-D-24L-42-4K7-WG
IES file |
|||||||
WDS-D-24L-42-4K7-WTD
IES file |
|||||||
WDS-D-24L-42-5K7-1
IES file |
|||||||
WDS-D-24L-42-5K7-2
IES file |
|||||||
WDS-D-24L-42-5K7-3
IES file |
|||||||
WDS-D-24L-42-5K7-4F
IES file |
|||||||
WDS-D-24L-42-5K7-4W
IES file |
|||||||
WDS-D-24L-42-5K7-FTD
IES file |
|||||||
WDS-D-24L-42-5K7-SP
IES file |
|||||||
WDS-D-24L-42-5K7-WG
IES file |
|||||||
WDS-D-24L-42-5K7-WTD
IES file |
|||||||
WDS-D-24L-59-3K7-1
IES file |
|||||||
WDS-D-24L-59-3K7-2
IES file |
|||||||
WDS-D-24L-59-3K7-3
IES file |
|||||||
WDS-D-24L-59-3K7-4F
IES file |
|||||||
WDS-D-24L-59-3K7-4W
IES file |
|||||||
WDS-D-24L-59-3K7-FTD
IES file |
|||||||
WDS-D-24L-59-3K7-SP
IES file |
|||||||
WDS-D-24L-59-3K7-WG
IES file |
|||||||
WDS-D-24L-59-3K7-WTD
IES file |
|||||||
WDS-D-24L-59-4K7-1
IES file |
|||||||
WDS-D-24L-59-4K7-3
IES file |
|||||||
WDS-D-24L-59-4K7-4F
IES file |
|||||||
WDS-D-24L-59-4K7-4W
IES file |
|||||||
WDS-D-24L-59-4K7-FTD
IES file |
|||||||
WDS-D-24L-59-4K7-SP
IES file |
|||||||
WDS-D-24L-59-4K7-WG
IES file |
|||||||
WDS-D-24L-59-4K7-WTD
IES file |
|||||||
WDS-D-24L-59-5K7-1
IES file |
|||||||
WDS-D-24L-59-5K7-3
IES file |
|||||||
WDS-D-24L-59-5K7-4F
IES file |
|||||||
WDS-D-24L-59-5K7-4W
IES file |
|||||||
WDS-D-24L-59-5K7-FTD
IES file |
|||||||
WDS-D-24L-59-5K7-SP
IES file |
|||||||
WDS-D-24L-59-5K7-WG
IES file |
|||||||
WDS-D-24L-59-5K7-WTD
IES file |
|||||||
WDS-D-24L-60-3K7-1
IES file |
3000 K | 70 CRI | 6333 lm | 107 | 59.0 W | Type I | |
WDS-D-24L-60-3K7-2
IES file |
3000 K | 70 CRI | 6182 lm | 105 | 59.0 W | Type II | |
WDS-D-24L-60-3K7-3
IES file |
3000 K | 70 CRI | 6161 lm | 104 | 59.0 W | Type III | |
WDS-D-24L-60-3K7-4F
IES file |
3000 K | 70 CRI | 6166 lm | 105 | 59.0 W | Type IV Forward | |
WDS-D-24L-60-3K7-4W
IES file |
3000 K | 70 CRI | 6025 lm | 102 | 59.0 W | Type IV Wide | |
WDS-D-24L-60-3K7-FTD
IES file |
3000 K | 70 CRI | 5266 lm | 89 | 59.0 W | Forward Throw Diffuse | |
WDS-D-24L-60-3K7-SP
IES file |
3000 K | 70 CRI | 6641 lm | 113 | 59.0 W | Spot/Column | |
WDS-D-24L-60-3K7-WG
IES file |
3000 K | 70 CRI | 5800 lm | 98 | 59.0 W | Wall Graze | |
WDS-D-24L-60-3K7-WTD
IES file |
3000 K | 70 CRI | 5812 lm | 99 | 59.0 W | Wide Throw Diffuse | |
WDS-D-24L-60-4K7-1
IES file |
4000 K | 70 CRI | 6492 lm | 110 | 59.0 W | Type I | |
WDS-D-24L-60-4K7-2
IES file |
4000 K | 70 CRI | 6338 lm | 107 | 59.0 W | Type II | |
WDS-D-24L-60-4K7-3
IES file |
4000 K | 70 CRI | 6316 lm | 107 | 59.0 W | Type III | |
WDS-D-24L-60-4K7-4F
IES file |
4000 K | 70 CRI | 6321 lm | 107 | 59.0 W | Type IV Forward | |
WDS-D-24L-60-4K7-4W
IES file |
4000 K | 70 CRI | 6177 lm | 105 | 59.0 W | Type IV Wide | |
WDS-D-24L-60-4K7-FTD
IES file |
4000 K | 70 CRI | 5398 lm | 91 | 59.0 W | Forward Throw Diffuse | |
WDS-D-24L-60-4K7-SP
IES file |
4000 K | 70 CRI | 6808 lm | 115 | 59.0 W | Spot/Column | |
WDS-D-24L-60-4K7-WG
IES file |
4000 K | 70 CRI | 5945 lm | 101 | 59.0 W | Wall Graze | |
WDS-D-24L-60-4K7-WTD
IES file |
4000 K | 70 CRI | 5958 lm | 101 | 59.0 W | Wide Throw Diffuse | |
WDS-D-24L-60-5K7-1
IES file |
5000 K | 70 CRI | 6566 lm | 111 | 59.0 W | Type I | |
WDS-D-24L-60-5K7-2
IES file |
5000 K | 70 CRI | 6410 lm | 109 | 59.0 W | Type II | |
WDS-D-24L-60-5K7-3
IES file |
5000 K | 70 CRI | 6388 lm | 108 | 59.0 W | Type III | |
WDS-D-24L-60-5K7-4F
IES file |
5000 K | 70 CRI | 6393 lm | 108 | 59.0 W | Type IV Forward | |
WDS-D-24L-60-5K7-4W
IES file |
5000 K | 70 CRI | 6248 lm | 106 | 59.0 W | Type IV Wide | |
WDS-D-24L-60-5K7-FTD
IES file |
5000 K | 70 CRI | 5460 lm | 93 | 59.0 W | Forward Throw Diffuse | |
WDS-D-24L-60-5K7-SP
IES file |
5000 K | 70 CRI | 6886 lm | 117 | 59.0 W | Spot/Column | |
WDS-D-24L-60-5K7-WG
IES file |
5000 K | 70 CRI | 6013 lm | 102 | 59.0 W | Wall Graze | |
WDS-D-24L-60-5K7-WTD
IES file |
5000 K | 70 CRI | 6026 lm | 102 | 59.0 W | Wide Throw Diffuse | |
WDS-D-24L-74-3K7-1
IES file |
|||||||
WDS-D-24L-74-3K7-2
IES file |
|||||||
WDS-D-24L-74-3K7-3
IES file |
|||||||
WDS-D-24L-74-3K7-4F
IES file |
|||||||
WDS-D-24L-74-3K7-4W
IES file |
|||||||
WDS-D-24L-74-3K7-FTD
IES file |
|||||||
WDS-D-24L-74-3K7-SP
IES file |
|||||||
WDS-D-24L-74-3K7-WG
IES file |
|||||||
WDS-D-24L-74-3K7-WTD
IES file |
|||||||
WDS-D-24L-74-4K7-1
IES file |
|||||||
WDS-D-24L-74-4K7-2
IES file |
|||||||
WDS-D-24L-74-4K7-3
IES file |
|||||||
WDS-D-24L-74-4K7-4F
IES file |
|||||||
WDS-D-24L-74-4K7-4W
IES file |
|||||||
WDS-D-24L-74-4K7-SP
IES file |
|||||||
WDS-D-24L-74-4K7-WG
IES file |
|||||||
WDS-D-24L-74-4K7-WTD
IES file |
|||||||
WDS-D-24L-74-5K7-1
IES file |
|||||||
WDS-D-24L-74-5K7-2
IES file |
|||||||
WDS-D-24L-74-5K7-3
IES file |
|||||||
WDS-D-24L-74-5K7-4F
IES file |
|||||||
WDS-D-24L-74-5K7-4W
IES file |
|||||||
WDS-D-24L-74-5K7-SP
IES file |
|||||||
WDS-D-24L-74-5K7-WG
IES file |
|||||||
WDS-D-24L-74-5K7-WTD
IES file |
|||||||
WDS-D-24L-75-3K7-1
IES file |
3000 K | 70 CRI | 7879 lm | 106 | 74.0 W | Type I | |
WDS-D-24L-75-3K7-2
IES file |
3000 K | 70 CRI | 7692 lm | 104 | 74.0 W | Type II | |
WDS-D-24L-75-3K7-3
IES file |
3000 K | 70 CRI | 7665 lm | 104 | 74.0 W | Type III | |
WDS-D-24L-75-3K7-4F
IES file |
3000 K | 70 CRI | 7672 lm | 104 | 74.0 W | Type IV Forward | |
WDS-D-24L-75-3K7-4W
IES file |
3000 K | 70 CRI | 7497 lm | 101 | 74.0 W | Type IV Wide | |
WDS-D-24L-75-3K7-FTD
IES file |
3000 K | 70 CRI | 6552 lm | 89 | 74.0 W | Forward Throw Diffuse | |
WDS-D-24L-75-3K7-SP
IES file |
3000 K | 70 CRI | 8263 lm | 112 | 74.0 W | Spot/Column | |
WDS-D-24L-75-3K7-WG
IES file |
3000 K | 70 CRI | 7216 lm | 98 | 74.0 W | Wall Graze | |
WDS-D-24L-75-3K7-WTD
IES file |
3000 K | 70 CRI | 7231 lm | 98 | 74.0 W | Wide Throw Diffuse | |
WDS-D-24L-75-4K7-1
IES file |
4000 K | 70 CRI | 8077 lm | 109 | 74.0 W | Type I | |
WDS-D-24L-75-4K7-2
IES file |
4000 K | 70 CRI | 7885 lm | 107 | 74.0 W | Type II | |
WDS-D-24L-75-4K7-3
IES file |
4000 K | 70 CRI | 7858 lm | 106 | 74.0 W | Type III | |
WDS-D-24L-75-4K7-4F
IES file |
4000 K | 70 CRI | 7865 lm | 106 | 74.0 W | Type IV Forward | |
WDS-D-24L-75-4K7-4W
IES file |
4000 K | 70 CRI | 7685 lm | 104 | 74.0 W | Type IV Wide | |
WDS-D-24L-75-4K7-FTD
IES file |
4000 K | 70 CRI | 6717 lm | 91 | 74.0 W | Forward Throw Diffuse | |
WDS-D-24L-75-4K7-SP
IES file |
4000 K | 70 CRI | 8471 lm | 114 | 74.0 W | Spot/Column | |
WDS-D-24L-75-4K7-WG
IES file |
4000 K | 70 CRI | 7397 lm | 100 | 74.0 W | Wall Graze | |
WDS-D-24L-75-4K7-WTD
IES file |
4000 K | 70 CRI | 7413 lm | 100 | 74.0 W | Wide Throw Diffuse | |
WDS-D-24L-75-5K7-1
IES file |
5000 K | 70 CRI | 8170 lm | 110 | 74.0 W | Type I | |
WDS-D-24L-75-5K7-2
IES file |
5000 K | 70 CRI | 7975 lm | 108 | 74.0 W | Type II | |
WDS-D-24L-75-5K7-3
IES file |
5000 K | 70 CRI | 7948 lm | 107 | 74.0 W | Type III | |
WDS-D-24L-75-5K7-4F
IES file |
5000 K | 70 CRI | 7955 lm | 107 | 74.0 W | Type IV Forward | |
WDS-D-24L-75-5K7-4W
IES file |
5000 K | 70 CRI | 7773 lm | 105 | 74.0 W | Type IV Wide | |
WDS-D-24L-75-5K7-FTD
IES file |
5000 K | 70 CRI | 6793 lm | 92 | 74.0 W | Forward Throw Diffuse | |
WDS-D-24L-75-5K7-SP
IES file |
5000 K | 70 CRI | 8567 lm | 116 | 74.0 W | Spot/Column | |
WDS-D-24L-75-5K7-WG
IES file |
5000 K | 70 CRI | 7482 lm | 101 | 74.0 W | Wall Graze | |
WDS-D-24L-75-5K7-WTD
IES file |
5000 K | 70 CRI | 7498 lm | 101 | 74.0 W | Wide Throw Diffuse |
Please wait, preparing to download your file.