text.skipToContent text.skipToNavigation

Wall Director® 2.0

by Kim Lighting 

The next generation Wall Director is the evolution of the Kim Classic. The timeless design has been refined to a smaller profile luminaire but is true to the simple flowing lines and architectural shape. Wall Director offers high performance IES distributions, integral controls, battery backup and high comfort diffused lens option.

  • Sleek architectural form factor
  • -5° to +10° tilt adjustment
  • High comfort, performance diffused lens option
  • High performance optics deliver from 3,000 to 15,000 lumens
  • Up to 145 lumens per watt
  • IP66
  • Luminaire can be field installed in an up or down mount orientation
  • Programmable occupancy sensor (dimming)
  • SiteSync wireless controls
  • Integral Battery Backup for path of egress
  • Optional Dual Drivers provide redundant power sources
  • Optional Dual Power feeds allow for bi-level dimming
  • Available distributions: Type I, Type II, Type III, Type IV Forward, Type IV Wide, Column, Wall Graze

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Architectural OutdoorBuilding Mount Applications
  • Outdoor Wall
Color
  • Black
  • Black textured
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver
  • Verde Green
  • White
  • Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
  • Occupancy Detection
  • Luminaire Grouping
  • Scheduled Dimming
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked SiteSync
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV Forward
  • IES Type IV Wide
  • Wall Graze
  • Column
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 10,001-30,000 lm
Mounting Type Wall (surface)
Type Wall Mounted

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 29-74
  • 54-131

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
Ratings IP66

Resources/Downloads

Installation/Instruction Manual (IOM)

3D Media

Color

AGN
Antique Green-AGN
BL
Black-BL
BLT
Matte Black-BLT
CRT
Corten-CRT
DB
Dark Bronze-DB
DGN
Dark Green-DGN
GT
Graphite-GT
LG
Light Grey-LG
MAL
Matte Aluminum-MAL
MDB
Metallic Bronze-MDB
MG
Medium Grey-MG
TT
Titanium-TT
VBU
Verde Blue-VBU
WDB
Weathered Bronze-WDB
WH
Artic White-WH

Image Galleries


Photometry

IES Files
WDM-D-48L-104-3K7-1
IES file
WDM-D-48L-104-3K7-4F
IES file
WDM-D-48L-104-3K7-4W
IES file
WDM-D-48L-104-3K7-FTD
IES file
WDM-D-48L-104-3K7-SP
IES file
WDM-D-48L-104-4K7-1
IES file
WDM-D-48L-104-4K7-4F
IES file
WDM-D-48L-104-4K7-4W
IES file
WDM-D-48L-104-4K7-FTD
IES file
WDM-D-48L-104-4K7-SP
IES file
WDM-D-48L-104-5K7-1
IES file
WDM-D-48L-104-5K7-4F
IES file
WDM-D-48L-104-5K7-4W
IES file
WDM-D-48L-104-5K7-FTD
IES file
WDM-D-48L-104-5K7-SP
IES file
WDM-D-48L-105-3K7-1
IES file
WDM-D-48L-105-3K7-2
IES file
WDM-D-48L-105-3K7-3
IES file
WDM-D-48L-105-3K7-4F
IES file
WDM-D-48L-105-3K7-4W
IES file
WDM-D-48L-105-3K7-FTD
IES file
WDM-D-48L-105-3K7-SP
IES file
WDM-D-48L-105-3K7-WG
IES file
WDM-D-48L-105-3K7-WTD
IES file
WDM-D-48L-105-4K7-1
IES file
WDM-D-48L-105-4K7-2
IES file
WDM-D-48L-105-4K7-3
IES file
WDM-D-48L-105-4K7-4F
IES file
WDM-D-48L-105-4K7-4W
IES file
WDM-D-48L-105-4K7-FTD
IES file
WDM-D-48L-105-4K7-SP
IES file
WDM-D-48L-105-4K7-WG
IES file
WDM-D-48L-105-4K7-WTD
IES file
WDM-D-48L-105-5K7-1
IES file
WDM-D-48L-105-5K7-2
IES file
WDM-D-48L-105-5K7-3
IES file
WDM-D-48L-105-5K7-4F
IES file
WDM-D-48L-105-5K7-4W
IES file
WDM-D-48L-105-5K7-FTD
IES file
WDM-D-48L-105-5K7-SP
IES file
WDM-D-48L-105-5K7-WG
IES file
WDM-D-48L-105-5K7-WTD
IES file
WDM-D-48L-130-3K7-1
IES file
WDM-D-48L-130-3K7-2
IES file
WDM-D-48L-130-3K7-3
IES file
WDM-D-48L-130-3K7-4F
IES file
WDM-D-48L-130-3K7-4W
IES file
WDM-D-48L-130-3K7-FTD
IES file
WDM-D-48L-130-3K7-SP
IES file
WDM-D-48L-130-3K7-WG
IES file
WDM-D-48L-130-3K7-WTD
IES file
WDM-D-48L-130-4K7-1
IES file
WDM-D-48L-130-4K7-2
IES file
WDM-D-48L-130-4K7-3
IES file
WDM-D-48L-130-4K7-4F
IES file
WDM-D-48L-130-4K7-4W
IES file
WDM-D-48L-130-4K7-FTD
IES file
WDM-D-48L-130-4K7-SP
IES file
WDM-D-48L-130-4K7-WG
IES file
WDM-D-48L-130-4K7-WTD
IES file
WDM-D-48L-130-5K7-1
IES file
WDM-D-48L-130-5K7-2
IES file
WDM-D-48L-130-5K7-3
IES file
WDM-D-48L-130-5K7-4F
IES file
WDM-D-48L-130-5K7-4W
IES file
WDM-D-48L-130-5K7-FTD
IES file
WDM-D-48L-130-5K7-SP
IES file
WDM-D-48L-130-5K7-WG
IES file
WDM-D-48L-130-5K7-WTD
IES file
WDM-D-48L-131-3K7-1
IES file
WDM-D-48L-131-3K7-2
IES file
WDM-D-48L-131-3K7-4F
IES file
WDM-D-48L-131-3K7-4W
IES file
WDM-D-48L-131-3K7-FTD
IES file
WDM-D-48L-131-3K7-SP
IES file
WDM-D-48L-131-3K7-WG
IES file
WDM-D-48L-131-3K7-WTD
IES file
WDM-D-48L-131-4K7-1
IES file
WDM-D-48L-131-4K7-2
IES file
WDM-D-48L-131-4K7-4F
IES file
WDM-D-48L-131-4K7-4W
IES file
WDM-D-48L-131-4K7-FTD
IES file
WDM-D-48L-131-4K7-SP
IES file
WDM-D-48L-131-4K7-WG
IES file
WDM-D-48L-131-4K7-WTD
IES file
WDM-D-48L-131-5K7-1
IES file
WDM-D-48L-131-5K7-2
IES file
WDM-D-48L-131-5K7-4F
IES file
WDM-D-48L-131-5K7-4W
IES file
WDM-D-48L-131-5K7-FTD
IES file
WDM-D-48L-131-5K7-SP
IES file
WDM-D-48L-131-5K7-WG
IES file
WDM-D-48L-131-5K7-WTD
IES file
WDM-D-48L-55-3K7-1
IES file
WDM-D-48L-55-3K7-2
IES file
WDM-D-48L-55-3K7-3
IES file
WDM-D-48L-55-3K7-4F
IES file
WDM-D-48L-55-3K7-4W
IES file
WDM-D-48L-55-3K7-FTD
IES file
WDM-D-48L-55-3K7-SP
IES file
WDM-D-48L-55-3K7-WG
IES file
WDM-D-48L-55-3K7-WTD
IES file
WDM-D-48L-55-4K7-1
IES file
WDM-D-48L-55-4K7-2
IES file
WDM-D-48L-55-4K7-3
IES file
WDM-D-48L-55-4K7-4F
IES file
WDM-D-48L-55-4K7-4W
IES file
WDM-D-48L-55-4K7-FTD
IES file
WDM-D-48L-55-4K7-SP
IES file
WDM-D-48L-55-4K7-WG
IES file
WDM-D-48L-55-4K7-WTD
IES file
WDM-D-48L-55-5K7-1
IES file
WDM-D-48L-55-5K7-2
IES file
WDM-D-48L-55-5K7-3
IES file
WDM-D-48L-55-5K7-4F
IES file
WDM-D-48L-55-5K7-4W
IES file
WDM-D-48L-55-5K7-FTD
IES file
WDM-D-48L-55-5K7-SP
IES file
WDM-D-48L-55-5K7-WG
IES file
WDM-D-48L-55-5K7-WTD
IES file
WDM-D-48L-65-3K7-1
IES file
WDM-D-48L-65-3K7-2
IES file
WDM-D-48L-65-3K7-3
IES file
WDM-D-48L-65-3K7-4F
IES file
WDM-D-48L-65-3K7-4W
IES file
WDM-D-48L-65-3K7-FTD
IES file
WDM-D-48L-65-3K7-SP
IES file
WDM-D-48L-65-3K7-WG
IES file
WDM-D-48L-65-3K7-WTD
IES file
WDM-D-48L-65-4K7-1
IES file
WDM-D-48L-65-4K7-2
IES file
WDM-D-48L-65-4K7-3
IES file
WDM-D-48L-65-4K7-4F
IES file
WDM-D-48L-65-4K7-4W
IES file
WDM-D-48L-65-4K7-FTD
IES file
WDM-D-48L-65-4K7-SP
IES file
WDM-D-48L-65-4K7-WG
IES file
WDM-D-48L-65-4K7-WTD
IES file
WDM-D-48L-65-5K7-1
IES file
WDM-D-48L-65-5K7-2
IES file
WDM-D-48L-65-5K7-3
IES file
WDM-D-48L-65-5K7-4F
IES file
WDM-D-48L-65-5K7-4W
IES file
WDM-D-48L-65-5K7-FTD
IES file
WDM-D-48L-65-5K7-SP
IES file
WDM-D-48L-65-5K7-WG
IES file
WDM-D-48L-65-5K7-WTD
IES file
WDM-D-48L-68-3K7-1
IES file
WDM-D-48L-68-3K7-2
IES file
WDM-D-48L-68-3K7-4F
IES file
WDM-D-48L-68-3K7-4W
IES file
WDM-D-48L-68-3K7-FTD
IES file
WDM-D-48L-68-3K7-SP
IES file
WDM-D-48L-68-3K7-WG
IES file
WDM-D-48L-68-3K7-WTD
IES file
WDM-D-48L-68-4K7-1
IES file
WDM-D-48L-68-4K7-2
IES file
WDM-D-48L-68-4K7-4F
IES file
WDM-D-48L-68-4K7-4W
IES file
WDM-D-48L-68-4K7-FTD
IES file
WDM-D-48L-68-4K7-SP
IES file
WDM-D-48L-68-4K7-WG
IES file
WDM-D-48L-68-4K7-WTD
IES file
WDM-D-48L-68-5K7-1
IES file
WDM-D-48L-68-5K7-2
IES file
WDM-D-48L-68-5K7-4F
IES file
WDM-D-48L-68-5K7-4W
IES file
WDM-D-48L-68-5K7-FTD
IES file
WDM-D-48L-68-5K7-SP
IES file
WDM-D-48L-68-5K7-WG
IES file
WDM-D-48L-68-5K7-WTD
IES file
WDM-D-48L-85-3K7-1
IES file
WDM-D-48L-85-3K7-2
IES file
WDM-D-48L-85-3K7-3
IES file
WDM-D-48L-85-3K7-4F
IES file
WDM-D-48L-85-3K7-4W
IES file
WDM-D-48L-85-3K7-FTD
IES file
WDM-D-48L-85-3K7-SP
IES file
WDM-D-48L-85-3K7-WG
IES file
WDM-D-48L-85-3K7-WTD
IES file
WDM-D-48L-85-4K7-1
IES file
WDM-D-48L-85-4K7-2
IES file
WDM-D-48L-85-4K7-3
IES file
WDM-D-48L-85-4K7-4F
IES file
WDM-D-48L-85-4K7-4W
IES file
WDM-D-48L-85-4K7-FTD
IES file
WDM-D-48L-85-4K7-SP
IES file
WDM-D-48L-85-4K7-WG
IES file
WDM-D-48L-85-4K7-WTD
IES file
WDM-D-48L-85-5K7-1
IES file
WDM-D-48L-85-5K7-2
IES file
WDM-D-48L-85-5K7-3
IES file
WDM-D-48L-85-5K7-4F
IES file
WDM-D-48L-85-5K7-4W
IES file
WDM-D-48L-85-5K7-FTD
IES file
WDM-D-48L-85-5K7-SP
IES file
WDM-D-48L-85-5K7-WG
IES file
WDM-D-48L-85-5K7-WTD
IES file
WDM-D-48L-88-3K7-1
IES file
WDM-D-48L-88-3K7-2
IES file
WDM-D-48L-88-3K7-4F
IES file
WDM-D-48L-88-3K7-4W
IES file
WDM-D-48L-88-3K7-FTD
IES file
WDM-D-48L-88-3K7-SP
IES file
WDM-D-48L-88-3K7-WG
IES file
WDM-D-48L-88-3K7-WTD
IES file
WDM-D-48L-88-4K7-1
IES file
WDM-D-48L-88-4K7-2
IES file
WDM-D-48L-88-4K7-4F
IES file
WDM-D-48L-88-4K7-4W
IES file
WDM-D-48L-88-4K7-FTD
IES file
WDM-D-48L-88-4K7-SP
IES file
WDM-D-48L-88-4K7-WG
IES file
WDM-D-48L-88-4K7-WTD
IES file
WDM-D-48L-88-5K7-1
IES file
WDM-D-48L-88-5K7-2
IES file
WDM-D-48L-88-5K7-4F
IES file
WDM-D-48L-88-5K7-4W
IES file
WDM-D-48L-88-5K7-FTD
IES file
WDM-D-48L-88-5K7-SP
IES file
WDM-D-48L-88-5K7-WG
IES file
WDM-D-48L-88-5K7-WTD
IES file
WDS-D-24L-30-3K7-1
IES file
WDS-D-24L-30-3K7-2
IES file
WDS-D-24L-30-3K7-3
IES file
WDS-D-24L-30-3K7-4F
IES file
WDS-D-24L-30-3K7-4W
IES file
WDS-D-24L-30-3K7-FTD
IES file
WDS-D-24L-30-3K7-SP
IES file
WDS-D-24L-30-3K7-WG
IES file
WDS-D-24L-30-3K7-WTD
IES file
WDS-D-24L-30-4K7-1
IES file
WDS-D-24L-30-4K7-2
IES file
WDS-D-24L-30-4K7-3
IES file
WDS-D-24L-30-4K7-4F
IES file
WDS-D-24L-30-4K7-4W
IES file
WDS-D-24L-30-4K7-FTD
IES file
WDS-D-24L-30-4K7-SP
IES file
WDS-D-24L-30-4K7-WG
IES file
WDS-D-24L-30-4K7-WTD
IES file
WDS-D-24L-30-5K7-1
IES file
WDS-D-24L-30-5K7-2
IES file
WDS-D-24L-30-5K7-3
IES file
WDS-D-24L-30-5K7-4F
IES file
WDS-D-24L-30-5K7-4W
IES file
WDS-D-24L-30-5K7-FTD
IES file
WDS-D-24L-30-5K7-SP
IES file
WDS-D-24L-30-5K7-WG
IES file
WDS-D-24L-30-5K7-WTD
IES file
WDS-D-24L-40-3K7-1
IES file
WDS-D-24L-40-3K7-2
IES file
WDS-D-24L-40-3K7-3
IES file
WDS-D-24L-40-3K7-4F
IES file
WDS-D-24L-40-3K7-4W
IES file
WDS-D-24L-40-3K7-FTD
IES file
WDS-D-24L-40-3K7-SP
IES file
WDS-D-24L-40-3K7-WG
IES file
WDS-D-24L-40-3K7-WTD
IES file
WDS-D-24L-40-4K7-1
IES file
WDS-D-24L-40-4K7-2
IES file
WDS-D-24L-40-4K7-3
IES file
WDS-D-24L-40-4K7-4F
IES file
WDS-D-24L-40-4K7-4W
IES file
WDS-D-24L-40-4K7-FTD
IES file
WDS-D-24L-40-4K7-SP
IES file
WDS-D-24L-40-4K7-WG
IES file
WDS-D-24L-40-4K7-WTD
IES file
WDS-D-24L-40-5K7-1
IES file
WDS-D-24L-40-5K7-2
IES file
WDS-D-24L-40-5K7-3
IES file
WDS-D-24L-40-5K7-4F
IES file
WDS-D-24L-40-5K7-4W
IES file
WDS-D-24L-40-5K7-FTD
IES file
WDS-D-24L-40-5K7-SP
IES file
WDS-D-24L-40-5K7-WG
IES file
WDS-D-24L-40-5K7-WTD
IES file
WDS-D-24L-42-3K7-1
IES file
WDS-D-24L-42-3K7-2
IES file
WDS-D-24L-42-3K7-3
IES file
WDS-D-24L-42-3K7-4F
IES file
WDS-D-24L-42-3K7-4W
IES file
WDS-D-24L-42-3K7-FTD
IES file
WDS-D-24L-42-3K7-SP
IES file
WDS-D-24L-42-3K7-WG
IES file
WDS-D-24L-42-3K7-WTD
IES file
WDS-D-24L-42-4K7-1
IES file
WDS-D-24L-42-4K7-2
IES file
WDS-D-24L-42-4K7-3
IES file
WDS-D-24L-42-4K7-4F
IES file
WDS-D-24L-42-4K7-4W
IES file
WDS-D-24L-42-4K7-FTD
IES file
WDS-D-24L-42-4K7-SP
IES file
WDS-D-24L-42-4K7-WG
IES file
WDS-D-24L-42-4K7-WTD
IES file
WDS-D-24L-42-5K7-1
IES file
WDS-D-24L-42-5K7-2
IES file
WDS-D-24L-42-5K7-3
IES file
WDS-D-24L-42-5K7-4F
IES file
WDS-D-24L-42-5K7-4W
IES file
WDS-D-24L-42-5K7-FTD
IES file
WDS-D-24L-42-5K7-SP
IES file
WDS-D-24L-42-5K7-WG
IES file
WDS-D-24L-42-5K7-WTD
IES file
WDS-D-24L-59-3K7-1
IES file
WDS-D-24L-59-3K7-2
IES file
WDS-D-24L-59-3K7-3
IES file
WDS-D-24L-59-3K7-4F
IES file
WDS-D-24L-59-3K7-4W
IES file
WDS-D-24L-59-3K7-FTD
IES file
WDS-D-24L-59-3K7-SP
IES file
WDS-D-24L-59-3K7-WG
IES file
WDS-D-24L-59-3K7-WTD
IES file
WDS-D-24L-59-4K7-1
IES file
WDS-D-24L-59-4K7-3
IES file
WDS-D-24L-59-4K7-4F
IES file
WDS-D-24L-59-4K7-4W
IES file
WDS-D-24L-59-4K7-FTD
IES file
WDS-D-24L-59-4K7-SP
IES file
WDS-D-24L-59-4K7-WG
IES file
WDS-D-24L-59-4K7-WTD
IES file
WDS-D-24L-59-5K7-1
IES file
WDS-D-24L-59-5K7-3
IES file
WDS-D-24L-59-5K7-4F
IES file
WDS-D-24L-59-5K7-4W
IES file
WDS-D-24L-59-5K7-FTD
IES file
WDS-D-24L-59-5K7-SP
IES file
WDS-D-24L-59-5K7-WG
IES file
WDS-D-24L-59-5K7-WTD
IES file
WDS-D-24L-60-3K7-1
IES file
WDS-D-24L-60-3K7-2
IES file
WDS-D-24L-60-3K7-3
IES file
WDS-D-24L-60-3K7-4F
IES file
WDS-D-24L-60-3K7-4W
IES file
WDS-D-24L-60-3K7-FTD
IES file
WDS-D-24L-60-3K7-SP
IES file
WDS-D-24L-60-3K7-WG
IES file
WDS-D-24L-60-3K7-WTD
IES file
WDS-D-24L-60-4K7-1
IES file
WDS-D-24L-60-4K7-2
IES file
WDS-D-24L-60-4K7-3
IES file
WDS-D-24L-60-4K7-4F
IES file
WDS-D-24L-60-4K7-4W
IES file
WDS-D-24L-60-4K7-FTD
IES file
WDS-D-24L-60-4K7-SP
IES file
WDS-D-24L-60-4K7-WG
IES file
WDS-D-24L-60-4K7-WTD
IES file
WDS-D-24L-60-5K7-1
IES file
WDS-D-24L-60-5K7-2
IES file
WDS-D-24L-60-5K7-3
IES file
WDS-D-24L-60-5K7-4F
IES file
WDS-D-24L-60-5K7-4W
IES file
WDS-D-24L-60-5K7-FTD
IES file
WDS-D-24L-60-5K7-SP
IES file
WDS-D-24L-60-5K7-WG
IES file
WDS-D-24L-60-5K7-WTD
IES file
WDS-D-24L-74-3K7-1
IES file
WDS-D-24L-74-3K7-2
IES file
WDS-D-24L-74-3K7-3
IES file
WDS-D-24L-74-3K7-4F
IES file
WDS-D-24L-74-3K7-4W
IES file
WDS-D-24L-74-3K7-FTD
IES file
WDS-D-24L-74-3K7-SP
IES file
WDS-D-24L-74-3K7-WG
IES file
WDS-D-24L-74-3K7-WTD
IES file
WDS-D-24L-74-4K7-1
IES file
WDS-D-24L-74-4K7-2
IES file
WDS-D-24L-74-4K7-3
IES file
WDS-D-24L-74-4K7-4F
IES file
WDS-D-24L-74-4K7-4W
IES file
WDS-D-24L-74-4K7-SP
IES file
WDS-D-24L-74-4K7-WG
IES file
WDS-D-24L-74-4K7-WTD
IES file
WDS-D-24L-74-5K7-1
IES file
WDS-D-24L-74-5K7-2
IES file
WDS-D-24L-74-5K7-3
IES file
WDS-D-24L-74-5K7-4F
IES file
WDS-D-24L-74-5K7-4W
IES file
WDS-D-24L-74-5K7-SP
IES file
WDS-D-24L-74-5K7-WG
IES file
WDS-D-24L-74-5K7-WTD
IES file
WDS-D-24L-75-3K7-1
IES file
WDS-D-24L-75-3K7-2
IES file
WDS-D-24L-75-3K7-3
IES file
WDS-D-24L-75-3K7-4F
IES file
WDS-D-24L-75-3K7-4W
IES file
WDS-D-24L-75-3K7-FTD
IES file
WDS-D-24L-75-3K7-SP
IES file
WDS-D-24L-75-3K7-WG
IES file
WDS-D-24L-75-3K7-WTD
IES file
WDS-D-24L-75-4K7-1
IES file
WDS-D-24L-75-4K7-2
IES file
WDS-D-24L-75-4K7-3
IES file
WDS-D-24L-75-4K7-4F
IES file
WDS-D-24L-75-4K7-4W
IES file
WDS-D-24L-75-4K7-FTD
IES file
WDS-D-24L-75-4K7-SP
IES file
WDS-D-24L-75-4K7-WG
IES file
WDS-D-24L-75-4K7-WTD
IES file
WDS-D-24L-75-5K7-1
IES file
WDS-D-24L-75-5K7-2
IES file
WDS-D-24L-75-5K7-3
IES file
WDS-D-24L-75-5K7-4F
IES file
WDS-D-24L-75-5K7-4W
IES file
WDS-D-24L-75-5K7-FTD
IES file
WDS-D-24L-75-5K7-SP
IES file
WDS-D-24L-75-5K7-WG
IES file
WDS-D-24L-75-5K7-WTD
IES file